Products
Type number | Description | Status | Quick access |
---|---|---|---|
NBM5100 | Coin cell battery life booster with adaptive power optimization | ACT |
|
NBM5100ABQ | Coin cell battery life booster with adaptive power optimization | Production | |
NBM5100BBQ | Coin cell battery life booster with adaptive power optimization | Production | |
NBM7100 | Coin cell battery life booster with adaptive power optimization | ACT |
|
NBM7100ABQ | Coin cell battery life booster with adaptive power optimization | Production | |
NBM7100BBQ | Coin cell battery life booster with adaptive power optimization | Production | |
NID5100 | 1.2 V to 5.5 V, 1.5 A input polarity protected, low quiescent current ideal diode | ACT |
|
NID5100GW | 1.2 V to 5.5 V, 1.5 A input polarity protected, low quiescent current ideal diode | Production | |
NID5100-Q100 | 1.2 V to 5.5 V, 1.5 A input polarity protected, low quiescent current ideal diode | ACT |
|
NID5100GW-Q100 | 1.2 V to 5.5 V, 1.5 A input polarity protected, low quiescent current ideal diode | Production | |
NPS3102 | 12 V, 2 A to 13.5 A, 17 mΩ eFuse | ACT |
|
NPS3102AGB | 12 V, 2 A to 13.5 A, 17 mΩ eFuse | Production | |
NPS3102BGB | 12 V, 2 A to 13.5 A, 17 mΩ eFuse | Production | |
NPS4001 | 5.5 V, 55 mOhm load switch with current limitation | ACT |
|
NPS4001GV | 5.5 V, 55 mOhm load switch with current limitation | Production | |
NPS4053 | 5.5 V, 55 mOhm load switch with precision adjustable current limit | ACT |
|
NPS4053GH | 5.5 V, 55 mOhm load switch with precision adjustable current limit | Production | |
NPS4053GV | 5.5 V, 55 mOhm load switch with precision adjustable current limit | Production | |
NPS4053-Q100 | 5.5 V, 55 mOhm load switch with precision adjustable current limit | ACT |
|
NPS4053GH-Q100 | 5.5 V, 55 mOhm load switch with precision adjustable current limit | Production | |
NPS4053GV-Q100 | 5.5 V, 55 mOhm load switch with precision adjustable current limit | Production | |
NPS4069 | 5.5 V, 55 mOhm load switch with current limitation | ACT |
|
NPS4069GV | 5.5 V, 55 mOhm load switch with current limitation | Production | |
NPS4001GV | 5.5 V, 55 mOhm load switch with current limitation | Production | |
NPS3102AGB | 12 V, 2 A to 13.5 A, 17 mΩ eFuse | Production | |
NPS3102BGB | 12 V, 2 A to 13.5 A, 17 mΩ eFuse | Production | |
NBM7100BBQ | Coin cell battery life booster with adaptive power optimization | Production | |
NPS1000UP | 0.5 V to 1.0 V, 1.5 A peak, 11 mΩ, load switch | Production | |
NPS4053GH-Q100 | 5.5 V, 55 mOhm load switch with precision adjustable current limit | Production | |
NEH2000BY | Energy harvesting PMIC | Production | |
NEX10000UB | 80 mA dual output LCD bias power supply | Production | |
NEX10001UB | 220 mA dual output LCD bias power supply | Production | |
NBM7100ABQ | Coin cell battery life booster with adaptive power optimization | Production | |
NPS4053GV-Q100 | 5.5 V, 55 mOhm load switch with precision adjustable current limit | Production | |
NPS4053GV | 5.5 V, 55 mOhm load switch with precision adjustable current limit | Production | |
NBM5100BBQ | Coin cell battery life booster with adaptive power optimization | Production | |
NBM5100ABQ | Coin cell battery life booster with adaptive power optimization | Production | |
NPS4053GH | 5.5 V, 55 mOhm load switch with precision adjustable current limit | Production | |
NPS4069GV | 5.5 V, 55 mOhm load switch with current limitation | Production | |
NBM5100BBQ-Q100 | Coin cell battery life booster with adaptive power optimization | Production | |
NBM7100ABQ-Q100 | Coin cell battery life booster with adaptive power optimization | Production | |
NBM7100BBQ-Q100 | Coin cell battery life booster with adaptive power optimization | Production | |
NBM5100ABQ-Q100 | Coin cell battery life booster with adaptive power optimization | Production | |
NID5100GW-Q100 | 1.2 V to 5.5 V, 1.5 A input polarity protected, low quiescent current ideal diode | Production | |
NID5100GW | 1.2 V to 5.5 V, 1.5 A input polarity protected, low quiescent current ideal diode | Production |
Marcom graphics (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
SOT8076-1_HWQFN16.png | plastic thermal enhanced very very thin Quad Flat packages; no leads; 16 terminals; 0.5 mm pitch; 3.0 × 3.0 × 0.75 mm body | Marcom graphics | 2023-03-06 |
Related videos
Nexperia LCD Power ICs
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.