Nexperia broadens package options for its NextPower 80/100 V MOSFET portfolio
June 21, 2023Nijmegen -- High-efficiency switching with reduced spiking now in LFPAK56 and LFPAK88
.jpg)
Nexperia, the essential semiconductor expert, today announced a broadening of package options for its NextPower 80/100 V MOSFETs portfolio, previously only available in LFPAK56E, to now also include LFPAK56 and LFPAK88 packaging. These devices have been designed to combine high efficiency with reduced spiking behavior in telecommunications, server computing, industrial, power supply, fast charging, USB-PD, and motor control applications.
The Qg*RDSon figure of merit has long been a focus for semiconductor manufacturers aiming to improve the efficiency of MOSFET switches. However, relentlessly pushing this figure ever lower has had the unintended consequence of increasing spiking levels when a MOSFET switches on or off, increasing the amount of generated electromagnetic interference (EMI). Having identified this as an emerging issue, Nexperia began to research how modifying other process technology parameters might help to address it. These efforts culminated in Nexperia releasing its NextPower 80/100 V MOSFETs with lower Qrr (reverse recovery charge), enabling them to significantly reduce the amount of spiking during switching transitions while exhibiting the same high-efficiency performance as competing MOSFETs but with lower EMI.
By making these high-efficiency, low-spiking NextPower 80/100 V MOSFETs available in LFPAK56 and LFPAK88, Nexperia not only enables designers to reduce application size and benefit from the added robustness of copper clip packaging, but also provides new options to design engineers and customers looking to qualify additional sources for their existing designs.
To learn more about Nexperia’s NextPower MOSFETs, visit:
https://www.nexperia.com/products/mosfets/family/NEXTPOWER-80-100V-MOSFETS/
About Nexperia
Headquartered in the Netherlands, Nexperia is a global semiconductor company with a rich European history and over 15,000 employees across Europe, Asia, and the United States. As a leading expert in the development and production of essential semiconductors, Nexperia’s components enable the basic functionality of virtually every electronic design in the world – from automotive and industrial to mobile and consumer applications.
The company serves a global customer base, shipping more than 100 billion products annually. These products are recognized as benchmarks in efficiency – in process, size, power, and performance. Nexperia's commitment to innovation, efficiency, sustainability, and stringent industry requirements is evident in its extensive IP portfolio, its expanding product range, and its certification to IATF 16949, ISO 9001, ISO 14001 and ISO 45001 standards
For press information, please contact:
Nexperia
Anne Proch
Tel: +49 160 916 884 18
Email: anne.proch@nexperia.com
Publitek
Megan King
Tel: +44 7855060775
E-mail: megan.king@publitek.com