Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

Nexperia introduces the best-in-class portfolio of I2C GPIO Expanders

Nexperia introduces the best-in-class portfolio of I2C GPIO Expanders

April 27, 2023

Nijmegen -- Featuring innovative configurable pull-up resistor and pin-compatible footprints

Nexperia, the expert in essential semiconductors, today introduced a new portfolio of 16-channel I2C general-purpose input-output (GPIO) expanders designed to increase flexibility and reuse in electronic systems. The portfolio provides an elegant solution when additional I/Os are needed while keeping the interconnections to a minimum. Enabling design engineers to add new features without increasing PCB design complexity and bill of material. It includes the NCA9595, the industry’s first GPIO expander to feature a register configurable internal pull-up resistor to enable customized power optimization.

The number of sensor signals which require monitoring by a microcontroller continues to increase in line with the growth of the servers, automotive, industrial, medical and internet of things (IoT), as does the number of light-emitting diodes (LEDs) used as system status indicators. Microcontrollers are designed with limited numbers of GPIO ports, many are used internally within a system, leaving only a small number of IOs available to connect to sensors or LEDs. With this limitation, I2C GPIO provides an additional 128 I/O channels.

Nexperia’s I2C GPIO portfolio also includes the NCA9535, NCA9539, NCA9555 and NCA9595 devices. These parts have been designed in pin-to-pin compatible packages with industry-standard footprints (TSSOP24 and HWQFN24) to offer a cost-effective and flexible solution for expanding the number of parallel IOs in an electronic system. All the devices with features are mentioned below:

The NCA9595 differs from competing GPIO expanders by including a register configurable internal pull-up resistor. This feature removes the requirement for external pull-up resistors (saving board space and cost) and allows power consumption to be optimized based on customer requirements.

Notably, all parts in the portfolio offer additional application features and benefits compared to similar competing devices – they have lower standby current of 2.5 uA (28% lower than competition), output capacitance of 4.5 pF (45% lower than competition), and propagation delay of 280 ns (6% faster than competition), enabling lower power and faster GPIO to I2C (and reverse) response, respectively. All devices operate over a 1.65 V – 5.5 V range and from -40°C to +85°C and -40°C to +125°C.

Visit our website to learn more about Nexperia’s portfolio of GPIO expanders.

About Nexperia

Nexperia is a leading expert in the high-volume production of essential semiconductors, components required by every electronic design in the world. The company’s extensive portfolio includes diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs and analog & logic ICs. Headquartered in Nijmegen, the Netherlands, Nexperia annually ships more than 100 billion products, meeting the stringent standards set by the automotive industry. These products are recognized as benchmarks in efficiency – in process, size, power and performance — with industry-leading small packages that save valuable energy and space.

With decades of experience in supplying to the world’s leading companies, Nexperia has over 14,000 employees across Asia, Europe and the US. Nexperia, a subsidiary of Wingtech Technology Co., Ltd. (600745.SS), has an extensive IP portfolio and is certified to IATF 16949, ISO 9001, ISO 14001 and ISO 45001.

For press information, please contact:

Nexperia

Judith Schröter

Phone: +49 170 8586403

Email: judith.schroeter@nexperia.com

Publitek

Megan King

Tel: +44 7855060775

E-mail: megan.king@publitek.com