Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

Nexperia launches Common Mode Filter with ESD protection for HDMI2.1 and DisplayPort

Nexperia launches Common Mode Filter with ESD protection for HDMI2.1 and DisplayPort

September 29, 2020

Nijmegen -- Highly efficient, combined-functionality device features wide differential passband

Nexperia, the expert in essential semiconductors, has announced its new PCMFxHDMI2BA-C, a combined, highly efficient, common mode filter and ESD protection device with the widest 10 GHz differential bandwidth. It is suitable for the latest HDMI 2.1 standard up to 12G FRL, where eye-diagram tests were passed even with “worst cable model”. 

Stefan Seider, Nexperia’s product manager for high-speed protection and filtering commented: “HDMI 2.1 enables displays with higher resolution and better colours. However, this demands greater protection against interference, especially in compact wireless applications. The performance and miniature size of these 2 in 1 combination-devices makes them highly suitable for ‘tv stick’ type plug-in designs.”

This highly integrated PCMFxHDMI2BA-C device provides excellent common mode attenuation at HDMI fundamentals: -19.4 dB @ 3 GHz and -16 dB @ 6 GHz. ESD performance is also good with devices offering a clamping voltage of 7.4 V at 16 A transmission line pulse (5 V at 8 A). TDR impedance dip is < 10 Ohms for 200 ps rise time. The inductance of the coil-pair offers a further significant reduction of ESD peak voltages while having a low inductance for differential signals. Lastly, the parts can protect and filter one, two or three differential line pairs, while footprint-compatible ESD protection devices without filter are available as well.

In addition to HDMI 2.1, the combined common mode filter and ESD protection devices suit other high speed serial interfaces including HDMI 2.0, HDMI 1.4, MIPI, DisplayPort.

Nexperia’s PCMFxHDMI2BA features wafer-level chip scale packaging which eliminates package parasitics with their impact on performance, and is also very robust, capable of surviving 1500 drop tests. Devices are available now.

More information including product specs and datasheets is available at www.nexperia.com/HDMI-AND-DISPLAYPORT-PROTECTION

About Nexperia

Nexperia is a leading expert in the high-volume production of essential semiconductors, components that are required by every electronic design in the world. The company’s extensive portfolio includes diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs and analog & logic ICs. Headquartered in Nijmegen, the Netherlands, Nexperia annually ships more than 90 billion products, meeting the stringent standards set by the Automotive industry. These products are recognized as benchmarks in efficiency – in process, size, power and performance — with industry-leading small packages that save valuable energy and space.

With decades of experience in supplying to the world’s leading companies, Nexperia has over 12,000 employees across Asia, Europe and the US. Nexperia, a subsidiary of Wingtech Technology Co., Ltd. (600745.SS), has an extensive IP portfolio and is certified to IATF 16949, ISO 9001, ISO 14001 and OHSAS 18001.

Nexperia: Efficiency wins.

For press information, please contact:

Nexperia Agency: BWW Communications

Petra Beekmans, Head of Communications & Branding
Phone: +31 6 137 111 41
Email: petra.beekmans@nexperia.com

Nick Foot, director
+44-1491-636393
Nick.foot@bwwcomms.com