Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

Nexperia partners with KYOCERA AVX Salzburg to produce a 650 V silicon carbide rectifier module for power applications

Nexperia partners with KYOCERA AVX Salzburg to produce a 650 V silicon carbide rectifier module for power applications

October 10, 2023

Nijmegen -- Joint collaboration on SiC modules brings the next step in module compactness and maximum power density

Nexperia, the essential semiconductor expert, today announced it has entered into partnership with KYOCERA AVX Components (Salzburg) GmbH, a leading international supplier of advanced electronic components, to jointly produce a new 650 V, 20 A silicon carbide (SiC) rectifier module for high frequency power applications ranging from 3 kW to 11 kW power stack designs, aimed at application like industrial power supplies, EV charging stations, and on-board chargers. This release will represent a further deepening of the existing, long-lasting partnership between the two companies.

 

Space-saving and weight reduction are the key requirements for manufacturers of the next generation power applications. The compact footprint of this new SiC rectifier module will help to maximize power density, thereby reducing the amount of required board space and lowering the overall system cost. Thermal performance is optimized using a combination of top-side cooling (TSC) and an integrated negative temperature coefficient (NTC) sensor which monitors the device temperature and provides real time feedback for device or system level prognosis and diagnosis. This rectifier module has a low inductance package to enable high frequency operation and it has been qualified to operate with a junction temperature of up to 175 °C.

 

“This collaboration between Nexperia and KYOCERA AVX combines cutting edge silicon carbide semiconductors with state-of-the-art module packaging and will allow Nexperia to better serve the market demand for power electronic products which offer exceptionally high levels of power density,” according to Katrin Feurle, Senior Director of the Product Group SiC at Nexperia. “The release of this rectifier module will represent the first step in what is envisaged as a long-term SiC partnership between Nexperia and KYOCERA AVX”.

 

Thomas Rinschede, Deputy Vice President Sensing and Control Division at KYOCERA AVX Components Sensing and Control Division, comments: “We are delighted to further extend our successful partnership with Nexperia into the production of silicon carbide modules for power electronics applications. Nexperia’s manufacturing expertise combined with KYOCERA module know-how make a compelling offering for customers looking to achieve higher power densities using wide bandgap semiconductor technology.”

 

Nexperia expects samples of the new SiC rectifier modules to be available in the first quarter of 2024.

To learn more about Nexperia SiC diode products, visit: www.nexperia.com/sic_diodes.
For more information on the SiC rectifier module, please contact your Nexperia or Kyocera AVX sales representative.

About Nexperia

Headquartered in the Netherlands, Nexperia is a global semiconductor company with a rich European history and over 15,000 employees across Europe, Asia, and the United States. As a leading expert in the development and production of essential semiconductors, Nexperia’s components enable the basic functionality of virtually every electronic design in the world – from automotive and industrial to mobile and consumer applications.


The company serves a global customer base, shipping more than 100 billion products annually. These products are recognized as benchmarks in efficiency – in process, size, power, and performance. Nexperia's commitment to innovation, efficiency, sustainability, and stringent industry requirements is evident in its extensive IP portfolio, its expanding product range, and its certification to IATF 16949, ISO 9001, ISO 14001 and ISO 45001 standards.

About KYOCERA AVX

KYOCERA AVX is a leading global manufacturer of advanced electronic components engineered to accelerate technological innovation and build a better future. As a wholly owned subsidiary of KYOCERA Corporation structured to capitalize on shared resources and technical expertise, KYOCERA AVX has an expansive global footprint comprised of several dozen research, development, and manufacturing facilities spanning more than 15 countries and staffed with talented personnel dedicated to innovation, component quality, customer service, and enabling a brighter future through technology. KYOCERA AVX designs, develops, manufactures, and supplies advanced capacitors, antennas, interconnects, circuit protection and timing devices, sensors, controls, filters, fuses, diodes, resistors, couplers, and inductors optimized for employment in the international 5G, IoT, aerospace, automotive, consumer electronics, industrial, medical, and military markets.

For press information, please contact:

Nexperia

Anne Proch
Tel: +49 160 916 884 18
Email: anne.proch@nexperia.com
 

KYOCERA AVX

Sandra Groß
Head of Marketing Communications
Sensing and Control Division of KYOCERA AVX
+49 2389 788 – 175
sandra.gross@kyocera-avx.com
 

Publitek

Megan King
Tel: +44 7855060775
E-mail: megan.king@publitek.com