Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

Nexperia’s 650 V ultra- and hyperfast recovery rectifiers in D2PAK Real-2-Pin packaging offer high efficiency and reliability

Nexperia’s 650 V ultra- and hyperfast recovery rectifiers in D2PAK Real-2-Pin packaging offer high efficiency and reliability

July 10, 2024

Nijmegen -- Package configuration allows rectifiers to comply with higher creepage and clearance standards

Nexperia today released 650V ultra- and hyperfast recovery rectifiers in D2PAK Real-2-Pin (R2P) packaging for use in various automotive, industrial and consumer applications including charging adapters, photovoltaic (PV), inverters, servers and switched mode power supplies (SMPS).

Combining planar die technology with a state-of-the-art junction termination (JTE) design, these rectifiers offer high power density, fast switching times with soft recovery and excellent reliability. They are encapsulated in a D2PAK Real-2-Pin Package (SOT8018), which offers the same package outline as the standard D2PAK package but has only two pins instead of three (the middle cathode pin has been removed). This increases the pin-to-pin distance from 1.25mm to over 4mm, which allows to meet the creepage and clearance requirements stated in the IEC 60664 standard.

“These recovery rectifiers further demonstrate Nexperia’s expertise in the field of semiconductor device packaging” according to Frank Matschullat, Head of Product Group Power Bipolar Discretes at Nexperia. “By taking the innovative step of removing the cathode pin from a standard D2PAK package, Nexperia has created a Real-2-Pin package that can meet the creepage and clearance requirements, in particular for high voltage automotive applications.”

To learn more about Nexperia’s portfolio of recovery rectifiers, visit: https://www.nexperia.com/products/diodes/recovery-rectifiers

About Nexperia

Headquartered in the Netherlands, Nexperia is a global semiconductor company with a rich European history and over 14,000 employees across Europe, Asia, and the United States. As a leading expert in the development and production of essential semiconductors, Nexperia’s components enable the basic functionality of virtually every commercial electronic design in the world – from automotive and industrial to mobile and consumer applications.
The company serves a global customer base, shipping more than 100 billion products annually. These products are recognized as benchmarks in efficiency – in process, size, power, and performance. Nexperia's commitment to innovation, efficiency, sustainability, and stringent industry requirements is evident in its extensive IP portfolio, its expanding product range, and its certification to IATF 16949, ISO 9001, ISO 14001 and ISO 45001 standards.

 

For press information, please contact:

Nexperia

Anne Proch

Tel: +49 160 916 884 18

Email: anne.proch@nexperia.com

 

Publitek

Megan King

Tel: +44 7855060775

E-mail: megan.king@publitek.com