Nexperia’s new 120 V/4 A half-bridge gate driver raises robustness and efficiency in automotive applications
November 12, 2024Nijmegen -- Increasing power converter efficiency while also delivering smoother motor control
Nexperia today introduced a new series of high-performance gate driver ICs designed for driving both high-side and low-side N-channel MOSFETs in a synchronous buck or half-bridge configuration. These devices deliver high current output and excellent dynamic performance, boosting efficiency and robustness in applications. The automotive-qualified NGD4300-Q100 is ideal for electronic power steering and power converters, while the NGD4300 has been designed for use with DC-DC converters in consumer devices, servers and telecommunications equipment as well as for micro-inverters used in various industrial applications.

The floating high-side driver in these ICs can operate from bus voltages up to 120 V and use a bootstrap supply with an integrated diode, features which simplify overall system design and help to reduce PCB size. They can deliver up to 4 A (peak) source and 5 A of sink current to guarantee short rise and fall times even for heavy loads. The gate driver has a low 13 ns delay and offers excellent channel-to-channel delay matching of only 1 ns. These delays are significantly lower than for similar competing gate drivers and help to minimize dead-time by maximizing switching duty-cycle. 4 ns rise and 3.5 ns (typical) fall times help to deliver higher efficiency and support high frequency and fast system control. These gate drivers accept input control signals complying with both TTL and CMOS logic levels.
“These devices are the first in our new portfolio of high-performance half-bridge gate drivers” according to Irene Deng, general manager of the IC solutions business group at Nexperia. “This release demonstrates how Nexperia is using process innovation to respond to the burgeoning demand for robust gate drivers that can increase power converter efficiency while also delivering smoother motor control in consumer, industrial and automotive applications.”
For superior robustness in power conversion and motor driving applications, these ICs are fabricated using a silicon-on-insulator (SOI) process. This allows the negative voltage tolerance of the HS pin to extend to -5 V, significantly reducing the risk of damage caused by system parasitic component and unexpected spikes. The NGD4300 and NGD4300-Q100 are available in a choice of DFN-8, SO-8 and HSO-8 packages to offer engineers the flexibility to trade-off between device size and thermal performance, depending on application requirements.
To learn more about Nexperia’s gate-driver ICs, visit: https://www.nexperia.com/products/analog-logic-ics/power-ics/gate-drivers/half-bridge-gate-drivers
About Nexperia
Headquartered in the Netherlands, Nexperia is a global semiconductor company with a rich European history and over 15,000 employees across Europe, Asia, and the United States. As a leading expert in the development and production of essential semiconductors, Nexperia’s components enable the basic functionality of virtually every electronic design in the world – from automotive and industrial to mobile and consumer applications.
The company serves a global customer base, shipping more than 100 billion products annually. These products are recognized as benchmarks in efficiency – in process, size, power, and performance. Nexperia's commitment to innovation, efficiency, sustainability, and stringent industry requirements is evident in its extensive IP portfolio, its expanding product range, and its certification to IATF 16949, ISO 9001, ISO 14001 and ISO 45001 standards.
For press information, please contact:
Nexperia
Anne Proch
Tel: +49 160 916 884 18
Email: anne.proch@nexperia.com
Publitek
Lucy Sorton
Tel: +44 07966 301949
E-mail: lucy.sorton@publitek.com