Nexperia to demonstrate full range of automotive and industrial applications at electronica 2022
October 21, 2022Nijmegen -- For the first time Nexperia will be part of electronica with a presence in Hall C3, booth 319.

Nexperia, the expert in essential semiconductors, will be showcasing its offering for automotive and industrial applications at electronica 2022 (November 15-18) in Munich on booth, C3-319.
“After years of virtual meetings, we look forward to meeting our customers in person in Munich,” said Mark Roeloffzen, SVP & General Manager Business Group Bipolar Discretes. “electronica showcases the complete range of technologies, products and solutions across the entire industry and will highlight the ubiquity of Nexperia’s essential semiconductors. If it has a battery, plug or motor, you can be sure to find one of our diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs or analog & logic ICs.”
electronica 2022 provides an ideal opportunity to engage with customers and focus on current industry megatrends such as connectivity, digitalization, electrification, automation, sustainability, and energy efficiency. Nexperia will demonstrate how its ongoing commitment to investment in R&D and capacity is supporting these megatrends with its expanding portfolio, which is capable of delivering complex, high-power products at volume to support power management and signal conversion.
Nexperia will also be showing a selection of demo boards that illustrate the company’s power capabilities. Among the products and technologies to be featured will be:
- CCPAK - Nexperia’s new surface-mount copper-clip package for Power GaN
- GaN FETs double pulse evaluation board
- Nexperia’s evaluation board for benchmarking dynamic performance of 650 V SiC rectifiers
- Power management ICs, including a Battery Booster – for wireless sensors and IoT applications powered by coin cells
- Nexperia’s first Gate Driver IC for power switching applications.
About Nexperia
Nexperia is a leading expert in the high-volume production of essential semiconductors, components that are required by every electronic design in the world. The company’s extensive portfolio includes diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs and analog & logic ICs. Headquartered in Nijmegen, the Netherlands, Nexperia annually ships more than 100 billion products, meeting the stringent standards set by the automotive industry. These products are recognized as benchmarks in efficiency – in process, size, power and performance — with industry-leading small packages that save valuable energy and space.
With decades of experience in supplying to the world’s leading companies, Nexperia has over 14,000 employees across Asia, Europe and the US. Nexperia, a subsidiary of Wingtech Technology Co., Ltd. (600745.SS), has an extensive IP portfolio and is certified to IATF 16949, ISO 9001, ISO 14001 and ISO 45001.
For press information, please contact:
Nexperia
Petra Beekmans, Head of Communications & Branding
Phone: +31 6 137 111 41
Email: petra.beekmans@nexperia.com
Judith Schröter
Phone: +49 170 8586403
Email: judith.schroeter@nexperia.com
Publitek
Björn Oberhössel
Phone: +49 4181 968098-30