Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

MJD bipolar transistors up to 8 A widen Nexperia’s power portfolio

MJD bipolar transistors up to 8 A widen Nexperia’s power portfolio

October 16, 2019

Nijmegen -- High quality, high reliability, AEC-Q101-qualified devices

Nexperia, the expert in discrete and MOSFET components and analog & logic ICs, today announced new high quality, high reliability automotive (AEC-Q101-qualified) and consumer/industrial-qualified MJD 3 A and 8 A power bipolar transistors. The product family includes eight parts in both 80 V and 100 V NPN and PNP versions.

These well-known devices in industry-standard footprint now complement Nexperia’s existing portfolio of high performance bipolar power transistors and further expand the company’s total power bipolar discrete offering. Applications include: LED automotive lighting; backlight dimming in LCD displays; linear voltage regulators; relay replacement; motor drives; laser printers and MOSFET drivers.

Nexperia Product Manager, Frank Matschullat, comments: “Nexperia is respected as a high volume, high quality supplier with a broad customer base. Widening our bipolar transistor portfolio with these higher current MJD devices enables design engineers to benefit from the recognised Nexperia performance advantages. This supports industry’s desire to add efficiency to the supply chain and focus on few premium logistics suppliers such as Nexperia.”

More information on the new MJD power bipolar transistors including product specs and datasheets is available at www.nexperia.com/products/bipolar-transistors/general-purpose-bipolar-transistors/medium-power-transistors/series/MJD-SERIES.html

About Nexperia

Nexperia is the expert in high-volume production of discrete and MOSFET components and analog & logic ICs that meet the stringent standards set by the Automotive industry. With an absolute focus on efficiency, Nexperia consistently produces the essential semiconductors required by every electronic design in the world: more than 90 billion annually. Products that are benchmarks in efficiency - in process, size, power and performance - with industry-leading small packages that save valuable energy and space.
With decades of experience, supplying to the world’s biggest companies, Nexperia has over 11,000 employees across Asia, Europe and the U.S., offering global support. The company has an extensive IP portfolio and is certified to IATF 16949, ISO 9001, ISO 14001 and OHSAS 18001.

Nexperia: Efficiency wins.

For press information, please contact:

Nexperia Agency: BWW Communications

Petra Beekmans, Head of Communications & Branding
Phone: +31 6 137 111 41
Email: petra.beekmans@nexperia.com

Nick Foot, director
+44-1491-636393
Nick.foot@bwwcomms.com