Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

Nexperia launches AEC-Q101-qualified, leadless CAN-FD protection diodes with industry-leading ESD performance

Nexperia launches AEC-Q101-qualified, leadless CAN-FD protection diodes with industry-leading ESD performance

December 02, 2020

Nijmegen -- AOI-compatible; excellent RF performance

Nexperia, the expert in essential semiconductors, has announced new leadless ESD protection devices for CAN-FD applications. Devices are available in leadless packages with side-wettable flanks that enable AOI tools to be used. Fully AEC-Q101-qualified, the PESD2CANFDx series parts also offer industry-leading ESD and RF performance, and save PCB space.

Nexperia offers silicon-based ESD protection for the CAN-FD bus in both leaded and leadless packages. The new DFN1412D-3 and DFN1110D-3 leadless DFN packages with side-wettable flanks occupy 80% less PCB space than traditional SOT23 and SOT323 packages. Despite this, products assembled in this package feature improved thermal behaviour due to a larger internal lead frame that includes a heatsink and thermal pad.

PESD2CANFDx diodes are also very ESD robust delivering excellent system level protection performance. This is because the parts have industry’s lowest clamping voltages of only 33 V at IPP = 1 A and low dynamic resistance of 0.7 Ω. Nexperia ESD protection devices also offer very good RF switching parameters featuring a mixed mode insertion loss of just +20 dB at 300 MHz, leading to excellent signal integrity.

Commented Nexperia’s product manager Lukas Droemer: “CAN-FD is an important bus in automotive in-vehicle networks but devices must be protected against ESD. Another essential requirement for automotive applications is the ability to use AOI. Our new devices in leadless packages meet both these requirements, providing a high-performance alternative to leaded SMD packages. The PESD2CANFDx series fulfils all CAN (FD) specification requirements and exceeds the requirements of AEC-Q101 by two times.”

20 devices are available now in the DFN1412D-3 and DFN1110D-3 packages for automotive and industrial applications including CAN/CAN-FD, FlexRay, SENT and LVDS. More details are available at https://efficiencywins.nexperia.com/efficient-products/getting-esd-protection-right-for-CAN-FD.html

About Nexperia

Nexperia is a leading expert in the high-volume production of essential semiconductors, components that are required by every electronic design in the world. The company’s extensive portfolio includes diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs and analog & logic ICs. Headquartered in Nijmegen, the Netherlands, Nexperia annually ships more than 90 billion products, meeting the stringent standards set by the automotive industry. These products are recognized as benchmarks in efficiency – in process, size, power and performance — with industry-leading small packages that save valuable energy and space.

With decades of experience in supplying to the world’s leading companies, Nexperia has over 12,000 employees across Asia, Europe and the US. Nexperia, a subsidiary of Wingtech Technology Co., Ltd. (600745.SS), has an extensive IP portfolio and is certified to IATF 16949, ISO 9001, ISO 14001 and OHSAS 18001.

Nexperia: Efficiency wins.

For press information, please contact:

Nexperia Agency: BWW Communications

Petra Beekmans, Head of Communications & Branding
Phone: +31 6 137 111 41
Email: petra.beekmans@nexperia.com

Nick Foot, director
+44-1491-636393
Nick.foot@bwwcomms.com