Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

Nexperia launches ‘Power Live’ September 21-23 2021

Nexperia launches ‘Power Live’ September 21-23 2021

August 30, 2021

Nijmegen -- Participate in live discussions on GaN, MOSFETs, power diodes and bipolar transistors for automotive and industrial applications; View on-demand video demos direct from Nexperia’s labs

Nexperia, the expert in essential semiconductors, today announced ‘Power Live’, its second annual virtual conference from 21st-23rd September. Building on the success of last year’s inaugural event, the expanded three-day event will cover a wide range of subjects related to power electronics featuring GaN devices, MOSFETs, power diodes and bipolar transistors for automotive and industrial applications.

Session highlights will include:

  • Fully Electrothermal MOSFET Models
    A detailed preview of Nexperia’s new electrothermal MOSFET models, which can accurately represent static and dynamic characteristics of devices within simulation and reduce the risk of EMC issues ordinarily recognised late in the design process.

  • 650V GaN CCPAK evaluation
    Features and benefits of the upcoming evaluation board for benchmarking GaN CCPAK devices using double-pulse testing.

  • Designing with power MOSFETs in industrial applications
    Why and when you need a 500 A MOSFET, optimizing key characteristics, and managing in-rush current and hot SOA curves.

  • Schottky, Silicon Germanium or Recovery (PN) rectifiers?
    How to achieve extra efficiency and reliability in automotive applications like LED driver or solenoid drive by choosing the most suitable power diode.

The full agenda will include live presentations inviting engineers to discuss and contribute to some of today’s biggest challenges when designing with power components, as well as case studies and contributions from Nexperia’s valued partners. Attendees can also watch Nexperia’s resident power experts present the latest technology demos direct from the company’s worldwide labs throughout the event.

A GaN panel discussion attended by both Nexperia and industry experts, will close the ‘Power Live’ event on Thursday, 23rd September. This will be an open forum to discuss thoughts and influences of the technology and market. Contributions from participants are very welcome.

Commenting on ‘Power Live’ Robby Ferdinandus, Global Head of Marketing at Nexperia, says: “The feedback we got from our first event last year was excellent. More than 700 engineers registered to attend, and many said they found it especially invaluable to be able to engage with other like-minded people in the live sessions to discuss common design challenges.”

About Nexperia

Nexperia is a leading expert in the high-volume production of essential semiconductors, components that are required by every electronic design in the world. The company’s extensive portfolio includes diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs and analog & logic ICs. Headquartered in Nijmegen, the Netherlands, Nexperia annually ships more than 100 billion products, meeting the stringent standards set by the automotive industry. These products are recognized as benchmarks in efficiency – in process, size, power and performance — with industry-leading small packages that save valuable energy and space.

With decades of experience in supplying to the world’s leading companies, Nexperia has over 12,000 employees across Asia, Europe and the US. Nexperia, a subsidiary of Wingtech Technology Co., Ltd. (600745.SS), has an extensive IP portfolio and is certified to IATF 16949, ISO 9001, ISO 14001 and OHSAS 18001.

 

Nexperia: Efficiency wins.

For press information, please contact:

Nexperia Agency: BWW Communications

Petra Beekmans, Head of Communications & Branding
Phone: +31 6 137 111 41
Email: petra.beekmans@nexperia.com

Nick Foot, director
Phone: +44-1491-636393
Email: Nick.foot@bwwcomms.com