Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

Ultra-tiny MOSFETs from Nexperia are 36% smaller with lowest RDS(on)

Ultra-tiny MOSFETs from Nexperia are 36% smaller with lowest RDS(on)

April 22, 2020

Nijmegen -- Easy-to-use package for wearables and high-volume applications

Nexperia, the expert in essential semiconductors, has launched a range of MOSFETs in the ultra-small DFN0606 package for mobile and portable applications including wearables. The devices also offer the lowest RDS(on) for their size and employ the commonly used pitch of 0.35 mm to simplify PCB assembly processes.

With a footprint of just 0.62 x 0.62 mm, the PMH family of DFN0606-packaged MOSFETs delivers a space-saving of over 36% when compared to previous-generation DFN1006 parts. Due to advanced process technology, the new devices offer the lowest RDS(on) in market, with more than 60% reduction compared to competitor devices, excellent ESD performance, and VGS low voltage threshold down to 0.7 V, a vital parameter for portable applications with low drive voltage.

Sandy Wang, Nexperia’s product manager commented: “The latest generation of wearables continues to push boundaries in consumer technology. The evolution of smart-phones, smart-watches, fitness trackers and other innovations requires miniaturized MOSFETs that provide leading performance and efficiency for an ever-growing list of complex functions. Nexperia has a high-volume production capacity for these devices and the manufacturing footprint to upscale for the most demanding of markets."

Nine PMH devices in the new DFN0606 package are available now. More information including product specs and datasheets is available at https://efficiencywins.nexperia.com/efficient-products/dfn0606-mosfets-efficiency-in-the-smallest-packages.html

About Nexperia

Nexperia is a leading expert in the high-volume production of essential semiconductors, components that are required by every electronic design in the world. The company’s extensive portfolio includes diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs and analog & logic ICs. Headquartered in Nijmegen, Netherlands, Nexperia annually ships more than 90 billion products, each meeting the stringent standards set by the Automotive industry. These products are recognized as benchmarks in efficiency – in process, size, power and performance — with industry-leading small packages that save valuable energy and space.

With decades of experience in supplying to the world’s leading companies, Nexperia has over 12,000 employees across Asia, Europe and the US. Nexperia, a subsidiary of Wingtech Technology Co., Ltd. (600745.SS), has an extensive IP portfolio and is certified to IATF 16949, ISO 9001, ISO 14001 and OHSAS 18001.

Nexperia: Efficiency wins.

For press information, please contact:

Nexperia Agency: BWW Communications

Petra Beekmans, Head of Communications & Branding
Phone: +31 6 137 111 41
Email: petra.beekmans@nexperia.com
 

Nick Foot, director
+44-1491-636393
Nick.foot@bwwcomms.com