Automatic HVAC - BLDC blower motor

In Heating, Ventilation, and Air Conditioning (HVAC) systems, the trend is towards temperature control with PWM driven brushless DC motors. Overall system reliability and efficiency is improved compared with linear operation and brushed motors. This delivers significant performance, fuel and CO2 savings over the lifetime of the vehicle.

  • Block diagram
  • Design considerations
  • Product listing
  • Support

Block diagram

TVSdiode ESDdiode ballasttransistor SBC motor drive MOSFETs GATEDRIVER µCONTROLLER M 3 aaa-026478 CAN/FlexRay Reverse batteryprotection 12 V BATTERY Highlighted components are Nexperia focus products.

Transient Voltage Suppressors (TVS)

Reverse battery protection

Motor drive MOSFETs

ESD bus protection

Ballast transistor

Select a component

To view more information about the Nexperia components used in this application, please select a component above or click on a component (highlighted in blue) in the block diagram.

Design considerations

  • 50 W – 400 W Brushless DC motor drive
    BLDC preferred for controllability and low power performance
  • Controlled by 6 MOSFETs operated with PWM
    puts the focus on switching losses and EMC performance\power saving of 100 W on average emission reduction of approx. 0.24 kg CO2 per 100 km.
  • Applications face a high ambient temperature

Product listing

Transient Voltage Suppressors (TVS)

Reverse battery protection

Motor drive MOSFETs

ESD bus protection