Products
Design considerations
- Using solutions with very low capacitance (0.35 pF) enables easy design of the antenna matching circuit
- Higher breakdown voltages fo 18 / 24 V
- For the antenna circuit to maintain strong signal integrity, intermodulation distortion must be avoided. To achieve this use protection diodes that have diode capacitance with very small voltage dependency.
- Ensure your design meets regulations: ESD robustness of up to 10 kV according to IEC61000-4-2
- In compact systems, a very small package e.g. DFN1006-2 (SOD882) / DSN0603-2 (SOD962) saves space
Let us help you with product and design questions
Contact our technical support desk for your technical questions.