
74AUP1G57
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74AUP1G57GM | 74AUP1G57GM,115 (935279958115) |
Active | aC |
![]() XSON6 (SOT886) |
SOT886 |
REFLOW_BG-BD-1
|
SOT886_115 |
74AUP1G57GM,132 (935279958132) |
Active | aC | SOT886_132 | ||||
74AUP1G57GN | 74AUP1G57GN,132 (935291743132) |
Active | aC |
![]() XSON6 (SOT1115) |
SOT1115 |
REFLOW_BG-BD-1
|
SOT1115_132 |
74AUP1G57GS | 74AUP1G57GS,132 (935292867132) |
Active | aC |
![]() XSON6 (SOT1202) |
SOT1202 |
REFLOW_BG-BD-1
|
SOT1202_132 |
74AUP1G57GW | 74AUP1G57GW,125 (935279957125) |
Active | aC |
![]() TSSOP6 (SOT363-2) |
SOT363-2 | SOT363-2_125 | |
74AUP1G57GX | 74AUP1G57GXZ (935307121147) |
Active | aC |
![]() X2SON6 (SOT1255-2) |
SOT1255-2 | SOT1255-2_147 |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74AUP1G57GF | 74AUP1G57GF,132 (935281328132) |
Obsolete | no package information |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74AUP1G57GM | 74AUP1G57GM,115 | 74AUP1G57GM |
|
![]() |
74AUP1G57GM | 74AUP1G57GM,132 | 74AUP1G57GM |
|
![]() |
74AUP1G57GN | 74AUP1G57GN,132 | 74AUP1G57GN |
|
![]() |
74AUP1G57GS | 74AUP1G57GS,132 | 74AUP1G57GS |
|
![]() |
74AUP1G57GW | 74AUP1G57GW,125 | 74AUP1G57GW |
|
![]() |
74AUP1G57GX | 74AUP1G57GXZ | 74AUP1G57GX |
|
![]() |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74AUP1G57GF | 74AUP1G57GF,132 | 74AUP1G57GF |
|
![]() |
Documentation (35)
File name | Title | Type | Date |
---|---|---|---|
74AUP1G57 | Low-power configurable multiple function gate | Data sheet | 2023-07-24 |
AN10161 | PicoGate Logic footprints | Application note | 2002-10-29 |
AN11052 | Pin FMEA for AUP family | Application note | 2019-01-09 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
001aab583 | Block diagram: 74AUP1G57GF, 74AUP1G57GM, 74AUP1G57GW, 74AUP1T57GF, 74AUP1T57GM, 74AUP1T57GW, 74LVC1G57GF, 74LVC1G57GM, 74LVC1G57GV, 74LVC1G57GW | Block diagram | 2009-11-03 |
001aab584 | Block diagram: 74AUP1G57GF, 74AUP1G57GM, 74AUP1G57GW | Block diagram | 2009-11-04 |
001aab585 | Block diagram: 74AUP1G57GF, 74AUP1G57GM, 74AUP1G57GW | Block diagram | 2009-11-03 |
001aab586 | Block diagram: 74AUP1G57GF, 74AUP1G57GM, 74AUP1G57GW | Block diagram | 2009-11-04 |
001aab587 | Block diagram: 74AUP1G57GF, 74AUP1G57GM, 74AUP1G57GW | Block diagram | 2009-11-03 |
001aab588 | Block diagram: 74AUP1G57GF, 74AUP1G57GM, 74AUP1G57GW | Block diagram | 2009-11-03 |
001aab589 | Block diagram: 74AUP1G57GF, 74AUP1G57GM, 74AUP1G57GW | Block diagram | 2009-11-04 |
Nexperia_document_guide_MiniLogic_MicroPak_201808 | MicroPak leadless logic portfolio guide | Brochure | 2018-09-03 |
SOT886 | 3D model for products with SOT886 package | Design support | 2019-10-03 |
SOT1115 | 3D model for products with SOT1115 package | Design support | 2023-02-02 |
SOT1202 | 3D model for products with SOT1202 package | Design support | 2023-02-02 |
SOT363-2 | 3D model for products with SOT363-2 package | Design support | 2023-02-02 |
SOT1255-2 | 3D model for products with SOT1255-2 package | Design support | 2021-01-28 |
aup1g57 | aup1g57 IBIS model | IBIS model | 2015-09-06 |
Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904 | Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904 | Leaflet | 2019-04-12 |
Nexperia_document_leaflet_Logic_SingleConfigurableLogic_201812 | Single configurable logic | Leaflet | 2019-01-04 |
Nexperia_document_leaflet_Logic_X2SON_packages_062018 | X2SON ultra-small 4, 5, 6 & 8-pin leadless packages | Leaflet | 2018-06-05 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DFN1410-6_SOT886_mk | plastic, extremely thin small outline package; no leads; 6 terminals; 0.6 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
XSON6_SOT886_mk | plastic, extremely thin small outline package; no leads; 6 terminals; 0.6 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
XSON6_SOT1115_mk | plastic, extremely thin small outline package; 6 terminals; 0.55 mm pitch; 0.9 mm x 1 mm x 0.35 mm body | Marcom graphics | 2017-01-28 |
SOT886 | plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Package information | 2022-06-01 |
SOT1115 | plastic, leadless extremely thin small outline package; 6 terminals; 0.3 mm pitch; 0.9 mm x 1 mm x 0.35 mm body | Package information | 2022-05-27 |
SOT1202 | plastic, leadless extremely thin small outline package; 6 terminals; 0.35 mm pitch; 1 mm x 1mm x 0.35 mm body | Package information | 2022-06-01 |
SOT363-2 | plastic thin shrink small outline package; 6 leads; body width 1.25 mm | Package information | 2022-11-21 |
SOT1255-2 | plastic thermal enhanced extremely thin small outline package; no leads;6 terminals; body 1.0 x 0.8 x 0.32 mm | Package information | 2020-08-27 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
MAR_SOT886 | MAR_SOT886 Topmark | Top marking | 2013-06-03 |
MAR_SOT1115 | MAR_SOT1115 Topmark | Top marking | 2013-06-03 |
MAR_SOT1202 | MAR_SOT1202 Topmark | Top marking | 2013-06-03 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT886 | 3D model for products with SOT886 package | Design support | 2019-10-03 |
SOT1115 | 3D model for products with SOT1115 package | Design support | 2023-02-02 |
SOT1202 | 3D model for products with SOT1202 package | Design support | 2023-02-02 |
SOT363-2 | 3D model for products with SOT363-2 package | Design support | 2023-02-02 |
SOT1255-2 | 3D model for products with SOT1255-2 package | Design support | 2021-01-28 |
aup1g57 | aup1g57 IBIS model | IBIS model | 2015-09-06 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.