Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

Parametrics

Type number VCC (V) Logic switching levels Output drive capability (mA) tpd (ns) fmax (MHz) Nr of bits Power dissipation considerations Tamb (°C) Package name
74LVC1G11GM 1.65 - 5.5 CMOS/LVTTL ± 32 2.6 175 1 low -40~125 XSON6
74LVC1G11GN 1.65 - 5.5 CMOS/LVTTL ± 32 2.6 175 1 low -40~125 XSON6
74LVC1G11GS 1.65 - 5.5 CMOS/LVTTL ± 32 2.6 175 1 low -40~125 XSON6
74LVC1G11GV 1.65 - 5.5 CMOS/LVTTL ± 32 2.6 175 1 low -40~125 TSOP6
74LVC1G11GW 1.65 - 5.5 CMOS/LVTTL ± 32 2.6 175 1 low -40~125 TSSOP6
74LVC1G11GX 1.65 - 5.5 CMOS/LVTTL ± 32 2.6 175 1 low -40~125 X2SON6

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74LVC1G11GM 74LVC1G11GM,115
(935279532115)
Active VU SOT886
XSON6
(SOT886)
SOT886 REFLOW_BG-BD-1
SOT886_115
74LVC1G11GM,132
(935279532132)
Active VU SOT886_132
74LVC1G11GN 74LVC1G11GN,132
(935291776132)
Active VU SOT1115
XSON6
(SOT1115)
SOT1115 REFLOW_BG-BD-1
SOT1115_132
74LVC1G11GS 74LVC1G11GS,132
(935292899132)
Active VU SOT1202
XSON6
(SOT1202)
SOT1202 REFLOW_BG-BD-1
SOT1202_132
74LVC1G11GV 74LVC1G11GV,125
(935277224125)
Active V11 SOT457
TSOP6
(SOT457)
SOT457 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT457_125
74LVC1G11GW 74LVC1G11GW,125
(935277225125)
Active VU SOT363-2
TSSOP6
(SOT363-2)
SOT363-2 SOT363-2_125
74LVC1G11GX 74LVC1G11GXZ
(935307081147)
Active VU SOT1255-2
X2SON6
(SOT1255-2)
SOT1255-2 SOT1255-2_147

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74LVC1G11GF 74LVC1G11GF,132
(935282408132)
Obsolete VU SOT891
XSON6
(SOT891)
SOT891 REFLOW_BG-BD-1
SOT891_132

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
74LVC1G11GM 74LVC1G11GM,115 74LVC1G11GM rohs rhf rhf
74LVC1G11GM 74LVC1G11GM,132 74LVC1G11GM rohs rhf rhf
74LVC1G11GN 74LVC1G11GN,132 74LVC1G11GN rohs rhf rhf
74LVC1G11GS 74LVC1G11GS,132 74LVC1G11GS rohs rhf rhf
74LVC1G11GV 74LVC1G11GV,125 74LVC1G11GV rohs rhf rhf
74LVC1G11GW 74LVC1G11GW,125 74LVC1G11GW rohs rhf rhf
74LVC1G11GX 74LVC1G11GXZ 74LVC1G11GX rohs rhf rhf

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
74LVC1G11GF 74LVC1G11GF,132 74LVC1G11GF rohs rhf rhf
Quality and reliability disclaimer

Documentation (35)

File name Title Type Date
74LVC1G11 Single 3-input AND gate Data sheet 2023-08-15
AN10161 PicoGate Logic footprints Application note 2002-10-29
AN11009 Pin FMEA for LVC family Application note 2019-01-09
001aac033 Block diagram: 74LVC1G11GF, 74LVC1G11GM, 74LVC1G11GV, 74LVC1G11GW, 74AUP1G11GF, 74AUP1G11GM, 74AUP1G11GW Block diagram 2009-11-03
Nexperia_document_guide_MiniLogic_MicroPak_201808 MicroPak leadless logic portfolio guide Brochure 2018-09-03
Nexperia_document_guide_MiniLogic_PicoGate_201901 PicoGate leaded logic portfolio guide Brochure 2019-01-07
SOT891 3D model for products with SOT891 package Design support 2019-10-03
SOT886 3D model for products with SOT886 package Design support 2019-10-03
SOT1115 3D model for products with SOT1115 package Design support 2023-02-02
SOT1202 3D model for products with SOT1202 package Design support 2023-02-02
SOT457 3D model for products with SOT457 package Design support 2022-11-04
SOT363-2 3D model for products with SOT363-2 package Design support 2023-02-02
SOT1255-2 3D model for products with SOT1255-2 package Design support 2021-01-28
lvc1g11 74LVC1G11 IBIS model IBIS model 2015-09-06
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
DFN1010-6_SOT891_mk plastic, extremely thin small outline package; 6 terminals; 0.55 mm pitch; 1 mm x 1 mm x 0.5 mm body Marcom graphics 2017-01-28
DFN1410-6_SOT886_mk plastic, extremely thin small outline package; no leads; 6 terminals; 0.6 mm pitch; 1 mm x 1.45 mm x 0.5 mm body Marcom graphics 2017-01-28
XSON6_SOT886_mk plastic, extremely thin small outline package; no leads; 6 terminals; 0.6 mm pitch; 1 mm x 1.45 mm x 0.5 mm body Marcom graphics 2017-01-28
XSON6_SOT1115_mk plastic, extremely thin small outline package; 6 terminals; 0.55 mm pitch; 0.9 mm x 1 mm x 0.35 mm body Marcom graphics 2017-01-28
TSOP6_SOT457_mk plastic, surface-mounted package (TSOP6); 6 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body Marcom graphics 2017-01-28
SOT891 plastic, leadless extremely thin small outline package; 6 terminals; 0.35 mm pitch; 1 mm x 1 mm x 0.5 mm body Package information 2020-04-21
SOT886 plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm body Package information 2022-06-01
SOT1115 plastic, leadless extremely thin small outline package; 6 terminals; 0.3 mm pitch; 0.9 mm x 1 mm x 0.35 mm body Package information 2022-05-27
SOT1202 plastic, leadless extremely thin small outline package; 6 terminals; 0.35 mm pitch; 1 mm x 1mm x 0.35 mm body Package information 2022-06-01
SOT457 plastic, surface-mounted package (SC-74; TSOP6); 6 leads Package information 2023-03-03
SOT363-2 plastic thin shrink small outline package; 6 leads; body width 1.25 mm Package information 2022-11-21
SOT1255-2 plastic thermal enhanced extremely thin small outline package; no leads;6 terminals; body 1.0 x 0.8 x 0.32 mm Package information 2020-08-27
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
Nexperia_Selection_guide_2023 Nexperia Selection Guide 2023 Selection guide 2023-05-10
MAR_SOT891 MAR_SOT891 Topmark Top marking 2013-06-03
MAR_SOT886 MAR_SOT886 Topmark Top marking 2013-06-03
MAR_SOT1115 MAR_SOT1115 Topmark Top marking 2013-06-03
MAR_SOT1202 MAR_SOT1202 Topmark Top marking 2013-06-03
MAR_SOT457 MAR_SOT457 Topmark Top marking 2013-06-03
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT891 3D model for products with SOT891 package Design support 2019-10-03
SOT886 3D model for products with SOT886 package Design support 2019-10-03
SOT1115 3D model for products with SOT1115 package Design support 2023-02-02
SOT1202 3D model for products with SOT1202 package Design support 2023-02-02
SOT457 3D model for products with SOT457 package Design support 2022-11-04
SOT363-2 3D model for products with SOT363-2 package Design support 2023-02-02
SOT1255-2 3D model for products with SOT1255-2 package Design support 2021-01-28
lvc1g11 74LVC1G11 IBIS model IBIS model 2015-09-06

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.