Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

Low-Voltage CMOS (LVC)

Applications

LVC logic devices are specified over 1.65 V to 3.6 V (standard) or 1.65 V to 5.5 V (PicoGate). With a balanced output drive of 24 mA and typical propagation delay of 4 ns, the LVC family includes buffers/line drivers, transceivers, gates, analog switches and translators .

Over voltage tolerant I/O, source termination resistor, bus hold and power OFF are some of the advanced features of these devices making them ideal for parallel interface applications.

LVC products are available in SO, TSSOP, PicoGate and innovative leadless MicroPak and DQFN packages for PCB space saving. Nexperia's LVC products are fully specified from -40°C to 125°C.

Supply voltage

1.8 V

2.7 V

3.3 V

5.0 V

Input characteristics

Schmitt trigger

image

aaa-007118



aaa-007117



aaa-007116

Schmitt trigger action*



aaa-007083



aaa-007082



aaa-007081



aaa-007080

Output characteristics**

Standard output



aaa-007120



aaa-007121



aaa-007122

n.a

Source terminated



aaa-007123



aaa-007124



aaa-007125

n.a

PicoGate



aaa-007126



aaa-007127



aaa-007128



aaa-007129

* Standard inputs have Schmitt trigger action (small hysteresis) to improve noise immunity

** For open-drain outputs refer only to the IOL curves

Key features and benefits

Features and benefits

  • 4 ns typical propagation delay
  • Output drive capability IOH / IOL = ±24 mA
  • Low power
  • 5 V-tolerant I/O
  • Live insertion/extraction permitted
  • Optional: Buffers and drivers with 30 Ω integrated series termination
  • Optional: Bus-Hold on data inputs
  • Bus interface functions available in 16-bit and 32-bit versions

Key applications

Applications

  • STB, DVD, HDTV
  • Workstations
  • Telecom and networking equipment
  • Advanced bus interfaces
  • Computer peripherals

Parametric search

LVC
Please wait loading data...
Parametric search is unavailable.

Products

Analog & Logic ICs

Type number Description Status Quick access
74LVC32245AEC 32-bit bus transceiver with direction pin; 5 V tolerant; 3-state EndOfLife
74LVC2G17GM-Q100 EndOfLife
74LVC1G123GD EndOfLife
74LVC4245AD-Q100 Octal dual supply translating transceiver; 3-state EndOfLife
74LVC1G123GF EndOfLife
74LVC1G384GW-Q100 Bilateral switch Production
74LVC1G66GW-Q100 Bilateral switch Production
74LVC1G66GM-Q100 EndOfLife
74LVC4066BQ-Q100 Quad bilateral switch Production
74LVC1G66GV-Q100 Bilateral switch Production
74LVC4T3144PW-Q100 4-bit dual supply buffer/line driver; 3-state Production
74LVC1G384GV-Q100 Bilateral switch Production
74LVC1G3157GV-Q100 10 Ω single-pole double-throw analog switch Production
74LVC1G53DC-Q100 2-channel analog multiplexer/demultiplexer Production
74LVC2G66DP-Q100 Bilateral switch Production
74LVC1G53DP-Q100 2-channel analog multiplexer/demultiplexer Production
74LVC4066PW-Q100 Quad bilateral switch Production
74LVC1G3157GW-Q100 10 Ω single-pole double-throw analog switch Production
74LVC2G3157DP-Q100 Dual 10 Ω single-pole double-throw analog switch Production
74LVC4066D-Q100 Quad bilateral switch Production
74LVC2G66DC-Q100 Bilateral switch Production
74LVC1G3157GM-Q100 10 Ω single-pole double-throw analog switch Production
74LVCH162374ADL 16-bit edge-triggered D-type flip-flop with 30 Ohm series termination resistors; 5 V input/output tolerant; 3-state EndOfLife
74LVC573ABX Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state EndOfLife
74LVC1G04GX4 Single inverter Production
74LVC162244ADL 16-bit buffer/line driver; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state EndOfLife
74LVC823ABQ-Q100 9-bit D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger; 3-state EndOfLife
74LVCH16244AEV 16-bit buffer/line driver; 5 V input/output tolerant; 3-state EndOfLife
74LVC16244AEV 16-bit buffer/line driver; 5 V input/output tolerant; 3-state EndOfLife
74LVC162373ADL 16-bit D-type transparent latch; 30 Ohm series termination resistors; 5 V tolerant inputs/outputs; 3-state EndOfLife
74LVC16374ABX 16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-state EndOfLife
74LVCH244ABX Octal buffer/line driver; 3-state EndOfLife
74LVC244ABX Octal buffer/line driver; 3-state EndOfLife
74LVCH244ADB-Q100 Octal buffer/line driver; 3-state EndOfLife
74LVC16241ADL 16-bit buffer/line driver with 5 V tolerant inputs/outputs; 3-state EndOfLife
74LVC16245AEV-Q100 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state EndOfLife
74LVC373ADB-Q100 Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state EndOfLife
74LVCH16244ADL 16-bit buffer/line driver; 5 V input/output tolerant; 3-state EndOfLife
74LVC823AD 9-bit D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger; 3-state EndOfLife
74LVC16373ADL 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state EndOfLife
74LVCH16374ADL 16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-state EndOfLife
74LVCH245ABX Octal bus transceiver; 3-state EndOfLife
74LVCH16245ABX 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state EndOfLife
74LVCH16245AEV 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state EndOfLife
74LVCH16245AEV-Q100 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state EndOfLife
74LVC1G126GF Bus buffer/line driver; 3-state EndOfLife
74LVCH16541ADL 16-bit buffer/line driver; 3-state EndOfLife
74LVC157ADB-Q100 Quad 2-input multiplexer EndOfLife
74LVC16244ABX 16-bit buffer/line driver; 5 V input/output tolerant; 3-state EndOfLife
74LVC16245ADL 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state EndOfLife
74LVC16245AEV 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state EndOfLife
74LVC16374ADL 16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-state EndOfLife
74LVC32ADB-Q100 Quad 2-input OR gate EndOfLife
74LVCH162245ADGV 16-bit transceiver with direction pin; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state Production
74LVCH162245ADL 16-bit transceiver with direction pin; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state EndOfLife
74LVCH16373ADL 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state EndOfLife
74LVCH16374ABX 16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-state EndOfLife
74LVC8T245BQ-Q100 8-bit dual supply translating transceiver; 3-state Production
74LVC245ABX Octal bus transceiver; 3-state EndOfLife
74LVC827AD 10-bit buffer/line driver with 5 V tolerant inputs/outputs; 3-state EndOfLife
74LVCH16244ABX 16-bit buffer/line driver; 5 V input/output tolerant; 3-state EndOfLife
74LVC14ABQ-Q100 Hex inverting Schmitt trigger with 5 V tolerant input Production
74LVC374AD Octal D-type flip-flop; 5 V tolerant inputs/outputs; positive-edge trigger; 3-state Production
74LVC573ABQ-Q100 Octal D-type transparent latch with 5 V tolerantinputs/outputs; 3-state Production
74LVC138AD 3-to-8 line decoder/demultiplexer; inverting Production
74LVC125ABQ-Q100 Quad buffer/line driver with 5 V tolerant inputs/outputs; 3-state Production
74LVC595AD 8-bit serial-in/serial-out or parallel-out shift register; 3-state Production
74LVC138AD-Q100 3-to-8 line decoder/demultiplexer; inverting Production
74LVC125AD Quad buffer/line driver with 5 V tolerant input/outputs; 3-state Production
74LVC157AD-Q100 Quad 2-input multiplexer Production
74LVC244ABQ-Q100 Octal buffer/line driver; 3-state Production
74LVC04ABQ-Q100 Hex inverter Production
74LVCH8T245PW-Q100 8-bit dual supply translating transceiver; 3-state Production
74LVCH16245ADL 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state EndOfLife
74LVC244ADB-Q100 Octal buffer/line driver; 3-state EndOfLife
74LVC126AD-Q100 Quad buffer/line driver with 5 V tolerant input/outputs; 3-state Production
74LVC126AD Quad buffer/line driver with 5 V tolerant input/outputs; 3-state Production
74LVC74AD-Q100 Dual D-type flip-flop with set and reset; positive-edge trigger Production
74LVC74AD Dual D-type flip-flop with set and reset; positive-edge trigger Production
74LVC08AD Quad 2-input AND gate Production
74LVC373AD-Q100 Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state Production
74LVCH16244ADGV-Q100 16-bit buffer/line driver; 5 V input/output tolerant; 3-state Production
74LVC14AD Hex inverting Schmitt trigger with 5 V tolerant input Production
74LVC125AD-Q100 Quad buffer/line driver with 5 V tolerant inputs/outputs; 3-state Production
74LVC00ABQ-Q100 Quad 2-input NAND gate Production
74LVCH16245ADGV-Q100 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state Production
74LVC374ABQ-Q100 Octal D-type flip-flop; 5 V tolerant inputs/outputs; positive-edge trigger; 3-state Production
74LVC32ABQ-Q100 Quad 2-input OR gate Production
74LVC08ABQ-Q100 Quad 2-input AND gate Production
74LVC11BQ-Q100 Triple 3-input AND gate Production
74LVC573AD Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state Production
74LVCH245AD-Q100 Octal bus transceiver; 3-state Production
74LVCH162373ADL 16-bit D-type transparent latch; 30 Ohm series termination resistors; 5 V tolerant inputs/outputs; 3-state EndOfLife
74LVC16244ADL 16-bit buffer/line driver; 5 V input/output tolerant; 3-state EndOfLife
74LVC07AD Hex buffer with open-drain outputs Production
74LVCH16373ADGV-Q100 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state Production
74LVC07ABQ-Q100 Hex buffer with open-drain outputs Production
74LVC257AD Quad 2-input multiplexer with 5 V tolerant inputs/outputs; 3-state Production
74LVC8T245PW-Q100 8-bit dual supply translating transceiver; 3-state Production
74LVC16244ADGV-Q100 16-bit buffer/line driver; 5 V input/output tolerant; 3-state Production
74LVC244AD Octal buffer/line driver; 3-state Production
74LVC32AD Quad 2-input OR gate Production
74LVC162245ADL 16-bit transceiver with direction pin; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state EndOfLife
74LVCH244AD-Q100 Octal buffer/line driver; 3-state Production
74LVCH162244ADL 16-bit buffer/line driver; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state EndOfLife
74LVCU04AD-Q100 Hex unbuffered inverter Production
74LVC02AD Quad 2-input NOR gate Production
74LVCH244AD Octal buffer/line driver; 3-state Production
74LVC126ABQ-Q100 Quad buffer/line driver with 5 V tolerant input/outputs; 3-state Production
74LVC374AD-Q100 Octal D-type flip-flop; 5 V tolerant inputs/outputs; positive-edge trigger; 3-state Production
74LVC06ABQ-Q100 Hex inverter with open-drain outputs Production
74LVCH16245ADGV 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state Production
74LVCU04AD Hex unbuffered inverter Production
74LVC245AD Octal bus transceiver; 3-state Production
74LVCH245ABQ-Q100 Octal bus transceiver; 3-state Production
74LVC162245ADGV-Q100 16-bit transceiver with direction pin; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state Production
74LVC04AD Hex inverter Production
74LVC16373ADGV-Q100 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state Production
74LVC245AD-Q100 Octal bus transceiver; 3-state Production
74LVC594AD-Q100 8-bit shift register with output register Production
74LVC2244AD Octal buffer/line driver; 30 Ohm series termination; 5 V tolerant input/output; 3-state Production
74LVC573AD-Q100 Octal D-type transparent latch with 5 V tolerantinputs/outputs; 3-state Production
74LVCH245AD Octal bus transceiver; 3-state Production
74LVC04AD-Q100 Hex inverter Production
74LVC132AD-Q100 Quad 2-input NAND Schmitt trigger Production
74LVCH162244ADGV 16-bit buffer/line driver; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state Production
74LVC06AD-Q100 Hex inverter with open-drain outputs Production
74LVC00AD-Q100 Quad 2-input NAND gate Production
74LVCH16373ADGV 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state Production
74LVC244AD-Q100 Octal buffer/line driver; 3-state Production
74LVC02ABQ-Q100 Quad 2-input NOR gate Production
74LVC132ABQ-Q100 Quad 2-input NAND Schmitt trigger Production
74LVC541AD Octal buffer/line driver with 5 V tolerant inputs/outputs; 3-state Production
74LVC16245ADGV 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state Production
74LVC574AD Octal D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger; 3-state Production
74LVC594ABQ-Q100 8-bit shift register with output register Production
74LVC10AD Triple 3-input NAND gate Production
74LVCH16244ADGV 16-bit buffer/line driver; 5 V input/output tolerant; 3-state Production
74LVC240AD Octal buffer/line driver with 5 V tolerant inputs/outputs; inverting; 3-state Production
74LVC541ABQ-Q100 Octal buffer/line driver with 5 V tolerant inputs/outputs; 3-state Production
74LVC07AD-Q100 Hex buffer with open-drain outputs Production
74LVC273BQ-Q100 Octal D-type flip-flop with reset; positive-edge trigger Production
74LVC16244ADGV 16-bit buffer/line driver; 5 V input/output tolerant; 3-state Production
74LVC245ABQ-Q100 Octal bus transceiver; 3-state Production
74LVC02AD-Q100 Quad 2-input NOR gate Production
74LVCH8T245BQ-Q100 8-bit dual supply translating transceiver; 3-state Production
74LVC16245ADGV-Q100 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state Production
74LVC162245ADGV 16-bit transceiver with direction pin; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state Production
74LVC86AD Quad 2-input EXCLUSIVE-OR gate Production
74LVC157ABQ-Q100 Quad 2-input multiplexer Production
74LVC157AD Quad 2-input multiplexer Production
74LVC32AD-Q100 Quad 2-input OR gate Production
74LVC16373ADGV 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state Production
74LVC2245AD Octal transceiver with direction pin, 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state Production
74LVC373ABQ-Q100 Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state Production
74LVC06AD Hex inverter with open-drain outputs Production
74LVC74ABQ-Q100 Dual D-type flip-flop with set and reset; positive-edge trigger Production
74LVC162244ADGV 16-bit buffer/line driver; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state Production
74LVC14AD-Q100 Hex inverting Schmitt trigger with 5 V tolerant input Production
74LVCH244ABQ-Q100 Octal buffer/line driver; 3-state Production
74LVC574ABQ-Q100 Octal D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger; 3-state Production
74LVC541AD-Q100 Octal buffer/line driver with 5 V tolerant inputs/outputs; 3-state Production
74LVC08AD-Q100 Quad 2-input AND gate Production
74LVC138ABQ-Q100 3-to-8 line decoder/demultiplexer; inverting Production
74LVC373AD Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state Production
74LVC594AD 8-bit shift register with output register Production
74LVC00AD Quad 2-input NAND gate Production
74LVC132AD Quad 2-input NAND Schmitt trigger Production
74LVC74ADB Dual D-type flip-flop with set and reset; positive-edge trigger EndOfLife
74LVCH245ADB Octal bus transceiver; 3-state EndOfLife
74LVC823ABQ 9-bit D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger; 3-state EndOfLife
74LVC823APW 9-bit D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger; 3-state EndOfLife
74LVC11DB Dual inverter EndOfLife
74LVC1G11GX Single 3-input AND gate Production
74LVC240ADB Octal buffer/line driver with 5 V tolerant inputs/outputs; inverting; 3-state EndOfLife
74LVC2245ADB Octal transceiver with direction pin, 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state EndOfLife
74LVC1G17GX4 Single Schmitt trigger buffer Production
74LVC1G27GF Single 3-input NOR gate EndOfLife
74LVC2G16GF Dual buffer gate EndOfLife
74LVC2G00GX Dual 2-input NAND gate Production
74LVC1G332GX Single 3-input OR gate Production
74LVC14ADB Hex inverting Schmitt trigger with 5 V tolerant input EndOfLife
74LVC374ADB Octal D-type flip-flop; 5 V tolerant inputs/outputs; positive-edge trigger; 3-state EndOfLife
74LVC823ADB 9-bit D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger; 3-state EndOfLife
74LVC157ADB Quad 2-input multiplexer EndOfLife
74LVC2G32GX Dual 2-input OR gate Production
74LVC573ADB Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state EndOfLife
74LVC2G08GX Dual 2-input AND gate Production
74LVC827APW 10-bit buffer/line driver with 5 V tolerant inputs/outputs; 3-state EndOfLife
74LVC1G14GX4 Single Schmitt-trigger inverter Production
74LVC2244ADB Octal buffer/line driver; 30 Ohm series termination; 5 V tolerant input/output; 3-state EndOfLife
74LVCU04ADB Hex unbuffered inverter EndOfLife
74LVC00ADB Quad 2-input NAND gate EndOfLife
74LVC1G34GX4 Single buffer Production
74LVC1G04GF Single inverter EndOfLife
74LVC10ADB Triple 3-input NAND gate EndOfLife
74LVC373ADB Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state EndOfLife
74LVC827ADB 10-bit buffer/line driver with 5 V tolerant inputs/outputs; 3-state EndOfLife
74LVC574ADB Octal D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger; 3-state EndOfLife
74LVC2G38GX Dual 2-input NAND gate; open drain Production
74LVC245ABZ Octal bus transceiver; 3-state Production
74LVC02ADB Quad 2-input NOR gate EndOfLife
74LVC139DB Dual 2-to-4 line decoder/demultiplexer EndOfLife
74LVC126ADB Quad buffer/line driver with 5 V tolerant input/outputs; 3-state EndOfLife
74LVC257ADB Quad 2-input multiplexer with 5 V tolerant inputs/outputs; 3-state EndOfLife
74LVC377DB Octal D-type flip-flop with data enable; positive-edge trigger EndOfLife
74LVCH245ABQ Octal bus transceiver; 3-state Production
74LVC1G27GS Single 3-input NOR gate Production
74LVC74APW-Q100 Dual D-type flip-flop with set and reset; positive-edge trigger Production
74LVCH244ADB Octal buffer/line driver; 3-state EndOfLife
74LVC1G38GF 2-input NAND gate; open drain EndOfLife
74LVC1G16GF Single buffer EndOfLife
74LVC3G16GM Triple buffer EndOfLife
74LVC1G07GX4 Buffer with open-drain output Production
74LVC04ADB Hex inverter EndOfLife
74LVC3G16GF Triple buffer EndOfLife
74LVC04APW-Q100 Hex inverter Production
74LVC126ABQ Quad buffer/line driver with 5 V tolerant input/outputs; 3-state Production
74LVC1G14GX4-Q100 Single Schmitt trigger inverter Production
74LVC125ABQ Quad buffer/line driver with 5 V tolerant input/outputs; 3-state Production
74LVC08APW-Q100 Quad 2-input AND gate Production
74LVC1G27GW Single 3-input NOR gate Production
74LVC245ADB Octal bus transceiver; 3-state EndOfLife
74LVC132APW-Q100 Quad 2-input NAND Schmitt trigger Production
74LVC06APW Hex inverter with open-drain outputs Production
74LVC1G38GM 2-input NAND gate; open drain Production
74LVCU04APW Hex unbuffered inverter Production
74LVC1GX04GW X-tal driver Production
74LVC16244ADGG 16-bit buffer/line driver; 5 V input/output tolerant; 3-state Production
74LVC32ADB Quad 2-input OR gate EndOfLife
74LVC86APW-Q100 Quad 2-input EXCLUSIVE-OR gate Production
74LVC1G27GM Single 3-input NOR gate Production
74LVC138APW-Q100 3-to-8 line decoder/demultiplexer; inverting Production
74LVC08ADB Quad 2-input AND gate EndOfLife
74LVC162245ADGG 16-bit transceiver with direction pin; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state Production
74LVC139PW Dual 2-to-4 line decoder/demultiplexer Production
74LVC2G04GX Dual inverter Production
74LVC10APW-Q100 Triple 3-input NAND gate Production
74LVC125APW-Q100 Quad buffer/line driver with 5 V tolerant inputs/outputs; 3-state Production
74LVC126APW-Q100 Quad buffer/line driver with 5 V tolerant input/outputs; 3-state Production
74LVC1G27GV Single 3-input NOR gate Production
74LVC163DB Presettable synchronous 4-bit binary counter; synchronous reset EndOfLife
74LVC2G86GX Dual 2-input EXCLUSIVE-OR gate Production
74LVC138ABQ 3-to-8 line decoder/demultiplexer; inverting Production
74LVC273PW-Q100 Octal D-type flip-flop with reset; positive-edge trigger Production
74LVC594ABQ 8-bit shift register with output register Production
74LVC163PW Presettable synchronous 4-bit binary counter; synchronous reset Production
74LVC125ADB Quad buffer/line driver with 5 V tolerant input/outputs; 3-state EndOfLife
74LVC1T45GW-Q100 Dual supply translating transceiver; 3-state Production
74LVC594APW-Q100 8-bit shift register with output register Production
74LVC273D-Q100 Octal D-type flip-flop with reset; positive-edge trigger Production
74LVC541ABQ Octal buffer/line driver with 5 V tolerant inputs/outputs; 3-state Production
74LVC04APW Hex inverter Production
74LVC163BQ Presettable synchronous 4-bit binary counter; synchronous reset Production
74LVC1G27GN Single 3-input NOR gate Production
74LVC86ADB Quad 2-input EXCLUSIVE-OR gate EndOfLife
74LVC257APW-Q100 Quad 2-input multiplexer with 5 V tolerant inputs/outputs; 3-state Production
74LVC245ABQ Octal bus transceiver; 3-state Production
74LVC16245ADGG-Q100 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state Production
74LVCH1T45GW-Q100 Dual supply translating transceiver; 3-state Production
74LVC07ABQ Hex buffer with open-drain outputs Production
74LVC244APW-Q100 Octal buffer/line driver; 3-state Production
74LVC16240ADGG 16-bit buffer/line driver with 5V tolerant inputs/outputs; inverting; 3-state Production
74LVC16245ADGG 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state Production
74LVCH162245ADGG 16-bit transceiver with direction pin; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state Production
74LVC16374ADGG-Q100 16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-state Production
74LVCH245APW-Q100 Octal bus transceiver; 3-state Production
74LVC574ABQ Octal D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger; 3-state Production
74LVC125APW Quad buffer/line driver with 5 V tolerant input/outputs; 3-state Production
74LVC02APW-Q100 Quad 2-input NOR gate Production
74LVC1G04GV Single inverter Production
74LVC11PW-Q100 Triple 3-input AND gate Production
74LVC2245APW Octal transceiver with direction pin, 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state Production
74LVC14APW-Q100 Hex inverting Schmitt trigger with 5 V tolerant input Production
74LVC07APW-Q100 Hex buffer with open-drain outputs Production
74LVC373ABQ Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state Production
74LVC244ADB Octal buffer/line driver; 3-state EndOfLife
74LVC257APW Quad 2-input multiplexer with 5 V tolerant inputs/outputs; 3-state Production
74LVC161BQ Presettable synchronous 4-bit binary counter; asynchronous reset Production
74LVC138APW 3-to-8 line decoder/demultiplexer; inverting Production
74LVCH16245ADGG 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state Production
74LVC11D Dual inverter Production
74LVC1G123GN Single retriggerable monostable multivibrator; Schmitt trigger inputs Production
74LVC32APW Quad 2-input OR gate Production
74LVCU04APW-Q100 Hex unbuffered inverter Production
74LVC157APW-Q100 Quad 2-input multiplexer Production
74LVC1G123GS Single retriggerable monostable multivibrator; Schmitt trigger inputs Production
74LVC139PW-Q100 Dual 2-to-4 line decoder/demultiplexer Production
74LVC16244ADGG-Q100 16-bit buffer/line driver; 5 V input/output tolerant; 3-state Production
74LVC373APW Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state Production
74LVC06APW-Q100 Hex inverter with open-drain outputs Production
74LVC132ABQ Quad 2-input NAND Schmitt trigger Production
74LVC541APW-Q100 Octal buffer/line driver with 5 V tolerant inputs/outputs; 3-state Production
74LVCH16373ADGG 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state Production
74LVC74ABQ Dual D-type flip-flop with set and reset; positive-edge trigger Production
74LVC573APW Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state Production
74LVC1G123DP Single retriggerable monostable multivibrator; Schmitt trigger inputs Production
74LVC00ABQ Quad 2-input NAND gate Production
74LVC10APW Triple 3-input NAND gate Production
74LVC2244APW Octal buffer/line driver; 30 Ohm series termination; 5 V tolerant input/output; 3-state Production
74LVC244APW Octal buffer/line driver; 3-state Production
74LVC273PW Octal D-type flip-flop with reset; positive-edge trigger Production
74LVC240APW Octal buffer/line driver with 5 V tolerant inputs/outputs; inverting; 3-state Production
74LVC00APW Quad 2-input NAND gate Production
74LVC32APW-Q100 Quad 2-input OR gate Production
74LVC1GX04GV X-tal driver Production
74LVC162245ADGG-Q100 16-bit transceiver with direction pin; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state Production
74LVC2T45GS-Q100 Dual supply translating transceiver; 3-state Production
74LVC162373ADGG 16-bit D-type transparent latch; 30 Ohm series termination resistors; 5 V tolerant inputs/outputs; 3-state Production
74LVC574APW Octal D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger; 3-state Production
74LVC161DB Presettable synchronous 4-bit binary counter; asynchronous reset EndOfLife
74LVC161D Presettable synchronous 4-bit binary counter; asynchronous reset Production
74LVCH245APW Octal bus transceiver; 3-state Production
74LVC377D Octal D-type flip-flop with data enable; positive-edge trigger Production
74LVC11BQ Dual inverter Production
74LVC595APW 8-bit serial-in/serial-out or parallel-out shift register; 3-state Production
74LVC541ADB Octal buffer/line driver with 5 V tolerant inputs/outputs; 3-state EndOfLife
74LVC16240ADGG-Q100 16-bit buffer/line driver with 5 V tolerant inputs/outputs; inverting; 3-state Production
74LVC132APW Quad 2-input NAND Schmitt trigger Production
74LVC139D Dual 2-to-4 line decoder/demultiplexer Production
74LVC00APW-Q100 Quad 2-input NAND gate Production
74LVC2G16GW Dual buffer gate Production
74LVC11D-Q100 Triple 3-input AND gate Production
74LVC1G38GV 2-input NAND gate; open drain Production
74LVC02APW Quad 2-input NOR gate Production
74LVC32ABQ Quad 2-input OR gate Production
74LVC377PW Octal D-type flip-flop with data enable; positive-edge trigger Production
74LVC374APW Octal D-type flip-flop; 5 V tolerant inputs/outputs; positive-edge trigger; 3-state Production
74LVC161PW Presettable synchronous 4-bit binary counter; asynchronous reset Production
74LVC1G04GN Single inverter Production
74LVC244ABQ Octal buffer/line driver; 3-state Production
74LVC2245ABQ Octal transceiver with direction pin, 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state Production
74LVC2244ABQ Octal buffer/line driver; 30 Ohm series termination; 5 V tolerant input/output; 3-state Production
74LVCH16374ADGG 16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-state Production
74LVC4245APW-Q100 Octal dual supply translating transceiver; 3-state Production
74LVC2G34GX Dual buffer gate Production
74LVC08ABQ Quad 2-input AND gate Production
74LVCH16245ADGG-Q100 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state Production
74LVC157ABQ Quad 2-input multiplexer Production
74LVC273DB Octal D-type flip-flop with reset; positive-edge trigger EndOfLife
74LVC11PW Dual inverter Production
74LVC2G07GX Buffers with open-drain outputs Production
74LVCH244ABQ Octal buffer/line driver; 3-state Production
74LVC04ABQ Hex inverter Production
74LVCH162244ADGG 16-bit buffer/line driver; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state Production
74LVC16373ADGG 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state Production
74LVC1G38GW 2-input NAND gate; open drain Production
74LVC14ABZ Hex inverting Schmitt trigger with 5 V tolerant input Production
74LVC1T45GM-Q100 Dual supply translating transceiver; 3-state Production
74LVC1G123DC Single retriggerable monostable multivibrator; Schmitt trigger inputs Production
74LVC595ABQ 8-bit serial-in/serial-out or parallel-out shift register; 3-state Production
74LVC4245ABQ-Q100 Octal dual supply translating transceiver; 3-state Production
74LVCH16244ADGG-Q100 16-bit buffer/line driver; 5 V input/output tolerant; 3-state Production
74LVC1G38GS 2-input NAND gate; open drain Production
74LVC573ABQ Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state Production
74LVCU04ABQ Hex unbuffered inverter Production
74LVC139BQ Dual 2-to-4 line decoder/demultiplexer Production
74LVC10ABQ Triple 3-input NAND gate Production
74LVC16241ADGG 16-bit buffer/line driver with 5 V tolerant inputs/outputs; 3-state Production
74LVC3G16DP Triple buffer Production
74LVC02ABQ Quad 2-input NOR gate Production
74LVC373APW-Q100 Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state Production
74LVC594APW 8-bit shift register with output register Production
74LVCH16374ADGG-Q100 16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-state Production
74LVC245APW Octal bus transceiver; 3-state Production
74LVC16374ADGG 16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-state Production
74LVC16373ADGG-Q100 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state Production
74LVCH16541ADGG 16-bit buffer/line driver; 3-state Production
74LVC1G04GS Single inverter Production
74LVC1G38GN 2-input NAND gate; open drain Production
74LVC573APW-Q100 Octal D-type transparent latch with 5 V tolerantinputs/outputs; 3-state Production
74LVC374APW-Q100 Octal D-type flip-flop; 5 V tolerant inputs/outputs; positive-edge trigger; 3-state Production
74LVC14ABQ Hex inverting Schmitt trigger with 5 V tolerant input Production
74LVC1G16GM Single buffer Production
74LVCH2T45DC-Q100 Dual supply translating transceiver; 3-state Production
74LVC240ABQ Octal buffer/line driver with 5 V tolerant inputs/outputs; inverting; 3-state Production
74LVC245APW-Q100 Octal bus transceiver; 3-state Production
74LVC374ABQ Octal D-type flip-flop; 5 V tolerant inputs/outputs; positive-edge trigger; 3-state Production
74LVC1G04GM Single inverter Production
74LVCH16244ADGG 16-bit buffer/line driver; 5 V input/output tolerant; 3-state Production
74LVCH162373ADGG 16-bit D-type transparent latch; 30 Ohm series termination resistors; 5 V tolerant inputs/outputs; 3-state Production
74LVC163D Presettable synchronous 4-bit binary counter; synchronous reset Production
74LVC574APW-Q100 Octal D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger; 3-state Production
74LVC273BQ Octal D-type flip-flop with reset; positive-edge trigger Production
74LVC2G06GX Inverters with open-drain outputs Production
74LVC1G16GW Single buffer Production
74LVC2T45GT-Q100 Dual supply translating transceiver; 3-state Production
74LVCH244APW-Q100 Octal buffer/line driver; 3-state Production
74LVC244ABZ Octal buffer/line driver; 3-state Production
74LVC257ABQ Quad 2-input multiplexer with 5 V tolerant inputs/outputs; 3-state Production
74LVC2G16GM Dual buffer gate Production
74LVC06ABQ Hex inverter with open-drain outputs Production
74LVC86ABQ Quad 2-input EXCLUSIVE-OR gate Production
74LVC273D Octal D-type flip-flop with reset; positive-edge trigger Production
74LVC1G123GT Single retriggerable monostable multivibrator; Schmitt trigger inputs Production
74LVC2T45DC-Q100 Dual supply translating transceiver; 3-state Production
74LVC07APW Hex buffer with open-drain outputs Production
74LVC157APW Quad 2-input multiplexer Production
74LVC14APW Hex inverting Schmitt trigger with 5 V tolerant input Production
74LVCH16373ADGG-Q100 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state Production
74LVCH162374ADGG 16-bit edge-triggered D-type flip-flop with 30 Ohm series termination resistors; 5 V input/output tolerant; 3-state Production
74LVC1G04GW Single inverter Production
74LVC162244ADGG 16-bit buffer/line driver; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state Production
74LVC08APW Quad 2-input AND gate Production
74LVCH244APW Octal buffer/line driver; 3-state Production
74LVC86APW Quad 2-input EXCLUSIVE-OR gate Production
74LVC126APW Quad buffer/line driver with 5 V tolerant input/outputs; 3-state Production
74LVC138ADB 3-to-8 line decoder/demultiplexer; inverting EndOfLife
74LVC74APW Dual D-type flip-flop with set and reset; positive-edge trigger Production
74LVC541APW Octal buffer/line driver with 5 V tolerant inputs/outputs; 3-state Production
74LVC1G74GD-Q100 EndOfLife
74LVC1G74GD Single D-type flip-flop with set and reset; positive edge trigger EndOfLife
74LVC1G125GF Bus buffer/line driver; 3-state NotForDesignIn
74LVC2G00GD Dual 2-input NAND gate EndOfLife
74LVC3G34GM Triple buffer EndOfLife
74LVC2G241GM Dual buffer/line driver; 3-state EndOfLife
74LVC1G10GF Single 3-input NAND gate EndOfLife
74LVC2G02GD Dual 2-input NOR gate EndOfLife
74LVC2G125GM Dual bus buffer/line driver; 3-state EndOfLife
74LVC3G34GD Triple buffer EndOfLife
74LVC2G17GF Dual non-inverting Schmitt trigger with 5 V tolerant input EndOfLife
74LVC1G17GF Single Schmitt trigger buffer EndOfLife
74LVC2G02GM Dual 2-input NOR gate EndOfLife
74LVC3G06GM Triple inverter with open-drain output EndOfLife
74LVC2G32GD Dual 2-input OR gate EndOfLife
74LVC2G06GF Inverters with open-drain outputs EndOfLife
74LVC1G74GM Single D-type flip-flop with set and reset; positive edge trigger EndOfLife
74LVC1GU04GF Unbuffered inverter EndOfLife
74LVC1G97GX Low-power configurable multiple function gate Production
74LVC2G74GD Single D-type flip-flop with set and reset; positive edge trigger EndOfLife
74LVC3G04GD Triple inverter EndOfLife
74LVC1G79GF Single D-type flip-flop; positive-edge trigger EndOfLife
74LVC3G06GF Triple inverter with open-drain output EndOfLife
74LVC3GU04GF Triple unbuffered inverter EndOfLife
74LVC2G08GD Dual 2-input AND gate EndOfLife
74LVC2G74GF Single D-type flip-flop with set and reset; positive edge trigger EndOfLife
74LVC1G175GF Single D-type flip-flop with reset; positive-edge trigger EndOfLife
74LVC1G80GF Single D-type flip-flop; positive-edge trigger EndOfLife
74LVC1G02GF Single 2-input NOR gate EndOfLife
74LVC2G241GD Dual buffer/line driver; 3-state EndOfLife
74LVC3G07GD Triple buffer with open-drain output EndOfLife
74LVC2G08GM Dual 2-input AND gate EndOfLife
74LVC2GU04GF Dual unbuffered inverter EndOfLife
74LVC2G241GF Dual buffer/line driver; 3-state EndOfLife
74LVC1G00GF Single 2-input NAND gate EndOfLife
74LVC1G14GF Single Schmitt-trigger inverter EndOfLife
74LVC1G86GF 2-input EXCLUSIVE-OR gate EndOfLife
74LVC1G11GF Single 3-input AND gate EndOfLife
74LVC1G07GF Buffer with open-drain output NotForDesignIn
74LVC2G38GD Dual 2-input NAND gate; open drain EndOfLife
74LVC3G04GM Triple inverter EndOfLife
74LVC3G07GM Triple buffer with open-drain output EndOfLife
74LVC3GU04GM Triple unbuffered inverter EndOfLife
74LVC1G19GF 1-of-2 decoder/demultiplexer EndOfLife
74LVC1G34GF Single buffer EndOfLife
74LVC1G32GF Single 2-input OR gate NotForDesignIn
74LVC2G14GF Dual inverting Schmitt trigger with 5 V tolerant input EndOfLife
74LVC3G04GF Triple inverter EndOfLife
74LVC1G74GT Single D-type flip-flop with set and reset; positive edge trigger Production
74LVC1G10GM Single 3-input NAND gate Production
74LVC1G34GW Single buffer Production
74LVC1G10GW Single 3-input NAND gate Production
74LVC1G10GN Single 3-input NAND gate Production
74LVC1G332GN Single 3-input OR gate Production
74LVC1G10GV Single 3-input NAND gate Production
74LVC2G86GD Dual 2-input EXCLUSIVE-OR gate EndOfLife
74LVC2G86GF Dual 2-input EXCLUSIVE-OR gate EndOfLife
74LVC2G126GM Dual bus buffer/line driver; 3-state EndOfLife
74LVC2G34GF Dual buffer gate EndOfLife
74LVC2G86GM Dual 2-input EXCLUSIVE-OR gate EndOfLife
74LVC2G126GD Dual bus buffer/line driver; 3-state EndOfLife
74LVC1G332GW Single 3-input OR gate Production
74LVC2G125GF Dual bus buffer/line driver; 3-state EndOfLife
74LVC2G126GF Dual bus buffer/line driver; 3-state EndOfLife
74LVC2G08GF Dual 2-input AND gate EndOfLife
74LVC2G02GF Dual 2-input NOR gate EndOfLife
74LVC1G332GV Single 3-input OR gate Production
74LVC2G04GW Dual inverter Production
74LVC2G74GT Single D-type flip-flop with set and reset; positive edge trigger Production
74LVC2G240DC-Q100 Dual inverting buffer/line driver; 3-state Production
74LVC2G00GT Dual 2-input NAND gate Production
74LVC2G00GS Dual 2-input NAND gate Production
74LVC1G17GW Single Schmitt trigger buffer Production
74LVC1G02GW Single 2-input NOR gate Production
74LVC1G11GV-Q100 Single 3-input AND gate Production
74LVC2G00GF Dual 2-input NAND gate EndOfLife
74LVC1G04GV-Q100 Single inverter Production
74LVC2G74DC Single D-type flip-flop with set and reset; positive edge trigger Production
74LVC1G17GV Single Schmitt trigger buffer Production
74LVC1G79GW Single D-type flip-flop; positive-edge trigger Production
74LVC1G11GN Single 3-input AND gate Production
74LVC2G241DC Dual buffer/line driver; 3-state Production
74LVC1G123DC-Q100 Single retriggerable monostable multivibrator; Schmitt trigger inputs Production
74LVC2G74GN Single D-type flip-flop with set and reset; positive edge trigger Production
74LVC1G32GW Single 2-input OR gate Production
74LVC1G332GW-Q100 Single 3-input OR gate Production
74LVC1G332GV-Q100 Single 3-input OR gate Production
74LVC1G11GV Single 3-input AND gate Production
74LVC1G332GF Single 3-input OR gate EndOfLife
74LVC1G08GF Single 2-input AND gate NotForDesignIn
74LVC2G17GM Dual non-inverting Schmitt trigger with 5 V tolerant input Production
74LVC2G240DP-Q100 Dual inverting buffer/line driver; 3-state Production
74LVC1G74GS Single D-type flip-flop with set and reset; positive edge trigger Production
74LVC1G157GM Single 2-input multiplexer Production
74LVC3G07DC-Q100 Triple buffer with open-drain output Production
74LVC1G27GW-Q100 Single 3-input NOR gate Production
74LVC2G06GM Inverters with open-drain outputs Production
74LVC2G32GF Dual 2-input OR gate EndOfLife
74LVC1G80GV-Q100 Single D-type flip-flop; positive-edge trigger Production
74LVC2G08DC-Q100 Dual 2-input AND gate Production
74LVC2G241DC-Q100 Dual buffer/line driver; 3-state Production
74LVC2G17GW-Q100 Dual non-inverting Schmitt trigger with 5 V tolerant input Production
74LVC2G07GV-Q100 Buffers with open-drain outputs Production
74LVC1G86GV 2-input EXCLUSIVE-OR gate Production
74LVC1G00GV Single 2-input NAND gate Production
74LVC1GU04GW Unbuffered inverter Production
74LVC1G157GN Single 2-input multiplexer Production
74LVC2G17GV-Q100 Dual non-inverting Schmitt trigger with 5 V tolerant input Production
74LVC1G17GV-Q100 Single Schmitt trigger buffer Production
74LVC1G58GV-Q100 Low-power configurable multiple function gate Production
74LVC1GU04GV-Q100 Unbuffered inverter Production
74LVC1G79GV-Q100 Single D-type flip-flop; positive-edge trigger Production
74LVC1G06GN Inverter with open-drain output Production
74LVC1G18GV-Q100 1-of-2 non-inverting demultiplexer with 3-state deselected output Production
74LVC1G157GV-Q100 Single 2-input multiplexer Production
74LVC3G04DC Triple inverter Production
74LVC2GU04GW-Q100 Dual unbuffered inverter Production
74LVC1G11GS Single 3-input AND gate Production
74LVC1GU04GM Unbuffered inverter Production
74LVC2G38GF Dual 2-input NAND gate; open drain EndOfLife
74LVC2G125DP Dual bus buffer/line driver; 3-state Production
74LVC1G86GV-Q100 2-input EXCLUSIVE-OR gate Production
74LVC1G08GV-Q100 Single 2-input AND gate Production
74LVC1G38GV-Q100 2-input NAND gate; open drain Production
74LVC2G32GM Dual 2-input OR gate EndOfLife
74LVC3G06DC Triple inverter with open-drain output Production
74LVC2G34GV Dual buffer gate Production
74LVC1G79GV Single D-type flip-flop; positive-edge trigger Production
74LVC1G18GV 1-of-2 non-inverting demultiplexer with 3-state deselected output Production
74LVC2G02DC-Q100 Dual 2-input NOR gate Production
74LVC3G34GN Triple buffer Production
74LVC1G97GW-Q100 Low-power configurable multiple function gate Production
74LVC2G14GV-Q100 Dual inverting Schmitt trigger with 5 V tolerant input Production
74LVC2G06GV-Q100 Inverters with open-drain outputs Production
74LVC3G07GN Triple buffer with open-drain output Production
74LVC2GU04GV Dual unbuffered inverter Production
74LVC2G86DP Dual 2-input EXCLUSIVE-OR gate Production
74LVC2G125DC Dual bus buffer/line driver; 3-state Production
74LVC1G06GW Inverter with open-drain output Production
74LVC1G157GS Single 2-input multiplexer Production
74LVC3G06GS Triple inverter with open-drain output Production
74LVC1G74DC Single D-type flip-flop with set and reset; positive edge trigger Production
74LVC2G74GM Single D-type flip-flop with set and reset; positive edge trigger EndOfLife
74LVC3G34GF Triple buffer EndOfLife
74LVC1G19GM 1-of-2 decoder/demultiplexer Production
74LVC3G34DC Triple buffer Production
74LVC1G80GW-Q100 Single D-type flip-flop; positive-edge trigger Production
74LVC2G241GT Dual buffer/line driver; 3-state Production
74LVC2G06GN Inverters with open-drain outputs Production
74LVC1G14GM-Q100 Single Schmitt trigger inverter Production
74LVC1G06GV-Q100 Inverter with open-drain output Production
74LVC2G04GF Dual inverter EndOfLife
74LVC2G126DP Dual bus buffer/line driver; 3-state Production
74LVC1G125GN Bus buffer/line driver; 3-state Production
74LVC2G17GN Dual non-inverting Schmitt trigger with 5 V tolerant input Production
74LVC1G157GW Single 2-input multiplexer Production
74LVC1G74DC-Q100 Single D-type flip-flop with set and reset; positive edge trigger Production
74LVC1G06GM Inverter with open-drain output Production
74LVC2G38GS Dual 2-input NAND gate; open drain Production
74LVC1G07GV-Q100 Buffer with open-drain output Production
74LVC2G04GM Dual inverter Production
74LVC1G386GV 3-input EXCLUSIVE-OR gate Production
74LVC1G126GV-Q100 Bus buffer/line driver; 3-state Production
74LVC1G175GV-Q100 Single D-type flip-flop with reset; positive-edge trigger Production
74LVC1GU04GW-Q100 Unbuffered inverter Production
74LVC1G14GV-Q100 Single Schmitt trigger inverter Production
74LVC1G98GV-Q100 Low-power configurable multiple function gate Production
74LVC2G06GW Inverters with open-drain outputs Production
74LVC3GU04GT Triple unbuffered inverter Production
74LVC1G32GS Single 2-input OR gate Production
74LVC2GU04GV-Q100 Dual unbuffered inverter Production
74LVC1G00GW Single 2-input NAND gate Production
74LVC1G34GV-Q100 Single buffer Production
74LVC2G86DC Dual 2-input EXCLUSIVE-OR gate Production
74LVC1G32GV-Q100 Single 2-input OR gate Production
74LVC1G80GV Single D-type flip-flop; positive-edge trigger Production
74LVC1G34GV Single buffer Production
74LVC1G02GN Single 2-input NOR gate Production
74LVC2G04GV Dual inverter Production
74LVC1G07GV Buffer with open-drain output Production
74LVC2G00GM Dual 2-input NAND gate EndOfLife
74LVC3G34DP-Q100 Triple buffer Production
74LVC2G86GN Dual 2-input EXCLUSIVE-OR gate Production
74LVC1G332GM Single 3-input OR gate Production
74LVC1G11GM Single 3-input AND gate Production
74LVC1G125GV-Q100 Bus buffer/line driver; 3-state Production
74LVC1G11GW Single 3-input AND gate Production
74LVC2G74DC-Q100 Single D-type flip-flop with set and reset; positive edge trigger Production
74LVC1G34GM Single buffer Production
74LVC1G14GV Single Schmitt-trigger inverter Production
74LVC1G14GS Single Schmitt-trigger inverter Production
74LVC2G04GN Dual inverter Production
74LVC3G07DP-Q100 Triple buffer with open-drain output Production
74LVC1GU04GN Unbuffered inverter Production
74LVC1G32GV Single 2-input OR gate Production
74LVC1G32GM Single 2-input OR gate Production
74LVC2G04GV-Q100 Dual inverter Production
74LVC3G06DP Triple inverter with open-drain output Production
74LVC2G06GS Inverters with open-drain outputs Production
74LVC1G08GV Single 2-input AND gate Production
74LVC2GU04GW Dual unbuffered inverter Production
74LVC1G386GW 3-input EXCLUSIVE-OR gate Production
74LVC1G126GS Bus buffer/line driver; 3-state Production
74LVC1G126GV Bus buffer/line driver; 3-state Production
74LVC1G06GV Inverter with open-drain output Production
74LVC2G17GV Dual non-inverting Schmitt trigger with 5 V tolerant input Production
74LVC2G14GV Dual inverting Schmitt trigger with 5 V tolerant input Production
74LVC2G07GV Buffers with open-drain outputs Production
74LVC1G00GM Single 2-input NAND gate Production
74LVC1G14GM Single Schmitt-trigger inverter Production
74LVC1GU04GV Unbuffered inverter Production
74LVC1G06GF Inverter with open-drain output EndOfLife
74LVC1GX04GV-Q100 X-tal driver Production
74LVC2G06GV Inverters with open-drain outputs Production
74LVC2G07GM Buffers with open-drain outputs Production
74LVC1G07GM Buffer with open-drain output Production
74LVC2G74DP Single D-type flip-flop with set and reset; positive edge trigger Production
74LVC1G02GM Single 2-input NOR gate Production
74LVC2G241GN Dual buffer/line driver; 3-state Production
74LVC2G126GS Dual bus buffer/line driver; 3-state Production
74LVC3G34DC-Q100 Triple buffer Production
74LVC2G02GT Dual 2-input NOR gate Production
74LVC1G74DP Single D-type flip-flop with set and reset; positive edge trigger Production
74LVC1G74GF Single D-type flip-flop with set and reset; positive edge trigger EndOfLife
74LVC1G06GS Inverter with open-drain output Production
74LVC1GU04GS Unbuffered inverter Production
74LVC3G34GS Triple buffer Production
74LVC1G386GW-Q100 3-input EXCLUSIVE-OR gate Production
74LVC2G02DP-Q100 Dual 2-input NOR gate Production
74LVC1GX04GW-Q100 X-tal driver Production
74LVC2G74GS Single D-type flip-flop with set and reset; positive edge trigger Production
74LVC2G14GS Dual inverting Schmitt trigger with 5 V tolerant input Production
74LVC1G126GN Bus buffer/line driver; 3-state Production
74LVC1G02GW-Q100 Single 2-input NOR gate Production
74LVC2G07GS Buffers with open-drain outputs Production
74LVC2G08DP Dual 2-input AND gate Production
74LVC1G240GS Single inverting buffer/line driver; 3-state Production
74LVC3G04GN Triple inverter Production
74LVC1G00GN Single 2-input NAND gate Production
74LVC1G34GS Single buffer Production
74LVC1G00GS Single 2-input NAND gate Production
74LVC2GU04GN Dual unbuffered inverter Production
74LVC3G04DP Triple inverter Production
74LVC2G38DC Dual 2-input NAND gate; open drain Production
74LVC3G34DP Triple buffer Production
74LVC2G86DC-Q100 Dual 2-input EXCLUSIVE-OR gate Production
74LVC1G19GW-Q100 1-of-2 decoder/demultiplexer Production
74LVC1G02GS Single 2-input NOR gate Production
74LVC1G06GW-Q100 Inverter with open-drain output Production
74LVC2G08DC Dual 2-input AND gate Production
74LVC1G17GW-Q100 Single Schmitt trigger buffer Production
74LVC2G38GN Dual 2-input NAND gate; open drain Production
74LVC1G17GM Single Schmitt trigger buffer Production
74LVC2G07GW Buffers with open-drain outputs Production
74LVC1G123DP-Q100 Single retriggerable monostable multivibrator; Schmitt trigger inputs Production
74LVC2G17GS Dual non-inverting Schmitt trigger with 5 V tolerant input Production
74LVC1G175GN Single D-type flip-flop with reset; positive-edge trigger Production
74LVC1G175GW Single D-type flip-flop with reset; positive-edge trigger Production
74LVC1G79GS Single D-type flip-flop; positive-edge trigger Production
74LVC2G125GN Dual bus buffer/line driver; 3-state Production
74LVC2G126GN Dual bus buffer/line driver; 3-state Production
74LVC1G04GW-Q100 Single inverter Production
74LVC2G07GN Buffers with open-drain outputs Production
74LVC1G17GS Single Schmitt trigger buffer Production
74LVC2G00DC Dual 2-input NAND gate Production
74LVC2G125DP-Q100 Dual bus buffer/line driver; 3-state Production
74LVC1G157GW-Q100 Single 2-input multiplexer Production
74LVC1G74GN Single D-type flip-flop with set and reset; positive edge trigger Production
74LVC2G86GT Dual 2-input EXCLUSIVE-OR gate Production
74LVC1G175GW-Q100 Single D-type flip-flop with reset; positive-edge trigger Production
74LVC1G17GM-Q100 Single Schmitt trigger buffer Production
74LVC3G07GF Triple buffer with open-drain output EndOfLife
74LVC1G58GW-Q100 Low-power configurable multiple function gate Production
74LVC2G14GN Dual inverting Schmitt trigger with 5 V tolerant input Production
74LVC3G07GT Triple buffer with open-drain output Production
74LVC2G241DP-Q100 Dual buffer/line driver; 3-state Production
74LVC3G17DP-Q100 Triple non-inverting Schmitt trigger with 5 V tolerant input Production
74LVC3G07DC Triple buffer with open-drain output Production
74LVC3G07GS Triple buffer with open-drain output Production
74LVC2G86GS Dual 2-input EXCLUSIVE-OR gate Production
74LVC1G86GS 2-input EXCLUSIVE-OR gate Production
74LVC2G00DP Dual 2-input NAND gate Production
74LVC2G32GT Dual 2-input OR gate Production
74LVC2G08GS-Q100 Dual 2-input AND gate Production
74LVC2G08GT Dual 2-input AND gate Production
74LVC3GU04DC-Q100 Triple unbuffered inverter Production
74LVC1G07GW-Q100 Buffer with open-drain output Production
74LVC1G34GW-Q100 Single buffer Production
74LVC2G08GS Dual 2-input AND gate Production
74LVC1G57GW-Q100 Low-power configurable multiple function gate Production
74LVC1G175GM Single D-type flip-flop with reset; positive-edge trigger Production
74LVC1G80GN Single D-type flip-flop; positive-edge trigger Production
74LVC1G04GX Single inverter Production
74LVC1G80GW Single D-type flip-flop; positive-edge trigger Production
74LVC2GU04GM Dual unbuffered inverter Production
74LVC1G19GW 1-of-2 decoder/demultiplexer Production
74LVC2G125GS Dual bus buffer/line driver; 3-state Production
74LVC3GU04DC Triple unbuffered inverter Production
74LVC2G32DP Dual 2-input OR gate Production
74LVC1G16GW-Q100 Single buffer Production
74LVC1G32GW-Q100 Single 2-input OR gate Production
74LVC2G38GM Dual 2-input NAND gate; open drain EndOfLife
74LVC2G14GW-Q100 Dual inverting Schmitt trigger with 5 V tolerant input Production
74LVC1G86GW 2-input EXCLUSIVE-OR gate Production
74LVC1G18GW-Q100 1-of-2 non-inverting demultiplexer with 3-state deselected output Production
74LVC2G08DP-Q100 Dual 2-input AND gate Production
74LVC1G10GS Single 3-input NAND gate Production
74LVC2G14GW Dual inverting Schmitt trigger with 5 V tolerant input Production
74LVC2G17GW Dual non-inverting Schmitt trigger with 5 V tolerant input Production
74LVC1G175GS Single D-type flip-flop with reset; positive-edge trigger Production
74LVC3GU04GN Triple unbuffered inverter Production
74LVC2G02GN Dual 2-input NOR gate Production
74LVC1G38GW-Q100 2-input NAND gate; open drain Production
74LVC1G02GV-Q100 Single 2-input NOR gate Production
74LVC1G07GS Buffer with open-drain output Production
74LVC1G57GV-Q100 Low-power configurable multiple function gate Production
74LVC1G10GW-Q100 Single 3-input NAND gate Production
74LVC3G04DP-Q100 Triple inverter Production
74LVC2G04GW-Q100 Dual inverter Production
74LVC2G125DC-Q100 Dual bus buffer/line driver; 3-state Production
74LVC1G125GW-Q100 Bus buffer/line driver; 3-state Production
74LVC1G126GW-Q100 Bus buffer/line driver; 3-state Production
74LVC1G126GM Bus buffer/line driver; 3-state Production
74LVC1G07GW Buffer with open-drain output Production
74LVC1G240GW-Q100 Single inverting buffer/line driver; 3-state Production
74LVC1G125GW Bus buffer/line driver; 3-state Production
74LVC1G175GV Single D-type flip-flop with reset; positive-edge trigger Production
74LVC2G38DP Dual 2-input NAND gate; open drain Production
74LVC1G14GN Single Schmitt-trigger inverter Production
74LVC2G34GN Dual buffer gate Production
74LVC1G86GW-Q100 2-input EXCLUSIVE-OR gate Production
74LVC2G32DC-Q100 Dual 2-input OR gate Production
74LVC1G32GM-Q100 Single 2-input OR gate Production
74LVC3G06GN Triple inverter with open-drain output Production
74LVC1G14GW Single Schmitt-trigger inverter Production
74LVC1G08GM-Q100 Single 2-input AND gate Production
74LVC1G08GM Single 2-input AND gate Production
74LVC2G07GF Buffers with open-drain outputs EndOfLife
74LVC1G00GV-Q100 Single 2-input NAND gate Production
74LVC1G14GW-Q100 Single Schmitt trigger inverter Production
74LVC2G07GW-Q100 Buffers with open-drain outputs Production
74LVC1G19GV 1-of-2 decoder/demultiplexer Production
74LVC3GU04DP Triple unbuffered inverter Production
74LVC2G32GN Dual 2-input OR gate Production
74LVC1G125GM Bus buffer/line driver; 3-state Production
74LVC2G126GT Dual bus buffer/line driver; 3-state Production
74LVC3G34GT Triple buffer Production
74LVC2G02DC Dual 2-input NOR gate Production
74LVC2G32DC Dual 2-input OR gate Production
74LVC2GU04GM-Q100 Dual unbuffered inverter Production
74LVC2G32GS Dual 2-input OR gate Production
74LVC2G00GN Dual 2-input NAND gate Production
74LVC1G08GN Single 2-input AND gate Production
74LVC1G79GM Single D-type flip-flop; positive-edge trigger Production
74LVC1G38GX 2-input NAND gate; open drain Production
74LVC2G04GS Dual inverter Production
74LVC2G126DP-Q100 Bus buffer/line driver; 3-state Production
74LVC1G34GN Single buffer Production
74LVC1G79GN Single D-type flip-flop; positive-edge trigger Production
74LVC3G06GT Triple inverter with open-drain output Production
74LVC1G80GS Single D-type flip-flop; positive-edge trigger Production
74LVC1G07GN Buffer with open-drain output Production
74LVC1G07GS-Q100 Buffer with open-drain output Production
74LVC1G00GW-Q100 Single 2-input NAND gate Production
74LVC3G04GT Triple inverter Production
74LVC1G17GN Single Schmitt trigger buffer Production
74LVC2G126DC-Q100 Bus buffer/line driver; 3-state Production
74LVC2G74DP-Q100 Single D-type flip-flop with set and reset; positive edge trigger Production
74LVC2G14GM-Q100 Dual inverting Schmitt trigger with 5 V tolerant input Production
74LVC1G86GN 2-input EXCLUSIVE-OR gate Production
74LVC2G02GS Dual 2-input NOR gate Production
74LVC1G80GM Single D-type flip-flop; positive-edge trigger Production
74LVC1G86GM 2-input EXCLUSIVE-OR gate Production
74LVC2G241DP Dual buffer/line driver; 3-state Production
74LVC3G04DC-Q100 Triple inverter Production
74LVC2G04GS-Q100 Dual inverter Production
74LVC2G241GS Dual buffer/line driver; 3-state Production
74LVC3G07DP Triple buffer with open-drain output Production
74LVC2G34GS Dual buffer gate Production
74LVC2G06GW-Q100 Inverters with open-drain outputs Production
74LVC3G04GS Triple inverter Production
74LVC1G79GW-Q100 Single D-type flip-flop; positive-edge trigger Production
74LVC2GU04GS Dual unbuffered inverter Production
74LVC1G08GS Single 2-input AND gate Production
74LVC2G14GM Dual inverting Schmitt trigger with 5 V tolerant input Production
74LVC1G32GN Single 2-input OR gate Production
74LVC2G08GN Dual 2-input AND gate Production
74LVC2G38GT Dual 2-input NAND gate; open drain Production
74LVC2G125GT Dual bus buffer/line driver; 3-state Production
74LVC1G125GS Bus buffer/line driver; 3-state Production
74LVC2G02DP Dual 2-input NOR gate Production
74LVC2G00DC-Q100 Dual 2-input NAND gate Production
74LVC1G332GS Single 3-input OR gate Production
74LVC1G74GT-Q100 Single D-type flip-flop with set and reset; positive edge trigger Production
74LVC2G86DP-Q100 Dual 2-input EXCLUSIVE-OR gate Production
74LVC1G18GW 1-of-2 non-inverting demultiplexer with 3-state deselected output Production
74LVC2G32DP-Q100 Dual 2-input OR gate Production
74LVC3G17DC-Q100 Triple non-inverting Schmitt trigger with 5 V tolerant input Production
74LVC1G125GM-Q100 Bus buffer/line driver; 3-state Production
74LVC1G11GW-Q100 Single 3-input AND gate Production
74LVC2G34GM Dual buffer gate Production
74LVC1G19GS 1-of-2 decoder/demultiplexer Production
74LVC1G157GF Single 2-input multiplexer EndOfLife
74LVC2G126DC Dual bus buffer/line driver; 3-state Production
74LVC3GU04GS Triple unbuffered inverter Production
74LVC1G74DP-Q100 Single D-type flip-flop with set and reset; positive edge trigger Production
74LVC1G240GM Single inverting buffer/line driver; 3-state Production
74LVC1G19GN 1-of-2 decoder/demultiplexer Production
74LVC1G08GW-Q100 Single 2-input AND gate Production
74LVC1G240GW Single inverting buffer/line driver; 3-state Production
74LVC1G125GV Bus buffer/line driver; 3-state Production
74LVC1G157GV Single 2-input multiplexer Production
74LVC2G34GW Dual buffer gate Production
74LVC1G02GV Single 2-input NOR gate Production
74LVC1G126GW Bus buffer/line driver; 3-state Production
74LVC1G08GW Single 2-input AND gate Production
74LVC3G14GD Triple inverting Schmitt trigger with 5 V tolerant input EndOfLife
74LVC3G14GM Triple inverting Schmitt trigger with 5 V tolerant input EndOfLife
74LVC2G240GF Dual inverting buffer/line driver; 3-state EndOfLife
74LVC1G57GF Low-power configurable multiple function gate EndOfLife
74LVC1G99GD Ultra-configurable multiple function gate; 3-state EndOfLife
74LVC2G240GM Dual inverting buffer/line driver; 3-state EndOfLife
74LVC1G97GF Low-power configurable multiple function gate EndOfLife
74LVC3G17GD Triple non-inverting Schmitt trigger with 5 V tolerant input EndOfLife
74LVC1G99GM Ultra-configurable multiple function gate; 3-state EndOfLife
74LVC1G98GF Low-power configurable multiple function gate EndOfLife
74LVC1G58GF Low-power configurable multiple function gate EndOfLife
74LVC1G97GM Low-power configurable multiple function gate Production
74LVC1G98GW Low-power configurable multiple function gate Production
74LVC1G99GN Ultra-configurable multiple function gate; 3-state Production
74LVC1G57GN Low-power configurable multiple function gate Production
74LVC1G80GX Single D-type flip-flop; positive-edge trigger Production
74LVC1G98GS Low-power configurable multiple function gate Production
74LVC1G99GT Ultra-configurable multiple function gate; 3-state Production
74LVC3G14GF Triple inverting Schmitt trigger with 5 V tolerant input EndOfLife
74LVC1G06GX Inverter with open-drain output Production
74LVC1G57GV Low-power configurable multiple function gate Production
74LVC1G97GN Low-power configurable multiple function gate Production
74LVC3G17GF Triple non-inverting Schmitt trigger with 5 V tolerant input EndOfLife
74LVC1G34GX Single buffer Production
74LVC1G17GX Single Schmitt trigger buffer Production
74LVC1G99GF Ultra-configurable multiple function gate; 3-state EndOfLife
74LVC2G240DC Dual inverting buffer/line driver; 3-state Production
74LVC1G98GV Low-power configurable multiple function gate Production
74LVC2G34GV-Q100 Dual buffer gate Production
74LVC1G58GV Low-power configurable multiple function gate Production
74LVC1G02GX Single 2-input NOR gate Production
74LVC3G14GS Triple inverting Schmitt trigger with 5 V tolerant input Production
74LVC1GU04GX Unbuffered inverter Production
74LVC1G97GV Low-power configurable multiple function gate Production
74LVC1G57GM Low-power configurable multiple function gate Production
74LVC1G98GM Low-power configurable multiple function gate Production
74LVC1G99GS Ultra-configurable multiple function gate; 3-state Production
74LVC1G58GW Low-power configurable multiple function gate Production
74LVC1G57GS Low-power configurable multiple function gate Production
74LVC2G34GM-Q100 Dual buffer gate Production
74LVC3G17GN Triple non-inverting Schmitt trigger with 5 V tolerant input Production
74LVC3G14GT Triple inverting Schmitt trigger with 5 V tolerant input Production
74LVC1G14GX Single Schmitt-trigger inverter Production
74LVC1G58GM Low-power configurable multiple function gate Production
74LVC3G14DP Triple inverting Schmitt trigger with 5 V tolerant input Production
74LVC2G240DP Dual inverting buffer/line driver; 3-state Production
74LVC1G86GX 2-input EXCLUSIVE-OR gate Production
74LVC3G14GN Triple inverting Schmitt trigger with 5 V tolerant input Production
74LVC1G58GN Low-power configurable multiple function gate Production
74LVC3G14DC Triple inverting Schmitt trigger with 5 V tolerant input Production
74LVC1G57GW Low-power configurable multiple function gate Production
74LVC1G58GS Low-power configurable multiple function gate Production
74LVC3G17DC Triple non-inverting Schmitt trigger with 5 V tolerant input Production
74LVC1G125GX Bus buffer/line driver; 3-state Production
74LVC1G240GX Single inverting buffer/line driver; 3-state Production
74LVC1G32GX Single 2-input OR gate Production
74LVC3G17GM Triple non-inverting Schmitt trigger with 5 V tolerant input EndOfLife
74LVC1G97GS Low-power configurable multiple function gate Production
74LVC1G126GX Bus buffer/line driver; 3-state Production
74LVC1G98GN Low-power configurable multiple function gate Production
74LVC2G240GS Dual inverting buffer/line driver; 3-state Production
74LVC2G240GT Dual inverting buffer/line driver; 3-state Production
74LVC1G00GX Single 2-input NAND gate Production
74LVC3G17GS Triple non-inverting Schmitt trigger with 5 V tolerant input Production
74LVC1G99DP Ultra-configurable multiple function gate; 3-state Production
74LVC2G34GW-Q100 Dual buffer gate Production
74LVC1G08GX Single 2-input AND gate Production
74LVC1G79GX Single D-type flip-flop; positive-edge trigger Production
74LVC3G17DP Triple non-inverting Schmitt trigger with 5 V tolerant input Production
74LVC1G97GW Low-power configurable multiple function gate Production
74LVC3G17GT Triple non-inverting Schmitt trigger with 5 V tolerant input Production
74LVC1G07GX Buffer with open-drain output Production
74LVC2G240GN Dual inverting buffer/line driver; 3-state Production

Automotive qualified products (AEC-Q100/Q101)

Type number Description Status Quick access
74LVC2G17GM-Q100 EndOfLife
74LVC4245AD-Q100 Octal dual supply translating transceiver; 3-state EndOfLife
74LVC1G384GW-Q100 Bilateral switch Production
74LVC1G66GW-Q100 Bilateral switch Production
74LVC1G66GM-Q100 EndOfLife
74LVC4066BQ-Q100 Quad bilateral switch Production
74LVC1G66GV-Q100 Bilateral switch Production
74LVC4T3144PW-Q100 4-bit dual supply buffer/line driver; 3-state Production
74LVC1G384GV-Q100 Bilateral switch Production
74LVC1G3157GV-Q100 10 Ω single-pole double-throw analog switch Production
74LVC1G53DC-Q100 2-channel analog multiplexer/demultiplexer Production
74LVC2G66DP-Q100 Bilateral switch Production
74LVC1G53DP-Q100 2-channel analog multiplexer/demultiplexer Production
74LVC4066PW-Q100 Quad bilateral switch Production
74LVC1G3157GW-Q100 10 Ω single-pole double-throw analog switch Production
74LVC2G3157DP-Q100 Dual 10 Ω single-pole double-throw analog switch Production
74LVC4066D-Q100 Quad bilateral switch Production
74LVC2G66DC-Q100 Bilateral switch Production
74LVC1G3157GM-Q100 10 Ω single-pole double-throw analog switch Production
74LVC823ABQ-Q100 9-bit D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger; 3-state EndOfLife
74LVCH244ADB-Q100 Octal buffer/line driver; 3-state EndOfLife
74LVC16245AEV-Q100 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state EndOfLife
74LVC373ADB-Q100 Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state EndOfLife
74LVCH16245AEV-Q100 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state EndOfLife
74LVC157ADB-Q100 Quad 2-input multiplexer EndOfLife
74LVC32ADB-Q100 Quad 2-input OR gate EndOfLife
74LVC8T245BQ-Q100 8-bit dual supply translating transceiver; 3-state Production
74LVC14ABQ-Q100 Hex inverting Schmitt trigger with 5 V tolerant input Production
74LVC573ABQ-Q100 Octal D-type transparent latch with 5 V tolerantinputs/outputs; 3-state Production
74LVC125ABQ-Q100 Quad buffer/line driver with 5 V tolerant inputs/outputs; 3-state Production
74LVC138AD-Q100 3-to-8 line decoder/demultiplexer; inverting Production
74LVC157AD-Q100 Quad 2-input multiplexer Production
74LVC244ABQ-Q100 Octal buffer/line driver; 3-state Production
74LVC04ABQ-Q100 Hex inverter Production
74LVCH8T245PW-Q100 8-bit dual supply translating transceiver; 3-state Production
74LVC244ADB-Q100 Octal buffer/line driver; 3-state EndOfLife
74LVC126AD-Q100 Quad buffer/line driver with 5 V tolerant input/outputs; 3-state Production
74LVC74AD-Q100 Dual D-type flip-flop with set and reset; positive-edge trigger Production
74LVC373AD-Q100 Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state Production
74LVCH16244ADGV-Q100 16-bit buffer/line driver; 5 V input/output tolerant; 3-state Production
74LVC125AD-Q100 Quad buffer/line driver with 5 V tolerant inputs/outputs; 3-state Production
74LVC00ABQ-Q100 Quad 2-input NAND gate Production
74LVCH16245ADGV-Q100 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state Production
74LVC374ABQ-Q100 Octal D-type flip-flop; 5 V tolerant inputs/outputs; positive-edge trigger; 3-state Production
74LVC32ABQ-Q100 Quad 2-input OR gate Production
74LVC08ABQ-Q100 Quad 2-input AND gate Production
74LVC11BQ-Q100 Triple 3-input AND gate Production
74LVCH245AD-Q100 Octal bus transceiver; 3-state Production
74LVCH16373ADGV-Q100 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state Production
74LVC07ABQ-Q100 Hex buffer with open-drain outputs Production
74LVC8T245PW-Q100 8-bit dual supply translating transceiver; 3-state Production
74LVC16244ADGV-Q100 16-bit buffer/line driver; 5 V input/output tolerant; 3-state Production
74LVCH244AD-Q100 Octal buffer/line driver; 3-state Production
74LVCU04AD-Q100 Hex unbuffered inverter Production
74LVC126ABQ-Q100 Quad buffer/line driver with 5 V tolerant input/outputs; 3-state Production
74LVC374AD-Q100 Octal D-type flip-flop; 5 V tolerant inputs/outputs; positive-edge trigger; 3-state Production
74LVC06ABQ-Q100 Hex inverter with open-drain outputs Production
74LVCH245ABQ-Q100 Octal bus transceiver; 3-state Production
74LVC162245ADGV-Q100 16-bit transceiver with direction pin; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state Production
74LVC16373ADGV-Q100 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state Production
74LVC245AD-Q100 Octal bus transceiver; 3-state Production
74LVC594AD-Q100 8-bit shift register with output register Production
74LVC573AD-Q100 Octal D-type transparent latch with 5 V tolerantinputs/outputs; 3-state Production
74LVC04AD-Q100 Hex inverter Production
74LVC132AD-Q100 Quad 2-input NAND Schmitt trigger Production
74LVC06AD-Q100 Hex inverter with open-drain outputs Production
74LVC00AD-Q100 Quad 2-input NAND gate Production
74LVC244AD-Q100 Octal buffer/line driver; 3-state Production
74LVC02ABQ-Q100 Quad 2-input NOR gate Production
74LVC132ABQ-Q100 Quad 2-input NAND Schmitt trigger Production
74LVC594ABQ-Q100 8-bit shift register with output register Production
74LVC541ABQ-Q100 Octal buffer/line driver with 5 V tolerant inputs/outputs; 3-state Production
74LVC07AD-Q100 Hex buffer with open-drain outputs Production
74LVC273BQ-Q100 Octal D-type flip-flop with reset; positive-edge trigger Production
74LVC245ABQ-Q100 Octal bus transceiver; 3-state Production
74LVC02AD-Q100 Quad 2-input NOR gate Production
74LVCH8T245BQ-Q100 8-bit dual supply translating transceiver; 3-state Production
74LVC16245ADGV-Q100 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state Production
74LVC157ABQ-Q100 Quad 2-input multiplexer Production
74LVC32AD-Q100 Quad 2-input OR gate Production
74LVC373ABQ-Q100 Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state Production
74LVC74ABQ-Q100 Dual D-type flip-flop with set and reset; positive-edge trigger Production
74LVC14AD-Q100 Hex inverting Schmitt trigger with 5 V tolerant input Production
74LVCH244ABQ-Q100 Octal buffer/line driver; 3-state Production
74LVC574ABQ-Q100 Octal D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger; 3-state Production
74LVC541AD-Q100 Octal buffer/line driver with 5 V tolerant inputs/outputs; 3-state Production
74LVC08AD-Q100 Quad 2-input AND gate Production
74LVC138ABQ-Q100 3-to-8 line decoder/demultiplexer; inverting Production
74LVC74APW-Q100 Dual D-type flip-flop with set and reset; positive-edge trigger Production
74LVC04APW-Q100 Hex inverter Production
74LVC1G14GX4-Q100 Single Schmitt trigger inverter Production
74LVC08APW-Q100 Quad 2-input AND gate Production
74LVC132APW-Q100 Quad 2-input NAND Schmitt trigger Production
74LVC86APW-Q100 Quad 2-input EXCLUSIVE-OR gate Production
74LVC138APW-Q100 3-to-8 line decoder/demultiplexer; inverting Production
74LVC10APW-Q100 Triple 3-input NAND gate Production
74LVC125APW-Q100 Quad buffer/line driver with 5 V tolerant inputs/outputs; 3-state Production
74LVC126APW-Q100 Quad buffer/line driver with 5 V tolerant input/outputs; 3-state Production
74LVC273PW-Q100 Octal D-type flip-flop with reset; positive-edge trigger Production
74LVC1T45GW-Q100 Dual supply translating transceiver; 3-state Production
74LVC594APW-Q100 8-bit shift register with output register Production
74LVC273D-Q100 Octal D-type flip-flop with reset; positive-edge trigger Production
74LVC257APW-Q100 Quad 2-input multiplexer with 5 V tolerant inputs/outputs; 3-state Production
74LVC16245ADGG-Q100 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state Production
74LVCH1T45GW-Q100 Dual supply translating transceiver; 3-state Production
74LVC244APW-Q100 Octal buffer/line driver; 3-state Production
74LVC16374ADGG-Q100 16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-state Production
74LVCH245APW-Q100 Octal bus transceiver; 3-state Production
74LVC02APW-Q100 Quad 2-input NOR gate Production
74LVC11PW-Q100 Triple 3-input AND gate Production
74LVC14APW-Q100 Hex inverting Schmitt trigger with 5 V tolerant input Production
74LVC07APW-Q100 Hex buffer with open-drain outputs Production
74LVCU04APW-Q100 Hex unbuffered inverter Production
74LVC157APW-Q100 Quad 2-input multiplexer Production
74LVC139PW-Q100 Dual 2-to-4 line decoder/demultiplexer Production
74LVC16244ADGG-Q100 16-bit buffer/line driver; 5 V input/output tolerant; 3-state Production
74LVC06APW-Q100 Hex inverter with open-drain outputs Production
74LVC541APW-Q100 Octal buffer/line driver with 5 V tolerant inputs/outputs; 3-state Production
74LVC32APW-Q100 Quad 2-input OR gate Production
74LVC162245ADGG-Q100 16-bit transceiver with direction pin; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state Production
74LVC2T45GS-Q100 Dual supply translating transceiver; 3-state Production
74LVC16240ADGG-Q100 16-bit buffer/line driver with 5 V tolerant inputs/outputs; inverting; 3-state Production
74LVC00APW-Q100 Quad 2-input NAND gate Production
74LVC11D-Q100 Triple 3-input AND gate Production
74LVC4245APW-Q100 Octal dual supply translating transceiver; 3-state Production
74LVCH16245ADGG-Q100 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state Production
74LVC1T45GM-Q100 Dual supply translating transceiver; 3-state Production
74LVC4245ABQ-Q100 Octal dual supply translating transceiver; 3-state Production
74LVCH16244ADGG-Q100 16-bit buffer/line driver; 5 V input/output tolerant; 3-state Production
74LVC373APW-Q100 Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state Production
74LVCH16374ADGG-Q100 16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-state Production
74LVC16373ADGG-Q100 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state Production
74LVC573APW-Q100 Octal D-type transparent latch with 5 V tolerantinputs/outputs; 3-state Production
74LVC374APW-Q100 Octal D-type flip-flop; 5 V tolerant inputs/outputs; positive-edge trigger; 3-state Production
74LVCH2T45DC-Q100 Dual supply translating transceiver; 3-state Production
74LVC245APW-Q100 Octal bus transceiver; 3-state Production
74LVC574APW-Q100 Octal D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger; 3-state Production
74LVC2T45GT-Q100 Dual supply translating transceiver; 3-state Production
74LVCH244APW-Q100 Octal buffer/line driver; 3-state Production
74LVC2T45DC-Q100 Dual supply translating transceiver; 3-state Production
74LVCH16373ADGG-Q100 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state Production
74LVC1G74GD-Q100 EndOfLife
74LVC2G240DC-Q100 Dual inverting buffer/line driver; 3-state Production
74LVC1G11GV-Q100 Single 3-input AND gate Production
74LVC1G04GV-Q100 Single inverter Production
74LVC1G123DC-Q100 Single retriggerable monostable multivibrator; Schmitt trigger inputs Production
74LVC1G332GW-Q100 Single 3-input OR gate Production
74LVC1G332GV-Q100 Single 3-input OR gate Production
74LVC2G240DP-Q100 Dual inverting buffer/line driver; 3-state Production
74LVC3G07DC-Q100 Triple buffer with open-drain output Production
74LVC1G27GW-Q100 Single 3-input NOR gate Production
74LVC1G80GV-Q100 Single D-type flip-flop; positive-edge trigger Production
74LVC2G08DC-Q100 Dual 2-input AND gate Production
74LVC2G241DC-Q100 Dual buffer/line driver; 3-state Production
74LVC2G17GW-Q100 Dual non-inverting Schmitt trigger with 5 V tolerant input Production
74LVC2G07GV-Q100 Buffers with open-drain outputs Production
74LVC2G17GV-Q100 Dual non-inverting Schmitt trigger with 5 V tolerant input Production
74LVC1G17GV-Q100 Single Schmitt trigger buffer Production
74LVC1G58GV-Q100 Low-power configurable multiple function gate Production
74LVC1GU04GV-Q100 Unbuffered inverter Production
74LVC1G79GV-Q100 Single D-type flip-flop; positive-edge trigger Production
74LVC1G18GV-Q100 1-of-2 non-inverting demultiplexer with 3-state deselected output Production
74LVC1G157GV-Q100 Single 2-input multiplexer Production
74LVC2GU04GW-Q100 Dual unbuffered inverter Production
74LVC1G86GV-Q100 2-input EXCLUSIVE-OR gate Production
74LVC1G08GV-Q100 Single 2-input AND gate Production
74LVC1G38GV-Q100 2-input NAND gate; open drain Production
74LVC2G02DC-Q100 Dual 2-input NOR gate Production
74LVC1G97GW-Q100 Low-power configurable multiple function gate Production
74LVC2G14GV-Q100 Dual inverting Schmitt trigger with 5 V tolerant input Production
74LVC2G06GV-Q100 Inverters with open-drain outputs Production
74LVC1G80GW-Q100 Single D-type flip-flop; positive-edge trigger Production
74LVC1G14GM-Q100 Single Schmitt trigger inverter Production
74LVC1G06GV-Q100 Inverter with open-drain output Production
74LVC1G74DC-Q100 Single D-type flip-flop with set and reset; positive edge trigger Production
74LVC1G07GV-Q100 Buffer with open-drain output Production
74LVC1G126GV-Q100 Bus buffer/line driver; 3-state Production
74LVC1G175GV-Q100 Single D-type flip-flop with reset; positive-edge trigger Production
74LVC1GU04GW-Q100 Unbuffered inverter Production
74LVC1G14GV-Q100 Single Schmitt trigger inverter Production
74LVC1G98GV-Q100 Low-power configurable multiple function gate Production
74LVC2GU04GV-Q100 Dual unbuffered inverter Production
74LVC1G34GV-Q100 Single buffer Production
74LVC1G32GV-Q100 Single 2-input OR gate Production
74LVC3G34DP-Q100 Triple buffer Production
74LVC1G125GV-Q100 Bus buffer/line driver; 3-state Production
74LVC2G74DC-Q100 Single D-type flip-flop with set and reset; positive edge trigger Production
74LVC3G07DP-Q100 Triple buffer with open-drain output Production
74LVC2G04GV-Q100 Dual inverter Production
74LVC1GX04GV-Q100 X-tal driver Production
74LVC3G34DC-Q100 Triple buffer Production
74LVC1G386GW-Q100 3-input EXCLUSIVE-OR gate Production
74LVC2G02DP-Q100 Dual 2-input NOR gate Production
74LVC1GX04GW-Q100 X-tal driver Production
74LVC1G02GW-Q100 Single 2-input NOR gate Production
74LVC2G86DC-Q100 Dual 2-input EXCLUSIVE-OR gate Production
74LVC1G19GW-Q100 1-of-2 decoder/demultiplexer Production
74LVC1G06GW-Q100 Inverter with open-drain output Production
74LVC1G17GW-Q100 Single Schmitt trigger buffer Production
74LVC1G123DP-Q100 Single retriggerable monostable multivibrator; Schmitt trigger inputs Production
74LVC1G04GW-Q100 Single inverter Production
74LVC2G125DP-Q100 Dual bus buffer/line driver; 3-state Production
74LVC1G157GW-Q100 Single 2-input multiplexer Production
74LVC1G175GW-Q100 Single D-type flip-flop with reset; positive-edge trigger Production
74LVC1G17GM-Q100 Single Schmitt trigger buffer Production
74LVC1G58GW-Q100 Low-power configurable multiple function gate Production
74LVC2G241DP-Q100 Dual buffer/line driver; 3-state Production
74LVC3G17DP-Q100 Triple non-inverting Schmitt trigger with 5 V tolerant input Production
74LVC2G08GS-Q100 Dual 2-input AND gate Production
74LVC3GU04DC-Q100 Triple unbuffered inverter Production
74LVC1G07GW-Q100 Buffer with open-drain output Production
74LVC1G34GW-Q100 Single buffer Production
74LVC1G57GW-Q100 Low-power configurable multiple function gate Production
74LVC1G16GW-Q100 Single buffer Production
74LVC1G32GW-Q100 Single 2-input OR gate Production
74LVC2G14GW-Q100 Dual inverting Schmitt trigger with 5 V tolerant input Production
74LVC1G18GW-Q100 1-of-2 non-inverting demultiplexer with 3-state deselected output Production
74LVC2G08DP-Q100 Dual 2-input AND gate Production
74LVC1G38GW-Q100 2-input NAND gate; open drain Production
74LVC1G02GV-Q100 Single 2-input NOR gate Production
74LVC1G57GV-Q100 Low-power configurable multiple function gate Production
74LVC1G10GW-Q100 Single 3-input NAND gate Production
74LVC3G04DP-Q100 Triple inverter Production
74LVC2G04GW-Q100 Dual inverter Production
74LVC2G125DC-Q100 Dual bus buffer/line driver; 3-state Production
74LVC1G125GW-Q100 Bus buffer/line driver; 3-state Production
74LVC1G126GW-Q100 Bus buffer/line driver; 3-state Production
74LVC1G240GW-Q100 Single inverting buffer/line driver; 3-state Production
74LVC1G86GW-Q100 2-input EXCLUSIVE-OR gate Production
74LVC2G32DC-Q100 Dual 2-input OR gate Production
74LVC1G32GM-Q100 Single 2-input OR gate Production
74LVC1G08GM-Q100 Single 2-input AND gate Production
74LVC1G00GV-Q100 Single 2-input NAND gate Production
74LVC1G14GW-Q100 Single Schmitt trigger inverter Production
74LVC2G07GW-Q100 Buffers with open-drain outputs Production
74LVC2GU04GM-Q100 Dual unbuffered inverter Production
74LVC2G126DP-Q100 Bus buffer/line driver; 3-state Production
74LVC1G07GS-Q100 Buffer with open-drain output Production
74LVC1G00GW-Q100 Single 2-input NAND gate Production
74LVC2G126DC-Q100 Bus buffer/line driver; 3-state Production
74LVC2G74DP-Q100 Single D-type flip-flop with set and reset; positive edge trigger Production
74LVC2G14GM-Q100 Dual inverting Schmitt trigger with 5 V tolerant input Production
74LVC3G04DC-Q100 Triple inverter Production
74LVC2G04GS-Q100 Dual inverter Production
74LVC2G06GW-Q100 Inverters with open-drain outputs Production
74LVC1G79GW-Q100 Single D-type flip-flop; positive-edge trigger Production
74LVC2G00DC-Q100 Dual 2-input NAND gate Production
74LVC1G74GT-Q100 Single D-type flip-flop with set and reset; positive edge trigger Production
74LVC2G86DP-Q100 Dual 2-input EXCLUSIVE-OR gate Production
74LVC2G32DP-Q100 Dual 2-input OR gate Production
74LVC3G17DC-Q100 Triple non-inverting Schmitt trigger with 5 V tolerant input Production
74LVC1G125GM-Q100 Bus buffer/line driver; 3-state Production
74LVC1G11GW-Q100 Single 3-input AND gate Production
74LVC1G74DP-Q100 Single D-type flip-flop with set and reset; positive edge trigger Production
74LVC1G08GW-Q100 Single 2-input AND gate Production
74LVC2G34GV-Q100 Dual buffer gate Production
74LVC2G34GM-Q100 Dual buffer gate Production
74LVC2G34GW-Q100 Dual buffer gate Production

Documentation

File name Title Type Date
vp_1313765410751_ja_JP.zip Low-Voltage CMOS (LVC) Value proposition 2014-03-21
vp_1313765410751_zh_CN.zip 低压CMOS (LVC) Value proposition 2014-04-08
VSSOP8_SOT765-1_mk.png plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body Marcom graphics 2017-01-28
vp_1313765410751.zip Low-Voltage CMOS (LVC) Value proposition 2017-05-18
AN11009.pdf Pin FMEA for LVC family Application note 2019-01-09
Nexperia_document_leaflet_Logic_TVSOP48_16bitPortfolio_201903.pdf Smaller-footprint 16-bit logic with advanced features Leaflet 2019-03-29
Nexperia_Selection_guide_2023.pdf Nexperia Selection Guide 2023 Selection guide 2023-05-10

Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.

Please visit our contact us or {1} for further support.