Parametric search
Products
Type number | Description | Status | Quick access |
---|---|---|---|
TL431 family | Adjustable precision shunt regulator | ACT |
|
TL431ACDBZR | Adjustable precision shunt regulator | Production | |
TL431AFDT | Adjustable precision shunt regulator | Production | |
TL431AIDBZR | Adjustable precision shunt regulator | Production | |
TL431AMFDT | Adjustable precision shunt regulator | Production | |
TL431AMSDT | Adjustable precision shunt regulator | EndOfLife | |
TL431AQDBZR | Adjustable precision shunt regulator | Production | |
TL431ASDT | Adjustable precision shunt regulator | EndOfLife | |
TL431BCDBZR | Adjustable precision shunt regulator | Production | |
TL431BFDT | Adjustable precision shunt regulator | Production | |
TL431BIDBZR | Adjustable precision shunt regulator | Production | |
TL431BMFDT | Adjustable precision shunt regulator | Production | |
TL431BMSDT | Adjustable precision shunt regulator | EndOfLife | |
TL431BQDBZR | Adjustable precision shunt regulator | Production | |
TL431BSDT | Adjustable precision shunt regulator | EndOfLife | |
TL431CDBZR | Adjustable precision shunt regulator | Production | |
TL431FDT | Adjustable precision shunt regulator | Production | |
TL431IDBZR | Adjustable precision shunt regulator | Production | |
TL431MFDT | Adjustable precision shunt regulator | Production | |
TL431QDBZR | Adjustable precision shunt regulator | Production | |
TLVH431N family | ACT |
|
|
TLVH431NACDBZR | Adjustable precision shunt regulators | Production | |
TLVH431NAIDBZR | Adjustable precision shunt regulators | Production | |
TLVH431NAMQDBZR | Adjustable precision shunt regulators | Production | |
TLVH431NAQDBZR | Adjustable precision shunt regulators | Production | |
TLVH431NCDBZR | Adjustable precision shunt regulators | Production | |
TLVH431NIDBZR | Adjustable precision shunt regulators | Production | |
TLVH431NMQDBZR | Adjustable precision shunt regulators | Production | |
TLVH431NQDBZR | Adjustable precision shunt regulators | Production | |
TL431ACDBZR-Q | Adjustable precision shunt regulators | Production | |
TL431AFDT-Q | Adjustable precision shunt regulators | Production | |
TL431AIDBZR-Q | Adjustable precision shunt regulators | Production | |
TL431AMFDT-Q | Adjustable precision shunt regulators | Production | |
TL431AQDBZR-Q | Adjustable precision shunt regulators | Production | |
TL431BCDBZR-Q | Adjustable precision shunt regulators | Production | |
TL431BFDT-Q | Adjustable precision shunt regulators | Production | |
TL431BIDBZR-Q | Adjustable precision shunt regulators | Production | |
TL431BMFDT-Q | Adjustable precision shunt regulators | Production | |
TL431BQDBZR-Q | Adjustable precision shunt regulators | Production | |
TL431CDBZR-Q | Adjustable precision shunt regulators | Production | |
TL431FDT-Q | Adjustable precision shunt regulators | Production | |
TL431IDBZR-Q | Adjustable precision shunt regulators | Production | |
TL431MFDT-Q | Adjustable precision shunt regulators | Production | |
TL431QDBZR-Q | Adjustable precision shunt regulators | Production | |
TLVH431NACDBZR-Q | Adjustable precision shunt regulators | Production | |
TLVH431NAIDBZR-Q | Adjustable precision shunt regulators | Production | |
TLVH431NAMQDBZR-Q | Adjustable precision shunt regulators | Production | |
TLVH431NAQDBZR-Q | Adjustable precision shunt regulators | Production | |
TLVH431NCDBZR-Q | Adjustable precision shunt regulators | Production | |
TLVH431NIDBZR-Q | Adjustable precision shunt regulators | Production | |
TLVH431NMQDBZR-Q | Adjustable precision shunt regulators | Production | |
TLVH431NQDBZR-Q | Adjustable precision shunt regulators | Production |
Marcom graphics (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
SOT23_mk.png | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
Selection guide (1) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our community forum or contact us for further support.