Parametric search

Products
Type number | Description | Status | Quick access |
---|---|---|---|
BC51PA-Q Series | ACT |
|
|
BC51-10PA-Q | 45 V, 1 A PNP medium power transistors | Production | |
BC51-16PA-Q | 45 V, 1 A PNP medium power transistors | Production | |
BC51PA-Q | 45 V, 1 A PNP medium power transistors | Production | |
BC53xPAS-Q series | 80 V, 1 A PNP medium power transistors | ACT |
|
BC53-10PAS-Q | 80 V, 1 A PNP medium power transistors | Production | |
BC53-16PAS-Q | 80 V, 1 A PNP medium power transistors | Production | |
BC53PAS-Q | 80 V, 1 A PNP medium power transistors | Production | |
BC54xPAS-Q series | 45 V, 1 A NPN medium power transistors | ACT |
|
BC54-10PAS-Q | 45 V, 1 A NPN medium power transistors | Production | |
BC54-16PAS-Q | 45 V, 1 A NPN medium power transistors | Production | |
BC54PAS-Q | 45 V, 1 A NPN medium power transistors | Production | |
BC55xPAS-Q series | 60 V, 1 A NPN medium power transistors | ACT |
|
BC55-10PAS-Q | 60 V, 1 A NPN medium power transistors | Production | |
BC55-16PAS-Q | 60 V, 1 A NPN medium power transistors | Production | |
BC55PAS-Q | 60 V, 1 A NPN medium power transistors | Production | |
BC56PA-Q_SER auto medium power | 80 V, 1 A NPN medium power transistors | ACT |
|
BC56-10PA-Q | 80 V, 1 A NPN medium power transistors | Production | |
BC56-16PA-Q | 80 V, 1 A NPN medium power transistors | Production | |
BC56PA-Q | 80 V, 1 A NPN medium power transistors | Production | |
BC56XPAS-Q series | 80 V, 1 A NPN medium power transistors | ACT |
|
BC56-10PAS-Q | 80 V, 1 A NPN medium power transistors | Production | |
BC56-16PAS-Q | 80 V, 1 A NPN medium power transistors | Production | |
BC56PAS-Q | 80 V, 1 A NPN medium power transistors | Production | |
BC68PA-Q Series | 20 V, 2 A NPN medium power transistors | ACT |
|
BC68-25PA-Q | 20 V, 2 A NPN medium power transistors | Production | |
BC68PA-Q | 20 V, 2 A NPN medium power transistors | Production | |
BC868-Q Series | 20 V, 2 A NPN medium power transistors | ACT |
|
BC868-25-Q | 20 V, 2 A NPN medium power transistors | Production | |
BC868-Q | 20 V, 2 A NPN medium power transistors | Production | |
BCP51-Q Series | ACT |
|
|
BCP51-10-Q | 45 V, 1 A PNP medium power transistors | Production | |
BCP51-16-Q | 45 V, 1 A PNP medium power transistors | Production | |
BCP51-Q | 45 V, 1 A PNP medium power transistors | Production | |
BCP52T-SERIES | 60 V, 1 A PNP medium power transistors | ACT |
|
BCP52-10T | 60 V, 1 A PNP medium power transistors | Production | |
BCP52-16T | 60 V, 1 A PNP medium power transistors | Production | |
BCP52T | 60 V, 1 A PNP medium power transistors | Production | |
BCP53T-Q series | 80 V, 1 A PNP medium power transistors | ACT |
|
BCP53-10T-Q | 80 V, 1 A PNP medium power transistors | Production | |
BCP53-16T-Q | 80 V, 1 A PNP medium power transistors | Production | |
BCP53T-Q | 80 V, 1 A PNP medium power transistors | Production | |
BCP54T-SERIES | 45 V, 1 A NPN medium power transistors | ACT |
|
BCP54-10T | 45 V, 1 A NPN medium power transistors | Production | |
BCP54-16T | 45 V, 1 A NPN medium power transistors | Production | |
BCP54T | 45 V, 1 A NPN medium power transistors | Production | |
BCP55-Q series | 60 V, 1 A NPN medium power transistors | ACT |
|
BCP55-10-Q | 60 V, 1 A NPN medium power transistors | Production | |
BCP55-16-Q | 60 V, 1 A NPN medium power transistors | Production | |
BCP55-Q | 60 V, 1 A NPN medium power transistors | Production | |
BCP55T-SERIES | 60 V, 1 A NPN medium power transistors | ACT |
|
BCP55-10T | 60 V, 1 A NPN medium power transistors | Production | |
BCP55-16T | 60 V, 1 A NPN medium power transistors | Production | |
BCP55T | 60 V, 1 A NPN medium power transistors | Production | |
BCP56-Q series auto medium power | 80 V, 1 A NPN medium power transistors | ACT |
|
BCP56-10-Q | 80 V, 1 A NPN medium power transistors | Production | |
BCP56-16-Q | 80 V, 1 A NPN medium power transistors | Production | |
BCP56-Q | 80 V, 1 A NPN medium power transistors | Production | |
BCP56T-Q series | 80 V, 1 A NPN medium power transistors | ACT |
|
BCP56-10T-Q | 80 V, 1 A NPN medium power transistors | Production | |
BCP56-16T-Q | 80 V, 1 A NPN medium power transistors | Production | |
BCP56T-Q | 80 V, 1 A NPN medium power transistors | Production | |
BCP68-Q Series | 20 V, 2 A NPN medium power transistors | ACT |
|
BCP68-25-Q | 20 V, 2 A NPN medium power transistors | Production | |
BCP68-Q | 20 V, 2 A NPN medium power transistors | Production | |
BCX51-Q Series | 45 V, 1 A PNP medium power transistors | ACT |
|
BCX51-10-Q | 45 V, 1 A PNP medium power transistors | Production | |
BCX51-16-Q | 45 V, 1 A PNP medium power transistors | Production | |
BCX51-Q | 45 V, 1 A PNP medium power transistors | Production | |
BCX55-Q series | 60 V, 1 A NPN medium power transistors | ACT |
|
BCX55-10-Q | 60 V, 1 A NPN medium power transistors | Production | |
BCX55-16-Q | 60 V, 1 A NPN medium power transistors | Production | |
BCX55-Q | 60 V, 1 A NPN medium power transistors | Production | |
BCX56-Q series | 80 V, 1 A NPN medium power transistors | ACT |
|
BCX56-10-Q | 80 V, 1 A NPN medium power transistors | Production | |
BCX56-16-Q | 80 V, 1 A NPN medium power transistors | Production | |
BCX56-Q | 80 V, 1 A NPN medium power transistors | Production | |
MJD series A | Power bipolar transistors in DPAK | ACT |
|
MJD148-Q | 45 V, 4 A NPN high power bipolar transistor | Production | |
MJD2873-Q | 50 V, 2 A NPN high power bipolar transistor | Production | |
MJD31CA | 100 V, 3 A NPN high power bipolar transistor | Production | |
MJD31CH-Q | 100 V, 3 A NPN high power bipolar transistor | Production | |
MJD32CA | 100 V, 3 A PNP high power bipolar transistor | Production | |
MJD41C-Q | 100 V, 6 A NPN high power bipolar transistor | Production | |
MJD42C-Q | 100 V, 6 A PNP high power bipolar transistor | Production | |
MJD44H11A | 80 V, 8 A NPN high power bipolar transistor | Production | |
MJD45H11A | 80 V, 8 A PNP high power bipolar transistor | Production | |
BC52-10PA-Q | 60 V, 1 A PNP medium power transistors | Production | |
BC52-10PAS-Q | 60 V, 1 A PNP medium power transistors | Production | |
BC52-16PA-Q | 60 V, 1 A PNP medium power transistors | Production | |
BC52-16PAS-Q | 60 V, 1 A PNP medium power transistors | Production | |
BC52PA-Q | 60 V, 1 A PNP medium power transistors | Production | |
BC52PAS-Q | 60 V, 1 A PNP medium power transistors | Production | |
BC53-10PA-Q | 80 V, 1 A PNP medium power transistors | Production | |
BC53-10PAST-Q | 80 V, 1 A PNP medium power transistors | Production | |
BC53-16PA-Q | 80 V, 1 A PNP medium power transistors | Production | |
BC53-16PAST-Q | 80 V, 1 A PNP medium power transistors | Production | |
BC53PA-Q | 80 V, 1 A PNP medium power transistors | Production | |
BC53PAST-Q | 80 V, 1 A PNP medium power transistors | Production | |
BC54-10PA-Q | 45 V, 1 A NPN medium power transistors | Production | |
BC54-16PA-Q | 45 V, 1 A NPN medium power transistors | Production | |
BC54PA-Q | 45 V, 1 A NPN medium power transistors | Production | |
BC55-10PA-Q | 60 V, 1 A NPN medium power transistors | Production | |
BC55-16PA-Q | 60 V, 1 A NPN medium power transistors | Production | |
BC55PA-Q | 60 V, 1 A NPN medium power transistors | Production | |
BC56-10PAST-Q | 80 V, 1 A NPN medium power transistors | Production | |
BC56-16PAST-Q | 80 V, 1 A NPN medium power transistors | Production | |
BC56PAST-Q | 80 V, 1 A NPN medium power transistors | Production | |
BC68-25PAS-Q | 20 V, 2 A NPN medium power transistors | Production | |
BC68PAS-Q | 20 V, 2 A NPN medium power transistors | Production | |
BC69-16PA-Q | 20 V, 2 A PNP medium power transistors | Production | |
BC69-25PA-Q | 20 V, 2 A PNP medium power transistors | Production | |
BC69PA-Q | 20 V, 2 A PNP medium power transistors | Production | |
BC869-16-Q | 20 V, 2 A PNP medium power transistors | Production | |
BC869-25-Q | 20 V, 2 A PNP medium power transistors | Production | |
BC869-Q | 20 V, 2 A PNP medium power transistors | Production | |
BCP51-10T | 45 V, 1 A PNP medium power transistors | Production | |
BCP51-16T | 45 V, 1 A PNP medium power transistors | Production | |
BCP51T | 45 V, 1 A PNP medium power transistors | Production | |
BCP52 | 60 V, 1 A PNP medium power transistors | Production | |
BCP52-10 | 60 V, 1 A PNP medium power transistors | Production | |
BCP52-16 | 60 V, 1 A PNP medium power transistors | Production | |
BCP53-10-Q | 80 V, 1 A PNP medium power transistors | Production | |
BCP53-16-Q | 80 V, 1 A PNP medium power transistors | Production | |
BCP53-Q | 80 V, 1 A PNP medium power transistors | Production | |
BCP54-10-Q | 45 V, 1 A NPN medium power transistors | Production | |
BCP54-16-Q | 45 V, 1 A NPN medium power transistors | Production | |
BCP54-Q | 45 V, 1 A NPN medium power transistors | Production | |
BCP56-10H-Q | 80 V, 1 A NPN medium power transistors | Production | |
BCP56-16H-Q | 80 V, 1 A NPN medium power transistors | Production | |
BCP56H-Q | 80 V, 1 A NPN medium power transistors | Production | |
BCP69-16-Q | 20 V, 2 A PNP medium power transistors | Production | |
BCP69-25-Q | 20 V, 2 A PNP medium power transistors | Production | |
BCP69-Q | 20 V, 2 A PNP medium power transistors | Production | |
BCX51-10T | 45 V, 1 A PNP power bipolar transistors | Production | |
BCX51-16T | 45 V, 1 A PNP power bipolar transistors | Production | |
BCX51T | 45 V, 1 A PNP power bipolar transistors | Production | |
BCX52-10-Q | 60 V, 1 A PNP medium power transistors | Production | |
BCX52-10T | 60 V, 1 A PNP power bipolar transistors | Production | |
BCX52-16-Q | 60 V, 1 A PNP medium power transistors | Production | |
BCX52-16T | 60 V, 1 A PNP power bipolar transistors | Production | |
BCX52-Q | 60 V, 1 A PNP medium power transistors | Production | |
BCX52T | 60 V, 1 A PNP power bipolar transistors | Production | |
BCX53-10-Q | 80 V, 1 A PNP medium power transistors | Production | |
BCX53-10T | 80 V, 1 A PNP power bipolar transistors | Production | |
BCX53-16-Q | 80 V, 1 A PNP medium power transistors | Production | |
BCX53-16T | 80 V, 1 A PNP power bipolar transistors | Production | |
BCX53-Q | 80 V, 1 A PNP medium power transistors | Production | |
BCX53T | 80 V, 1 A PNP power bipolar transistors | Production | |
BCX54-10-Q | 45 V, 1 A NPN medium power transistors | Production | |
BCX54-10T | 45 V, 1 A NPN power bipolar transistors | Production | |
BCX54-16-Q | 45 V, 1 A NPN medium power transistors | Production | |
BCX54-16T | 45 V, 1 A NPN power bipolar transistors | Production | |
BCX54-Q | 45 V, 1 A NPN medium power transistors | Production | |
BCX54T | 45 V, 1 A NPN power bipolar transistors | Production | |
BCX55-10T | 60 V, 1 A NPN power bipolar transistors | Production | |
BCX55-16T | 60 V, 1 A NPN power bipolar transistors | Production | |
BCX55T | 60 V, 1 A NPN power bipolar transistors | Production | |
BCX56-10T | 80 V, 1 A NPN power bipolar transistors | Production | |
BCX56-16T | 80 V, 1 A NPN power bipolar transistors | Production | |
BCX56T | 80 V, 1 A NPN power bipolar transistors | Production | |
BSP31 | 60 V, 1 A PNP medium power transistor | Production | |
BSP32 | 80 V, 1 A PNP medium power transistor | EndOfLife | |
BSP33 | 80 V, 1 A PNP medium power transistor | Production | |
BSP41 | 60 V, 1 A NPN medium power transistor | Production | |
BSP43 | 80 V, 1 A NPN medium power transistor | Production | |
BSR30-Q | 60 V, 1 A PNP medium power transistor | EndOfLife | |
BSR31-Q | 60 V, 1 A PNP medium power transistor | Production | |
BSR33-Q | 80 V, 1 A PNP medium power transistor | Production | |
BSR41-Q | 60 V, 1 A NPN medium power transistor | Production | |
BSR43-Q | 80 V, 1 A NPN medium power transistor | Production | |
PBLS4003Y-Q | 40 V 500 mA PNP/NPN loadswitch double transistor | Production | |
PBLS6003D-Q | 60 V, 1 A PNP loadswitch double transistor | Production |
Line card (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
Nexperia_document_linecard_medium_power_general_purpose_transistors.pdf | Nexperia medium power general-purpose transistors | Line card | 2018-06-18 |
Marcom graphics (1) |
|||
File name | Title | Type | Date |
SC-73_SOT223_mk.png | plastic, surface-mounted package with increased heatsink; 4 leads; 4.6 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm body | Marcom graphics | 2017-01-28 |
Selection guide (1) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our community forum or contact us for further support.