Key features and benefits
- Mixed 5 V and 3.3 V applications
- Reduce time to market for complex designs
- Save board space
- Schmitt-trigger inputs
- Improved signal integrity for complex layouts
- Wide supply voltage range
- Low propagation delay
- Overvoltage tolerant options
- Low input threshold options
- CMOS low power
Key applications
- Cell phone
- Computing
- STB
- LCD TV
- Industrial controllers
Parametric search
Products
Type number | Description | Status | Quick access |
---|---|---|---|
74AUP1G57 | Low-power configurable multiple function gate | ACT |
|
74AUP1G57GF | Low-power configurable multiple function gate | EndOfLife | |
74AUP1G57GM | Low-power configurable multiple function gate | Production | |
74AUP1G57GN | Low-power configurable multiple function gate | Production | |
74AUP1G57GS | Low-power configurable multiple function gate | Production | |
74AUP1G57GW | Low-power configurable multiple function gate | Production | |
74AUP1G57GX | Low-power configurable multiple function gate | Production | |
74AUP1G58 | Low-power configurable multiple function gate | ACT |
|
74AUP1G58GF | Low-power configurable multiple function gate | EndOfLife | |
74AUP1G58GM | Low-power configurable multiple function gate | Production | |
74AUP1G58GN | Low-power configurable multiple function gate | Production | |
74AUP1G58GS | Low-power configurable multiple function gate | Production | |
74AUP1G58GW | Low-power configurable multiple function gate | Production | |
74AUP1G58GX | Low-power configurable multiple function gate | Production | |
74AUP1G97 | Low-power configurable multiple function gate | ACT |
|
74AUP1G97GF | Low-power configurable multiple function gate | EndOfLife | |
74AUP1G97GM | Low-power configurable multiple function gate | Production | |
74AUP1G97GN | Low-power configurable multiple function gate | Production | |
74AUP1G97GS | Low-power configurable multiple function gate | Production | |
74AUP1G97GW | Low-power configurable multiple function gate | Production | |
74AUP1G97GX | Low-power configurable multiple function gate | Production | |
74AUP1G97UK | Low-power configurable multiple function gate | EndOfLife | |
74AUP1G98 | Low-power configurable multiple function gate | ACT |
|
74AUP1G98GF | Low-power configurable multiple function gate | EndOfLife | |
74AUP1G98GM | Low-power configurable multiple function gate | Production | |
74AUP1G98GN | Low-power configurable multiple function gate | Production | |
74AUP1G98GS | Low-power configurable multiple function gate | Production | |
74AUP1G98GW | Low-power configurable multiple function gate | Production | |
74AUP1G98GX | Low-power configurable multiple function gate | Production | |
74AUP1T57 | Low-power configurable gate with voltage-level translator | ACT |
|
74AUP1T57GF | Low-power configurable gate with voltage-level translator | EndOfLife | |
74AUP1T57GM | Low-power configurable gate with voltage-level translator | Production | |
74AUP1T57GN | Low-power configurable gate with voltage-level translator | Production | |
74AUP1T57GS | Low-power configurable gate with voltage-level translator | Production | |
74AUP1T57GW | Low-power configurable gate with voltage-level translator | Production | |
74AUP1T58 | Low-power configurable gate with voltage-level translator | ACT |
|
74AUP1T58GF | Low-power configurable gate with voltage-level translator | EndOfLife | |
74AUP1T58GM | Low-power configurable gate with voltage-level translator | Production | |
74AUP1T58GN | Low-power configurable gate with voltage-level translator | Production | |
74AUP1T58GS | Low-power configurable gate with voltage-level translator | Production | |
74AUP1T58GW | Low-power configurable gate with voltage-level translator | Production | |
74AUP1T97 | Low-power configurable gate with voltage-level translator | ACT |
|
74AUP1T97GF | Low-power configurable gate with voltage-level translator | NotForDesignIn | |
74AUP1T97GM | Low-power configurable gate with voltage-level translator | Production | |
74AUP1T97GN | Low-power configurable gate with voltage-level translator | Production | |
74AUP1T97GS | Low-power configurable gate with voltage-level translator | Production | |
74AUP1T97GW | Low-power configurable gate with voltage-level translator | Production | |
74AUP1T97GX | Low-power configurable gate with voltage-level translator | Production | |
74AUP1T97UK | Low-power configurable gate with voltage-level translator | EndOfLife | |
74AUP1T98 | Low-power configurable gate with voltage-level translator | ACT |
|
74AUP1T98GF | Low-power configurable gate with voltage-level translator | EndOfLife | |
74AUP1T98GM | Low-power configurable gate with voltage-level translator | Production | |
74AUP1T98GN | Low-power configurable gate with voltage-level translator | Production | |
74AUP1T98GS | Low-power configurable gate with voltage-level translator | Production | |
74AUP1T98GW | Low-power configurable gate with voltage-level translator | Production | |
74AUP2G57 | Low-power dual PCB configurable multiple function gate | ACT |
|
74AUP2G57DP | Low-power dual PCB configurable multiple function gate | Production | |
74AUP2G57GF | Low-power dual PCB configurable multiple function gate | EndOfLife | |
74AUP2G57GU | Low-power dual PCB configurable multiple function gate | Production | |
74AUP2G58 | Low-power dual PCB configurable multiple function gate | ACT |
|
74AUP2G58DP | Low-power dual PCB configurable multiple function gate | Production | |
74AUP2G58GF | EndOfLife | ||
74AUP2G58GU | Low-power dual PCB configurable multiple function gate | Production | |
74AUP2G97 | Low-power dual PCB configurable multiple function gate | ACT |
|
74AUP2G97DP | Low-power dual PCB configurable multiple function gate | Production | |
74AUP2G97GF | Low-power dual PCB configurable multiple function gate | EndOfLife | |
74AUP2G97GU | Low-power dual PCB configurable multiple function gate | Production | |
74AUP2G98 | Low-power dual PCB configurable multiple function gate | ACT |
|
74AUP2G98DP | Low-power dual PCB configurable multiple function gate | Production | |
74AUP2G98GF | EndOfLife | ||
74AUP2G98GU | Low-power dual PCB configurable multiple function gate | Production | |
74AXP1G57 | Low-power configurable multiple function gate | ACT |
|
74AXP1G57GM | Low-power configurable multiple function gate | EndOfLife | |
74AXP1G57GN | Low-power configurable multiple function gate | EndOfLife | |
74AXP1G57GS | Low-power configurable multiple function gate | EndOfLife | |
74AXP1G57GX | Low-power configurable multiple function gate | EndOfLife | |
74AXP1G58 | Low-power configurable multiple function gate | ACT |
|
74AXP1G58GM | Low-power configurable multiple function gate | EndOfLife | |
74AXP1G58GN | Low-power configurable multiple function gate | EndOfLife | |
74AXP1G58GS | Low-power configurable multiple function gate | EndOfLife | |
74AXP1G58GX | Low-power configurable multiple function gate | EndOfLife | |
74AXP1G97 | Low-power configurable multiple function gate | ACT |
|
74AXP1G97GM | Low-power configurable multiple function gate | EndOfLife | |
74AXP1G97GN | Low-power configurable multiple function gate | EndOfLife | |
74AXP1G97GS | Low-power configurable multiple function gate | EndOfLife | |
74AXP1G97GX | Low-power configurable multiple function gate | EndOfLife | |
74AXP1G98 | Low-power configurable multiple function gate | ACT |
|
74AXP1G98GM | Low-power configurable multiple function gate | EndOfLife | |
74AXP1G98GN | Low-power configurable multiple function gate | EndOfLife | |
74AXP1G98GS | Low-power configurable multiple function gate | EndOfLife | |
74LVC1G57 | Low-power configurable multiple function gate | ACT |
|
74LVC1G57GF | Low-power configurable multiple function gate | EndOfLife | |
74LVC1G57GM | Low-power configurable multiple function gate | Production | |
74LVC1G57GN | Low-power configurable multiple function gate | Production | |
74LVC1G57GS | Low-power configurable multiple function gate | Production | |
74LVC1G57GV | Low-power configurable multiple function gate | Production | |
74LVC1G57GW | Low-power configurable multiple function gate | Production | |
74LVC1G58 | Low-power configurable multiple function gate | ACT |
|
74LVC1G58GF | Low-power configurable multiple function gate | EndOfLife | |
74LVC1G58GM | Low-power configurable multiple function gate | Production | |
74LVC1G58GN | Low-power configurable multiple function gate | Production | |
74LVC1G58GS | Low-power configurable multiple function gate | Production | |
74LVC1G58GV | Low-power configurable multiple function gate | Production | |
74LVC1G58GW | Low-power configurable multiple function gate | Production | |
74LVC1G97 | Low-power configurable multiple function gate | ACT |
|
74LVC1G97GF | Low-power configurable multiple function gate | EndOfLife | |
74LVC1G97GM | Low-power configurable multiple function gate | Production | |
74LVC1G97GN | Low-power configurable multiple function gate | Production | |
74LVC1G97GS | Low-power configurable multiple function gate | Production | |
74LVC1G97GV | Low-power configurable multiple function gate | Production | |
74LVC1G97GW | Low-power configurable multiple function gate | Production | |
74LVC1G97GX | Low-power configurable multiple function gate | Production | |
74LVC1G98 | Low-power configurable multiple function gate | ACT |
|
74LVC1G98GF | Low-power configurable multiple function gate | EndOfLife | |
74LVC1G98GM | Low-power configurable multiple function gate | Production | |
74LVC1G98GN | Low-power configurable multiple function gate | Production | |
74LVC1G98GS | Low-power configurable multiple function gate | Production | |
74LVC1G98GV | Low-power configurable multiple function gate | Production | |
74LVC1G98GW | Low-power configurable multiple function gate | Production | |
74LVC1G99 | Ultra-configurable multiple function gate; 3-state | ACT |
|
74LVC1G99DP | Ultra-configurable multiple function gate; 3-state | Production | |
74LVC1G99GD | Ultra-configurable multiple function gate; 3-state | EndOfLife | |
74LVC1G99GF | Ultra-configurable multiple function gate; 3-state | EndOfLife | |
74LVC1G99GM | Ultra-configurable multiple function gate; 3-state | EndOfLife | |
74LVC1G99GN | Ultra-configurable multiple function gate; 3-state | Production | |
74LVC1G99GS | Ultra-configurable multiple function gate; 3-state | Production | |
74LVC1G99GT | Ultra-configurable multiple function gate; 3-state | Production | |
74AXP1T57GT | Dual supply configurable multiple function gate | EndOfLife | |
74AXP1T57GX | Dual supply configurable multiple function gate | EndOfLife |
Brochure (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
Nexperia_document_guide_MiniLogic_MicroPak_201808.pdf | MicroPak leadless logic portfolio guide | Brochure | 2018-09-03 |
Leaflet (4) |
|||
File name | Title | Type | Date |
Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904.pdf | Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904 | Leaflet | 2019-04-12 |
Nexperia_document_leaflet_Logic_SingleConfigurableLogic_201812.pdf | Single configurable logic | Leaflet | 2019-01-04 |
Nexperia_document_leaflet_Logic_X2SON_packages_062018.pdf | X2SON ultra-small 4, 5, 6 & 8-pin leadless packages | Leaflet | 2018-06-05 |
Nexperia_document_QIC_DualPCB_Configurable_Logic_201712.pdf | Dynamically create your own combination logic device | Leaflet | 2017-12-21 |
Marcom graphics (1) |
|||
File name | Title | Type | Date |
XQFN8_SOT902-2_mk.png | plastic, extremely thin quad flat package; 8 terminals; 0.55 mm pitch; 1.6 mm x 1.6 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
Selection guide (1) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.