Key features and benefits
- Mixed 5 V and 3.3 V applications
- Reduce time to market for complex designs
- Save board space
- Open-drain output options
- Improved signal integrity for complex layouts
- Wide supply voltage range
- Low propagation delay
- Overvoltage tolerant options
- Low input threshold options
- CMOS low power
Key applications
- Cell phone
- Computing
- STB
- LCD TV
- Industrial controllers
Parametric search
Products
Type number | Description | Status | Quick access |
---|---|---|---|
74AUP1G0832 | Low-power 3-input AND-OR gate | ACT |
|
74AUP1G0832GF | Low-power 3-input AND-OR gate | EndOfLife | |
74AUP1G0832GM | Low-power 3-input AND-OR gate | Production | |
74AUP1G0832GN | Low-power 3-input AND-OR gate | Production | |
74AUP1G0832GS | Low-power 3-input AND-OR gate | Production | |
74AUP1G0832GW | Low-power 3-input AND-OR gate | Production | |
74AUP1G3208 | Low-power 3-input OR-AND gate | ACT |
|
74AUP1G3208GF | Low-power 3-input OR-AND gate | NotForDesignIn | |
74AUP1G3208GM | Low-power 3-input OR-AND gate | Production | |
74AUP1G3208GN | Low-power 3-input OR-AND gate | Production | |
74AUP1G3208GS | Low-power 3-input OR-AND gate | Production | |
74AUP1G3208GW | Low-power 3-input OR-AND gate | Production | |
74AUP1G3208GX | Low-power 3-input OR-AND gate | Production | |
74AUP1G885 | Low-power dual function gate | ACT |
|
74AUP1G885DC | Low-power dual function gate | Production | |
74AUP1G885GD | Low-power dual function gate | EndOfLife | |
74AUP1G885GF | Low-power dual function gate | EndOfLife | |
74AUP1G885GM | Low-power dual function gate | EndOfLife | |
74AUP1G885GN | Low-power dual function gate | Production | |
74AUP1G885GS | Low-power dual function gate | Production | |
74AUP1G885GT | Low-power dual function gate | Production | |
74AUP1Z04 | Low-power X-tal driver with enable and internal resistor | ACT |
|
74AUP1Z04GF | Low-power X-tal driver with enable and internal resistor | EndOfLife | |
74AUP1Z04GM | Low-power X-tal driver with enable and internal resistor | Production | |
74AUP1Z04GN | Low-power X-tal driver with enable and internal resistor | Production | |
74AUP1Z04GS | Low-power X-tal driver with enable and internal resistor | Production | |
74AUP1Z04GW | Low-power X-tal driver with enable and internal resistor | Production | |
74AUP1Z125 | Low-power X-tal driver with enable and internal resistor; 3-state | ACT |
|
74AUP1Z125GF | Low-power X-tal driver with enable and internal resistor; 3-state | EndOfLife | |
74AUP1Z125GM | Low-power X-tal driver with enable and internal resistor; 3-state | Production | |
74AUP1Z125GN | Low-power X-tal driver with enable and internal resistor; 3-state | Production | |
74AUP1Z125GS | Low-power X-tal driver with enable and internal resistor; 3-state | Production | |
74AUP1Z125GW | Low-power X-tal driver with enable and internal resistor; 3-state | Production | |
74AUP2G0604 | Low-power inverting buffer with open-drain and inverter | ACT |
|
74AUP2G0604GF | Low-power inverting buffer with open-drain and inverter | EndOfLife | |
74AUP2G0604GM | Low-power inverting buffer with open-drain and inverter | Production | |
74AUP2G0604GN | Low-power inverting buffer with open-drain and inverter | Production | |
74AUP2G0604GS | Low-power inverting buffer with open-drain and inverter | Production | |
74AUP2G0604GW | Low-power inverting buffer with open-drain and inverter | Production | |
74AUP2G3404 | Low-power buffer and inverter | ACT |
|
74AUP2G3404GF | Low-power buffer and inverter | EndOfLife | |
74AUP2G3404GM | Low-power buffer and inverter | Production | |
74AUP2G3404GN | Low-power buffer and inverter | Production | |
74AUP2G3404GS | Low-power buffer and inverter | Production | |
74AUP2G3404GW | Low-power buffer and inverter | Production | |
74AUP2G3407 | Low-power single buffer; single buffer with open-drain | ACT |
|
74AUP2G3407GM | Low-power single buffer; single buffer with open-drain | Production | |
74AUP2G3407GN | Low-power single buffer; single buffer with open-drain | Production | |
74AUP2G3407GS | Low-power single buffer; single buffer with open-drain | Production | |
74AUP2G3407GW | Low-power single buffer; single buffer with open-drain | Production | |
74AUP2G57 | Low-power dual PCB configurable multiple function gate | ACT |
|
74AUP2G57DP | Low-power dual PCB configurable multiple function gate | Production | |
74AUP2G57GU | Low-power dual PCB configurable multiple function gate | Production | |
74AUP2T1326 | Low-power dual supply buffer/line driver; 3-state | ACT |
|
74AUP2T1326GF | Low-power dual supply buffer/line driver; 3-state | EndOfLife | |
74AUP3G0434 | Low-power dual inverter and single buffer | ACT |
|
74AUP3G0434DC | Low-power dual inverter and single buffer | Production | |
74AUP3G0434GD | Low-power dual inverter and single buffer | EndOfLife | |
74AUP3G0434GF | Low-power dual inverter and single buffer | EndOfLife | |
74AUP3G0434GM | EndOfLife | ||
74AUP3G0434GN | Low-power dual inverter and single buffer | Production | |
74AUP3G0434GS | Low-power dual inverter and single buffer | Production | |
74AUP3G0434GT | Low-power dual inverter and single buffer | Production | |
74AUP3G3404 | Low-power dual buffer and single inverter | ACT |
|
74AUP3G3404DC | Low-power dual buffer and single inverter | Production | |
74AUP3G3404GD | Low-power dual buffer and single inverter | EndOfLife | |
74AUP3G3404GF | Low-power dual buffer and single inverter | EndOfLife | |
74AUP3G3404GM | Low-power dual buffer and single inverter | EndOfLife | |
74AUP3G3404GN | Low-power dual buffer and single inverter | Production | |
74AUP3G3404GS | Low-power dual buffer and single inverter | Production | |
74AUP3G3404GT | Low-power dual buffer and single inverter | Production | |
74LVC1GX04 | X-tal driver | ACT |
|
74LVC1GX04GV | X-tal driver | Production | |
74LVC1GX04GW | X-tal driver | Production | |
HEF4007UB | Dual complementary pair and inverter | ACT |
|
HEF4007UBT | Dual complementary pair and inverter | Production | |
74AUP1G32GZ | Low-power 2-input OR-gate | Production | |
74AUP2G57GF | Low-power dual PCB configurable multiple function gate | EndOfLife | |
N74F51N | Dual 2-wide 2-input, 2-wide 3-input AND-OR-invert gate | EndOfLife |
Leaflet (2) |
|||
---|---|---|---|
File name | Title | Type | Date |
Nexperia_document_Logic_CombinationLogic_infocard_201710.pdf | Combination logic solutions card | Leaflet | 2019-08-09 |
Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904.pdf | Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904 | Leaflet | 2019-04-12 |
Marcom graphics (1) |
|||
File name | Title | Type | Date |
XQFN10_SOT1160-1_mk.png | plastic, extremely thin quad flat package; no leads; 10 terminals; 0.4 mm pitch; 1.4 mm x 1.8 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
Selection guide (1) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.