Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PSMN7R5-30MLD | PSMN7R5-30MLDX | 934067972115 | SOT1210 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationN-channel 30 V, 7.5 mΩ logic level MOSFET in LFPAK33 using NextPowerS3 Technology
Logic level gate drive N-channel enhancement mode MOSFET in LFPAK33 package. NextPowerS3 portfolio utilising Nexperia’s unique “SchottkyPlus” technology delivers high efficiency, low spiking performance usually associated with MOSFETs with an integrated Schottky or Schottky-like diode but without problematic high leakage current. NextPowerS3 is particularly suited to high efficiency applications at high switching frequencies.
Ultra low QG, QGD and QOSS for high system efficiency, especially at higher switching frequencies
Superfast switching with soft-recovery; s-factor > 1
Low spiking and ringing for low EMI designs
Unique “SchottkyPlus” technology; Schottky-like performance with < 1 µA leakage at 25 °C
Optimised for 4.5 V gate drive
Low parasitic inductance and resistance
High reliability clip bonded and solder die attach Mini Power SO8 package; no glue, no wire bonds, qualified to 175 °C
Exposed leads for optimal visual solder inspection
On-board DC-to-DC solutions for server and telecommunications
Secondary-side synchronous rectification in telecommunication applications
Voltage regulator modules (VRM)
Point-of-Load (POL) modules
Power delivery for V-core, ASIC, DDR, GPU, VGA and system components
Brushed and brushless motor control
Type number | Package version | Package name | Product status | Channel type | Nr of transistors | VDS [max] (V) | RDSon [max] @ VGS = 10 V (mΩ) | RDSon [max] @ VGS = 4.5 V; @25 C (mΩ) | Tj [max] (°C) | ID [max] (A) | QGD [typ] (nC) | QG(tot) [typ] @ VGS = 4.5 V (nC) | QG(tot) [typ] @ VGS = 10 V (nC) | Ptot [max] (W) | Qr [typ] (nC) | VGSth [typ] (V) | Automotive qualified | Ciss [typ] (pF) | Coss [typ] (pF) | Release date |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PSMN7R5-30MLD | SOT1210 | LFPAK33 | Production | N | 1 | 30 | 7.6 | 10.3 | 175 | 57 | 1.7 | 5.8 | 11.3 | 45 | 11 | 1.7 | N | 655 | 578 | 2013-10-02 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PSMN7R5-30MLD | PSMN7R5-30MLDX (934067972115) |
Active | 7D530L |
![]() LFPAK33 (SOT1210) |
SOT1210 |
REFLOW_BG-BD-1
|
SOT1210_115 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PSMN7R5-30MLD | PSMN7R5-30MLDX | PSMN7R5-30MLD |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
PSMN7R5-30MLD | N-channel 30 V, 7.5 mΩ logic level MOSFET in LFPAK33 using NextPowerS3 Technology | Data sheet | 2018-03-28 |
AN10874_ZH | LFPAK MOSFET thermal design guide, Chinese version | Application note | 2020-04-30 |
AN11113_ZH | LFPAK MOSFET thermal design guide - Part 2 | Application note | 2020-04-30 |
AN11261 | RC Thermal Models | Application note | 2021-03-18 |
AN11599 | Using power MOSFETs in parallel | Application note | 2016-07-13 |
AN90003 | LFPAK MOSFET thermal design guide | Application note | 2023-08-22 |
SOT1210 | 3D model for products with SOT1210 package | Design support | 2017-06-30 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
LFPAK33_SOT1210_mk | Plastic, single ended surface mounted package (LFPAK33); 8 leads; 0.65 mm pitch; 2.7 mm x 3.4 mm x 0.9 mm body | Marcom graphics | 2017-01-28 |
pm_t9_30 | pm_t9_30 Precision ElectroThermal (PET) model | PET SPICE model | 2024-04-08 |
SOT1210 | Plastic, single ended surface mounted package (LFPAK33); 8 leads; 0.65 mm pitch | Package information | 2024-07-24 |
SOT1210_115 | LFPAK33; Reel pack for SMD, 7"; Q1/T1 product orientation | Packing information | 2022-06-07 |
Reliability__information_t9_sot1210 | Reliability qualification information | Quality document | 2022-08-29 |
T9_SOT1210_PSMN7R5-30MLD_Nexperia_Quality_document | Product Quality Quick Reference Information | Quality document | 2022-08-29 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PSMN7R5-30MLD | PSMN7R5-30MLD Spice model | SPICE model | 2014-02-03 |
TN00008 | Power MOSFET frequently asked questions and answers | Technical note | 2023-01-12 |
PSMN7R5-30MLD | PSMN7R5-30MLD Thermal model | Thermal model | 2014-02-03 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
File name | Title | Type | Date |
---|---|---|---|
pm_t9_30 | pm_t9_30 Precision ElectroThermal (PET) model | PET SPICE model | 2024-04-08 |
PSMN7R5-30MLD | PSMN7R5-30MLD Spice model | SPICE model | 2014-02-03 |
PSMN7R5-30MLD | PSMN7R5-30MLD Thermal model | Thermal model | 2014-02-03 |
SOT1210 | 3D model for products with SOT1210 package | Design support | 2017-06-30 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PSMN7R5-30MLD | PSMN7R5-30MLDX | 934067972115 | Active | SOT1210_115 | 1,500 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.