![](https://assets.nexperia.com/documents/outline-3d/sot226_3d.png)
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationPSMN7R8-120ES
N-channel 120 V 7.9 mΩ standard level MOSFET in I2PAK
Standard level N-channel MOSFET in I2PAK package qualified to 175 °C. This product is designed and qualified for use in a wide range of industrial, communications and domestic power supply equipment.
Features and benefits
- High efficiency due to low switching and conduction losses
- Improved dynamic avalanche performance
- Suitable for standard level gate drive
- I2PAK package for slimline adaptors & height constrained applications
Applications
- AC-to-DC power supply
- Synchronous rectification
- Motor control
- Slimline adaptors & chargers
Parametrics
Type number | Package version | Package name | Product status | Channel type | Nr of transistors | VDS [max] (V) | RDSon [max] @ VGS = 10 V (mΩ) | Tj [max] (°C) | ID [max] (A) | QGD [typ] (nC) | QG(tot) [typ] @ VGS = 10 V (nC) | Ptot [max] (W) | Qr [typ] (nC) | VGSth [typ] (V) | Automotive qualified | Ciss [typ] (pF) | Coss [typ] (pF) | Release date |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PSMN7R8-120ES | SOT226 | I2PAK | End of life | N | 1 | 120 | 7.9 | 175 | 70 | 50.5 | 167 | 349 | 264 | 3 | N | 9473 | 441 | 2013-01-07 |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PSMN7R8-120ES | PSMN7R8-120ESQ (934067449127) |
Obsolete | PSMN7R8 120ES |
![]() I2PAK (SOT226) |
SOT226 | Not available |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PSMN7R8-120ES | PSMN7R8-120ESQ | PSMN7R8-120ES |
|
![]() |
Documentation (15)
File name | Title | Type | Date |
---|---|---|---|
PSMN7R8-120ES | N-channel 120 V, 7.8 mΩ standard level MOSFET in I2PAK | Data sheet | 2018-04-02 |
AN10273 | Power MOSFET single-shot and repetitive avalanche ruggedness rating | Application note | 2022-06-20 |
AN10874_ZH | LFPAK MOSFET thermal design guide, Chinese version | Application note | 2020-04-30 |
AN11113_ZH | LFPAK MOSFET thermal design guide - Part 2 | Application note | 2020-04-30 |
AN11156 | Using Power MOSFET Zth Curves | Application note | 2021-01-04 |
AN11160 | Designing RC Snubbers | Application note | 2023-02-03 |
AN11243 | Failure signature of Electrical Overstress on Power MOSFETs | Application note | 2017-12-21 |
AN11261 | RC Thermal Models | Application note | 2021-03-18 |
AN11599 | Using power MOSFETs in parallel | Application note | 2016-07-13 |
SOT226 | 3D model for products with SOT226 package | Design support | 2017-06-30 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT226 | plastic, single-ended package (I2PAK); 3 terminals; 2.54 mm pitch; 11 mm x 10 mm x 4.3 mm body | Package information | 2020-04-21 |
PSMN7R8-120ES | PSMN7R8-120ES Spice model | SPICE model | 2013-01-15 |
TN00008 | Power MOSFET frequently asked questions and answers | Technical note | 2023-01-12 |
PSMN7R8-120ES | PSMN7R8-120ES Thermal model | Thermal model | 2013-01-15 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
PSMN7R8-120ES | PSMN7R8-120ES Spice model | SPICE model | 2013-01-15 |
PSMN7R8-120ES | PSMN7R8-120ES Thermal model | Thermal model | 2013-01-15 |
SOT226 | 3D model for products with SOT226 package | Design support | 2017-06-30 |
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.