Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationPSMN1R2-60YSN
N-channel 60 V, 1.2 mOhm, ASFET for Battery System in LFPAK56E
ASFET for Battery System applications, characterized by low RDSon and strong SOA capability for reduced I2R conduction losses. ASFETs deliver high efficiency, reduced heat generation and superior handling of inrush current during transient and fault conditions.
Features and benefits
High continuous ID(max)
Strong SOA capability
Avalanche rated, 100% tested
High reliability LFPAK (Power-SO8) package, qualified to 175 °C
LFPAK copper clip
LFPAK gull wing lead
Applications
Battery management systems (BMS)
eFuse
Load-switch
BLDC motor control
High-performance power supply
High-performance synchronous rectification
Parametrics
Type number | Package version | Package name | Product status | Channel type | Nr of transistors | VDS [max] (V) | RDSon [max] @ VGS = 10 V (mΩ) | Tj [max] (°C) | ID [max] (A) | QGD [typ] (nC) | QG(tot) [typ] @ VGS = 10 V (nC) | Ptot [max] (W) | Qr [typ] (nC) | VGSth [typ] (V) | Automotive qualified | Ciss [typ] (pF) | Coss [typ] (pF) | Release date |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PSMN1R2-60YSN | SOT1023 | LFPAK56E; Power-SO8 | Development | N | 1 | 60 | 1.3 | 175 | 205 | 95 | 235 | 294 | 70 | 3.2 | N | 8797 | 922 | 2024-09-12 |
Documentation (7)
File name | Title | Type | Date |
---|---|---|---|
PSMN1R2-60YSN | N-channel 60 V, 1.2 mOhm, ASFET for Battery System in LFPAK56E | Data sheet | 2024-10-24 |
AN90032 | Low temperature soldering, application study | Application note | 2022-02-22 |
SOT1023 | 3D model for products with SOT1023 package | Design support | 2017-06-29 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
LFPAK56_SOT1023_mk | plastic, single-ended surface-mounted package (LFPAK56); 4 leads; 1.27 mm pitch; 4.58 mm x 5.13 mm x 1.03 mm body | Marcom graphics | 2017-01-28 |
SOT1023 | plastic, single-ended surface-mounted package (LFPAK56E); 4 leads; 1.27 mm pitch | Package information | 2024-08-28 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT1023 | 3D model for products with SOT1023 package | Design support | 2017-06-29 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.