ALVT logic devices are specified over 2.7V to 3.6V and support live insertion. With output drive as high as 64 mA and typical propagation delay of 1.5 ns, the ALVT family consists of 16-bit parallel interface logic.
Power up reset, power up 3-state output, bus hold and live insertion are some of the advanced features of these devices making them ideal for parallel backplane applications.
ALVT products are available in standard SSOP and TSSOP packages.
Nexperia's ALVT products are fully specified from -40°C to 85°C.
Key features and benefits
Features and benefits
- 1.5 ns typical propagation delay
- Output drive capability IOH / IOL = -32 / +64 mA
- 5 V-tolerant I/O
- Power-up / power-down 3-state
- Live insertion
- Bus hold on data inputs
- Optional: Buffers and drivers with 30 Ω integrated termination resistor
Key applications
Applications
- Backplane drivers
- Workstations
- Telecom and networking equipment
- Advanced bus interfaces
- Computer peripherals
Parametric search

Products
Analog & Logic ICs
Type number | Description | Status | Quick access |
---|---|---|---|
74ALVT16827DL | 20-bit buffer/line driver; non-inverting; 3-state | EndOfLife | |
74ALVT16543DGG | 2.5 V/3.3 V ALVT 16-bit registered transceiver (3-state) | EndOfLife | |
74ALVT162821DL | 20-bit bus interface D-type flip-flop; positive-edge trigger with 30 Ohm termination resistors; 3-state | EndOfLife | |
74ALVT16601DL | 18-bit universal bus transceiver; 3-state | EndOfLife | |
74ALVT16244DL | 16-bit buffer/line driver; 3-state | EndOfLife | |
74ALVT162827DL | 20-bit buffer/line driver; non-inverting; with 30 Ohm termination resistors; 3-state | EndOfLife | |
74ALVT16821DL | 20-bit bus interface D-type flip-flop; positive-edge trigger; 3-state | EndOfLife | |
74ALVT162823DL | 18-bit bus-interface D-type flip-flop with reset and enable with 30 Ohm termination resistors; 3-state | EndOfLife | |
74ALVT16823DL | 18-bit bus-interface D-type flip-flop with reset and enable; 3-state | EndOfLife | |
74ALVT162245DL | 16-bit transceiver with 30 Ohm termination resistors; 3-state | EndOfLife | |
74ALVT16373DL | 16-bit transparent D-type latch; 3-state | EndOfLife | |
74ALVT16601DGG | 18-bit universal bus transceiver; 3-state | EndOfLife | |
74ALVT16501DGG | 18-bit universal bus transceiver; 3-state | EndOfLife | |
74ALVT16827DGG | 20-bit buffer/line driver; non-inverting; 3-state | Production | |
74ALVT162821DGG | 20-bit bus interface D-type flip-flop; positive-edge trigger with 30 Ohm termination resistors; 3-state | Production | |
74ALVT16823DGG | 18-bit bus-interface D-type flip-flop with reset and enable; 3-state | Production | |
74ALVT16373DGG | 16-bit transparent D-type latch; 3-state | Production | |
74ALVT16244DGG | 16-bit buffer/line driver; 3-state | Production | |
74ALVT16821DGG | 20-bit bus interface D-type flip-flop; positive-edge trigger; 3-state | Production | |
74ALVT162827DGG | 20-bit buffer/line driver; non-inverting; with 30 Ohm termination resistors; 3-state | Production | |
74ALVT162245DGG | 16-bit transceiver with 30 Ohm termination resistors; 3-state | Production | |
74ALVT162823DGG | 18-bit bus-interface D-type flip-flop with reset and enable with 30 Ohm termination resistors; 3-state | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
TSSOP48_SOT362-1_mk.png | plastic, thin shrink small outline package; 48 leads; 0.5 mm pitch; 12.8 mm x 6.1 mm x 1.2 mm body | Marcom graphics | 2017-01-28 |
vp_1313743843506_zh_CN.zip | 高级低压BiCMOS技术(ALVT) | Value proposition | 2017-03-04 |
vp_1313743843506.zip | Advanced Low-Voltage BiCMOS Technology (ALVT) | Value proposition | 2017-04-06 |
Nexperia_document_whitepaper_FloatingInputs_Logic_BusHold_201909.pdf | Addressing floating inputs in digital systems (Bus Hold) | White paper | 2019-10-01 |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.
Please visit our contact us or {1} for further support.