Autosense Translators

Nexperia’s LSF switch base translators, offer bi-directional voltage level translators with wide supply range operational from 0.95 V to 5.0 V between two systems, allowing translation without the need for a direction pin in open-drain and push-pull applications.

  • Bi-directional voltage translation with no direction pin 
  • One pass transistor per channel plus reference channels
  • Level translation is achieved by a pass transistor and external pull-up resistors 
  • Intended for push-pull and open-drain interfaces (I2C)

     

Key features and benefits

  • Complete Family – comprising of 1, 2, 4 and 8-channel level translators
  • Easy to Use – Dual supply translating transceiver family
  • Bi-directional auto-sensing voltage translation – no direction pin required
  • Dual wide voltage supply range from 0.95 V to 5.0 V
  • High speed Up translation 
    • ≤ 100 MHz; CL = 30 pF 
    • ≤ 40 MHz; CL = 50 pF 
  • High speed Down translation
    • ≥ 100 MHz; CL = 30 pF
    • ≤ 40 MHz; CL = 50 pF 
  • Support hot insertion
  • Low RON provides less signal distortion 
  • Low standby current
  • 5 V tolerant I/O pins to support TTL
  • High-impedance I/O pins for EN = Low
  • Flow-through pinout for easy PCB trace routing
  • Multiple pin-compatible package options
  • Specified from -40 °C to +125 °C

Key applications

  • Open-drain applications
    • I2C Bus, SMBus
    • PMBus
  • UARTs, HDMI, 1-wire sensor Bus
  • GPIO and other telecom infrastructure
  • Bluetooth headsets
  • Mobile and computing
  • Communications systems
  • Enterprise Systems
  • Automotive
     

Parametric search

LSF
Please wait loading data...
Parametric search is unavailable.

Products

Analog & Logic ICs

Type number Description Status Quick access
LSF0101GW-Q100 1-bit bidirectional multi-voltage level translator; open-drain; push-pull Production
LSF0108BQ-Q100 8-bit bidirectional multi-voltage level translator; open-drain; push-pull Production
LSF0102DC-Q100 2-bit bidirectional multi-voltage level translator; open-drain; push-pull Production
LSF0102DP-Q100 2-bit bidirectional multi-voltage level translator; open-drain; push-pull Production
LSF0204PW-Q100 4-bit bidirectional multi-voltage level translator; open-drain; push-pull Production
LSF0108PW-Q100 8-bit bidirectional multi-voltage level translator; open-drain; push-pull Production
LSF0204GU12-Q100 4-bit bidirectional multi-voltage level translator; open-drain; push-pull Production

Automotive qualified products (AEC-Q100/Q101)

Type number Description Status Quick access
LSF0101GW-Q100 1-bit bidirectional multi-voltage level translator; open-drain; push-pull Production
LSF0108BQ-Q100 8-bit bidirectional multi-voltage level translator; open-drain; push-pull Production
LSF0102DC-Q100 2-bit bidirectional multi-voltage level translator; open-drain; push-pull Production
LSF0102DP-Q100 2-bit bidirectional multi-voltage level translator; open-drain; push-pull Production
LSF0204PW-Q100 4-bit bidirectional multi-voltage level translator; open-drain; push-pull Production
LSF0108PW-Q100 8-bit bidirectional multi-voltage level translator; open-drain; push-pull Production
LSF0204GU12-Q100 4-bit bidirectional multi-voltage level translator; open-drain; push-pull Production

Documentation

File name Title Type Date
vp_LSF.zip Autosense Translators Value proposition 2022-07-05
sotlsf_3d.png sotLSF family Outline 3d 2022-07-06
AN90050.pdf Pin FMEA for LSF family Application note 2023-12-14

Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.

Please visit our contact us or {1} for further support.