Key features and benefits
- Magnitude comparison of any binary words
- Serial or parallel expansion without extra gating
- Low power CMOS
- CMOS and TTL input options
Key applications
- Process controllers
- Servo-motor control
Parametric search
![](/.resources/nexperia-theme/images/ps/ajax-loader.gif)
Products
Type number | Description | Status | Quick access |
---|---|---|---|
74HC688 | 8-bit magnitude comparator | ACT | |
74HC688D | 8-bit magnitude comparator | Production | |
74HC688PW | 8-bit magnitude comparator | Production | |
74HC85; 74HCT85 | 4-bit magnitude comparator | ACT | |
74HC85D | 4-bit magnitude comparator | Production | |
74HC85PW | 4-bit magnitude comparator | Production | |
74HCT85D | 4-bit magnitude comparator | Production | |
74HCT85PW | 4-bit magnitude comparator | Production |
Marcom graphics (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
TSSOP16_SOT403-1_mk | plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
Selection guide (1) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.