DC-DC converters

Go further, last longer, build a more efficient future with an optimized power conversion product portfolio

Nexperia offers a comprehensive portfolio of high-efficiency DC-DC converters, addressing a wide range of power management needs with low quiescent current, low noise, low ripple, low EMI, and fast transient response design. Our portfolio features ultra-low quiescent current (Iq) buck converters and boost converters, specifically designed for extending battery life in low-power, always-on applications such as wearables, hearing aids, and IoT devices. Additionally, our DC-DC converters boast wide input voltage ranges and AEC-Q100 automotive-grade qualification, making them ideal for robust and reliable power delivery in consumer, industrial, and automotive markets.

Key features and benefits:

  • Small package to allow compact system design

  • Wide input voltage range

  • Low quiescent current, low noise, low ripple output voltage, low EMI, and fast transient response

  • High power efficiency

  • Minimized solution size

Key applications:

Consumer applications:

  • Wearable electronics

  • Asset tracking device

  • Medical sensor patches and monitor

  • Hearing aid

  • 3 x AA battery powered application

Industrial applications:

  • Smart meters

  • Industrial IOT / Narrowband (NB)-IOT sensor

  • Factory automation, distributed power

  • Motor drive control

  • Lighting control

  • Sweeping robot, vacuum cleaner, 12 V/24 V/48 V rail input applications

Automotive applications:

  • Body electronics and lighting

  • In-Vehicle Infotainment (IVI) and cluster

  • Advanced driver assistance systems (ADAS), camera

Products

Type number Description Status Quick access
NEX30606UA Production

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.

Or contact us for further support.


Cross reference