Ideal diodes

Reduce wasted power consumption by 10 times using ideal diodes

Ideal diodes are integrated circuits consisting of a gate regulation amplifier, power MOSFET, protection circuitry, control logic and diagnostic functions. They are designed to mimic the conducting and blocking functionality of Schottky diodes while providing significant reductions in forward voltage drop, internal power dissipation and reverse DC leakage current.

Schottky diodes are commonly used to power “OR” primary and backup power supplies in mission critical applications; as well as provide reverse polarity protection to sensitive downstream components in the event of a miswired power supply or incorrectly inserted battery. When replaced with ideal diodes, power losses can be decreased by over 90%.

Key features & benefits

  • Low power loss upgrade for Schottky diodes in power OR-ing applications 
  • Automatic transition between OR-ed supplies ensure continuity of power to load 
  • Forward voltage drop 10 times smaller increases voltage margin to downstream loads 
  • Reverse biased DC leakage current up to 100 times lower
  • Reverse voltage protection protects sensitive loads from destructive polarity inversions  
  • Specified from -40 °C to +125 °C 

Key applications

  • Building automation 
  • Smart meters 
  • OR-ed primary and battery backup 
  • Automotive telematics units 
  • Reverse battery protection of IoT and consumer products

Latest news and blogs

Products

Type number Description Status Quick access
NID5100 1.2 V to 5.5 V, 1.5 A input polarity protected, low quiescent current ideal diode ACT
NID5100GW 1.2 V to 5.5 V, 1.5 A input polarity protected, low quiescent current ideal diode Production
NID5100-Q100 1.2 V to 5.5 V, 1.5 A input polarity protected, low quiescent current ideal diode ACT
NID5100GW-Q100 1.2 V to 5.5 V, 1.5 A input polarity protected, low quiescent current ideal diode Production
NID1100GV 1.5 V to 5.5 V, 1 A, ideal diode with forward voltage blocking Production
Visit our documentation center for all documentation

Data sheet (2)

File name Title Type Date
NID5100_Q100.pdf 1.2 V to 5.5 V, 1.5 A input polarity protected, low quiescent current ideal diode Data sheet 2024-07-26
NID5100.pdf 1.2 V to 5.5 V, 1.5 A input polarity protected, low quiescent current ideal diode Data sheet 2024-07-26

Leaflet (1)

File name Title Type Date
nexperia_leaflet_ideal-diode.pdf NID5100 Ideal Diode Leaflet 2024-08-09

Marcom graphics (1)

File name Title Type Date
SOT363-2_NID5100_mk.png plastic thin shrink small outline package; 6 leads; body width 1.25 mm Marcom graphics 2024-07-20

User manual (1)

File name Title Type Date
UM90040.pdf NID5100, 1.2 V to 5.5 V, 1.5 A input polarity protected, low quiescent current ideal diode evaluation board User manual 2024-07-25

Nexperia Explainers

NID5100 Power Up Insights

Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.

Please visit our community forum or contact us for further support.


Cross reference