Key features & benefits
- Low power loss upgrade for Schottky diodes in power OR-ing applications
- Automatic transition between OR-ed supplies ensure continuity of power to load
- Forward voltage drop 10 times smaller increases voltage margin to downstream loads
- Reverse biased DC leakage current up to 100 times lower
- Reverse voltage protection protects sensitive loads from destructive polarity inversions
- Specified from -40 °C to +125 °C
Key applications
- Building automation
- Smart meters
- OR-ed primary and battery backup
- Automotive telematics units
- Reverse battery protection of IoT and consumer products
Products
Type number | Description | Status | Quick access |
---|---|---|---|
NID5100GW-Q100 | Production | ||
NID5100GW | Production |
Data sheet (2) |
|||
---|---|---|---|
File name | Title | Type | Date |
NID5100_Q100.pdf | 1.2 V to 5.5 V, 1.5 A input polarity protected, low quiescent current ideal diode | Data sheet | 2024-07-26 |
NID5100.pdf | 1.2 V to 5.5 V, 1.5 A input polarity protected, low quiescent current ideal diode | Data sheet | 2024-07-26 |
User manual (1) |
|||
File name | Title | Type | Date |
UM90040.pdf | NID5100, 1.2 V to 5.5 V, 1.5 A input polarity protected, low quiescent current ideal diode evaluation board | User manual | 2024-07-25 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.