Silicon Carbide (SiC) Schottky diodes

Silicon Carbide Schottky diodes for fast switching power conversion

Nexperia’s leading edge Silicon Carbide (SiC) Schottky diodes for ultra-high performance, low loss, and high efficiency power conversion applications. SiC Schottky diodes benefit from temperature independent capacitive turn-off and zero recovery switching behavior, combined with an outstanding figure-of-merit (Qc x VF). The Merged PiN Schottky diode improves the robustness expressed in a high IFSM.

Key features

  • Zero forward and reverse recovery 
  • Temperature independent switching performance 
  • Fast and smooth switching performance 
  • High IFSM capability 
  • Low leakage current 
  • Easy to parallel / positive temperature coefficient 
  • Outstanding figure-of-merit (Qc x VF
  • Thermal stability up to 175 °C junction temperature 
  • AEC-Q101 qualification

Key applications

Industrial and consumer applications

  • Switch Mode Power Supply (SMPS)
  • AC-DC and DC-DC converters
  • Battery charging infrastructure
  • Server and telecom power supply
  • Uninterruptible Power Supply (UPS)
  • Photovoltaic inverters

Automotive applications:

  • On-Board Chargers (OBC)
  • Inverters
  • High voltage DC-DC converter

Key benefits

  • High power density
  • Reduced system cost
  • System miniaturization
  • High temperature operation
  • Reduced EMI
  • Increased ruggedness and reliability

Parametric search

Silicon Carbide (SiC) Schottky diodes
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
PSC1065B1 650 V, 10 A SiC Schottky diode in bare die Production
PSC1065B1-Q 650 V, 10 A SiC Schottky diode in bare die for automotive applications Production
PSC1065H 650 V, 10 A SiC Schottky diode in DPAK R2P Production
PSC1065H-Q 650 V, 10 A SiC Schottky diode in DPAK R2P for automotive applications Production
PSC1065K 650 V, 10 A SiC Schottky diode in TO-220-2 R2P Production
PSC2065J 650 V, 20 A SiC Schottky diode in D2PAK R2P Production
PSC2065L 650 V, 20 A SiC Schottky diode in TO247 R2P applications Production
Visit our documentation center for all documentation

Brochure (1)

File name Title Type Date
nexperia_DIODE_Handbook Nexperia DIODE Handbook Chinese Brochure 2023-09-20

Leaflet (2)

File name Title Type Date
Nexperia_document_factsheet_SiC_CN SiC肖特基二极管 全新高功率碳化硅二极管产品组合 Leaflet 2022-04-25
Nexperia_document_SiC-factsheet SiC Schottky Diodes - New Silicon Carbide Diode portfolio for high-power Leaflet 2021-11-05

Selection guide (1)

File name Title Type Date
Nexperia_Selection_guide_2023 Nexperia Selection Guide 2023 Selection guide 2023-05-10

White paper (2)

File name Title Type Date
2023-0001_NEX_080_Whitepaper_SiC-diodes_Chinese_FINAL_version 2023-0001_NEX_080_Whitepaper_SiC-diodes_Chinese White paper 2023-06-08
2023-0001_NEX_029_Whitepaper_SiC-diodes_V04 Whitepaper SiC diodes White paper 2023-04-21

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.

Or contact us for further support.


Cross reference