SOT1289

SOT1289

plastic, thermal enhanced ultra thin SMD package; 3 terminals; 5.8 x 4.3 x 0.78 mm body

Package information

Package information Package name Package description Reference Date
SOT1289 CFP15 plastic, thermal enhanced ultra thin SMD package; 3 terminals; 5.8 x 4.3 x 0.78 mm body 2014-04-29

Related documents

File name Title Type Date
AN90002 Wave soldering guidelines for flatpack packages Application note 2023-11-02
Nexperia_document_brochure_CFP_Schottky_rectifier Schottky rectifiers in CFP packages Brochure 2020-01-28
SOT1289 3D model for products with SOT1289 package Design support 2019-01-22
Nexperia_Document_Leaflet_Schottky_rectifiers_in_CFP_CHN_2022 CFP封装的肖特基整流器 Leaflet 2022-07-01
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
CFP15_SOT1289_mk plastic, thermal enhanced ultra thin SMD package; 3 terminals; 2.13 mm pitch; 5.8 x 4.3 x 0.78 mm body Marcom graphics 2017-01-28
SOT1289 plastic, thermal enhanced ultra thin SMD package; 3 terminals; 5.8 x 4.3 x 0.78 mm body Package information 2022-05-28
SOT1289_139 CFP15; Reel pack for SMD, 13"; Q4/T2 product orientation Packing information 2023-11-06
SOT1289_146 CFP15; Reel pack for SMD, 7"; Q4/T2 product orientation Packing information 2023-11-06
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
TN90007 Evaluation of junction temperature and thermal stacks using the virtual junction Technical note 2024-09-02
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Products in this package

Automotive qualified products (AEC-Q100/Q101)

Type number Description Quick access
PMEG045T030EPD 45 V, 3 A low VF Trench MEGA Schottky barrier rectifier
PMEG045T150EIPD 45 V, 15 A low VF Trench MEGA Schottky barrier rectifier
PMEG45T15EPD 45 V, 15 A low VF Trench MEGA Schottky barrier rectifier
PMEG050T150EIPD 50 V, 15 A low VF Trench MEGA Schottky barrier rectifier
PMEG050T150EPD 50V, 15 A low VF Trench MEGA Schottky barrier rectifier
PMEG045T050EPD 45 V, 5 A low VF Trench MEGA Schottky barrier rectifier
PMEG045T150EPD 45 V, 15 A low VF Trench MEGA Schottky barrier rectifier

Diodes

Type number Description Quick access
PMEG045T030EPD 45 V, 3 A low VF Trench MEGA Schottky barrier rectifier
PMEG045T150EIPD 45 V, 15 A low VF Trench MEGA Schottky barrier rectifier
PMEG45T15EPD 45 V, 15 A low VF Trench MEGA Schottky barrier rectifier
PMEG050T150EIPD 50 V, 15 A low VF Trench MEGA Schottky barrier rectifier
PMEG050T150EPD 50V, 15 A low VF Trench MEGA Schottky barrier rectifier
PMEG045T050EPD 45 V, 5 A low VF Trench MEGA Schottky barrier rectifier
PMEG045T150EPD 45 V, 15 A low VF Trench MEGA Schottky barrier rectifier