74CBTLV3125
Parametrics
Type number | VCC (V) | VPASS (V) | Logic switching levels | RON (Ω) | f(-3dB) (MHz) | Nr of bits | tpd (ns) | Power dissipation considerations | Tamb (°C) | Package name |
---|---|---|---|---|---|---|---|---|---|---|
74CBTLV3125BQ | 2.3 - 3.6 | 3.3 | CMOS/LVTTL | 7 | 400 | 4 | 0.2 | very low | -40~125 | DHVQFN14 |
74CBTLV3125DS | 2.3 - 3.6 | 3.3 | CMOS/LVTTL | 7 | 400 | 4 | 0.2 | very low | -40~125 | SSOP16 |
74CBTLV3125PW | 2.3 - 3.6 | 3.3 | CMOS/LVTTL | 7 | 400 | 4 | 0.2 | very low | -40~125 | TSSOP14 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74CBTLV3125BQ | 74CBTLV3125BQ,115 (935289334115) |
Active | V3125 |
DHVQFN14 (SOT762-1) |
SOT762-1 | SOT762-1_115 | |
74CBTLV3125DS | 74CBTLV3125DS,118 (935289336118) |
Active | TLV3125 |
SSOP16 (SOT519-1) |
SOT519-1 |
SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE |
SOT519-1_118 |
74CBTLV3125PW | 74CBTLV3125PW,118 (935289335118) |
Active | TLV3125 |
TSSOP14 (SOT402-1) |
SOT402-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT402-1_118 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74CBTLV3125BQ | 74CBTLV3125BQ,115 | 74CBTLV3125BQ | ||
74CBTLV3125DS | 74CBTLV3125DS,118 | 74CBTLV3125DS | ||
74CBTLV3125PW | 74CBTLV3125PW,118 | 74CBTLV3125PW |
Documentation (14)
File name | Title | Type | Date |
---|---|---|---|
74CBTLV3125 | 4-bit bus switch | Data sheet | 2024-04-11 |
SOT762-1 | 3D model for products with SOT762-1 package | Design support | 2019-10-03 |
SOT519-1 | 3D model for products with SOT519-1 package | Design support | 2023-02-07 |
SOT402-1 | 3D model for products with SOT402-1 package | Design support | 2023-02-02 |
cbtlv3125 | 74CBTLV3125 IBIS model | IBIS model | 2015-02-23 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DHVQFN14_SOT762-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; no leads; 14 terminals; 0.5 mm pitch; 2.5 mm x 3 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
TSSOP14_SOT402-1_mk | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
SOT762-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm body | Package information | 2023-04-05 |
SOT519-1 | plastic, shrink small outline package; 16 leads; 0.635 mm pitch; 4.9 mm x 3.9 mm x 1.73 mm body | Package information | 2022-06-20 |
SOT402-1 | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-07 |
SSOP-TSSOP-VSO-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT762-1 | 3D model for products with SOT762-1 package | Design support | 2019-10-03 |
SOT519-1 | 3D model for products with SOT519-1 package | Design support | 2023-02-07 |
SOT402-1 | 3D model for products with SOT402-1 package | Design support | 2023-02-02 |
cbtlv3125 | 74CBTLV3125 IBIS model | IBIS model | 2015-02-23 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.