74HCU04
Parametrics
Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Package name |
---|---|---|---|---|---|---|---|---|
74HCU04BQ | 2.0 - 6.0 | CMOS | ± 5.2 | 36 | 6 | low | -40~125 | DHVQFN14 |
74HCU04D | 2.0 - 6.0 | CMOS | ± 5.2 | 36 | 6 | low | -40~125 | SO14 |
74HCU04PW | 2.0 - 6.0 | CMOS | ± 5.2 | 36 | 6 | low | -40~125 | TSSOP14 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74HCU04BQ | 74HCU04BQ,115 (935293642115) |
Active | HCU04 |
DHVQFN14 (SOT762-1) |
SOT762-1 | SOT762-1_115 | |
74HCU04D | 74HCU04D,653 (933714000653) |
Active | 74HCU04D |
SO14 (SOT108-1) |
SOT108-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
Not available |
74HCU04PW | 74HCU04PW,118 (935187580118) |
Active | HCU04 |
TSSOP14 (SOT402-1) |
SOT402-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT402-1_118 |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74HCU04D | 74HCU04D,652 (933714000652) |
Withdrawn / End-of-life | 74HCU04D |
SO14 (SOT108-1) |
SOT108-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT108-1_652 |
74HCU04DB | 74HCU04DB,112 (935175210112) |
Obsolete | HCU04 |
SSOP14 (SOT337-1) |
SOT337-1 |
SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE |
Not available |
74HCU04DB,118 (935175210118) |
Obsolete | HCU04 | SOT337-1_118 | ||||
74HCU04PW | 74HCU04PW,112 (935187580112) |
Withdrawn / End-of-life | HCU04 |
TSSOP14 (SOT402-1) |
SOT402-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74HCU04BQ | 74HCU04BQ,115 | 74HCU04BQ | ||
74HCU04D | 74HCU04D,653 | 74HCU04D | ||
74HCU04PW | 74HCU04PW,118 | 74HCU04PW |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74HCU04D | 74HCU04D,652 | 74HCU04D | ||
74HCU04DB | 74HCU04DB,112 | 74HCU04DB | ||
74HCU04DB | 74HCU04DB,118 | 74HCU04DB | ||
74HCU04PW | 74HCU04PW,112 | 74HCU04PW |
Documentation (24)
File name | Title | Type | Date |
---|---|---|---|
74HCU04 | Hex unbuffered inverter | Data sheet | 2024-01-25 |
AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 |
SOT762-1 | 3D model for products with SOT762-1 package | Design support | 2019-10-03 |
SOT108-1 | 3D model for products with SOT108-1 package | Design support | 2020-01-22 |
SOT402-1 | 3D model for products with SOT402-1 package | Design support | 2023-02-02 |
74hcu04d | 74hcu04d IBIS model | IBIS model | 2013-04-08 |
74hcu04pw | 74hcu04pw IBIS model | IBIS model | 2013-04-08 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DHVQFN14_SOT762-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; no leads; 14 terminals; 0.5 mm pitch; 2.5 mm x 3 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
SO14_SOT108-1_mk | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Marcom graphics | 2017-01-28 |
SSOP14_SOT337-1_mk | plastic, shrink small outline package; 14 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm body | Marcom graphics | 2017-01-28 |
TSSOP14_SOT402-1_mk | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
SOT762-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm body | Package information | 2023-04-05 |
SOT108-1 | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
SOT337-1 | plastic, shrink small outline package; 14 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm body | Package information | 2020-04-21 |
SOT402-1 | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-07 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
SSOP-TSSOP-VSO-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
hc | HC/HCT Spice model | SPICE model | 2022-02-17 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
HCT_USER_GUIDE | HC/T User Guide | User manual | 1997-10-31 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT762-1 | 3D model for products with SOT762-1 package | Design support | 2019-10-03 |
SOT108-1 | 3D model for products with SOT108-1 package | Design support | 2020-01-22 |
SOT402-1 | 3D model for products with SOT402-1 package | Design support | 2023-02-02 |
74hcu04d | 74hcu04d IBIS model | IBIS model | 2013-04-08 |
74hcu04pw | 74hcu04pw IBIS model | IBIS model | 2013-04-08 |
hc | HC/HCT Spice model | SPICE model | 2022-02-17 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.