74HC00; 74HCT00
Parametrics
Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Package name |
---|---|---|---|---|---|---|---|---|---|
74HC00BQ | 2.0 - 6.0 | CMOS | ± 5.2 | 7.0 | 36 | 4 | low | -40~125 | DHVQFN14 |
74HC00D | 2.0 - 6.0 | CMOS | ± 5.2 | 7.0 | 36 | 4 | low | -40~125 | SO14 |
74HC00PW | 2.0 - 6.0 | CMOS | ± 5.2 | 7.0 | 36 | 4 | low | -40~125 | TSSOP14 |
74HCT00BQ | 4.5 - 5.5 | TTL | ± 4 | 10 | 36 | 4 | low | -40~125 | DHVQFN14 |
74HCT00D | 4.5 - 5.5 | TTL | ± 4 | 10 | 36 | 4 | low | -40~125 | SO14 |
74HCT00PW | 4.5 - 5.5 | TTL | ± 4 | 10 | 36 | 4 | low | -40~125 | TSSOP14 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74HC00BQ | 74HC00BQ,115 (935273671115) |
Active | HC00 |
DHVQFN14 (SOT762-1) |
SOT762-1 | SOT762-1_115 | |
74HC00D | 74HC00D,653 (933713360653) |
Active | 74HC00D |
SO14 (SOT108-1) |
SOT108-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
Not available |
74HC00PW | 74HC00PW,118 (935174110118) |
Active | HC00 |
TSSOP14 (SOT402-1) |
SOT402-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT402-1_118 |
74HCT00BQ | 74HCT00BQ,115 (935273697115) |
Active | HCT00 |
DHVQFN14 (SOT762-1) |
SOT762-1 | SOT762-1_115 | |
74HCT00D | 74HCT00D,653 (933713370653) |
Active | 74HCT00D |
SO14 (SOT108-1) |
SOT108-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
Not available |
74HCT00PW | 74HCT00PW,118 (935182810118) |
Active | HCT00 |
TSSOP14 (SOT402-1) |
SOT402-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT402-1_118 |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74HC00D | 74HC00D,652 (933713360652) |
Withdrawn / End-of-life | 74HC00D |
SO14 (SOT108-1) |
SOT108-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT108-1_652 |
74HC00DB | 74HC00DB,112 (935174120112) |
Obsolete | no package information | ||||
74HC00DB,118 (935174120118) |
Obsolete | ||||||
74HC00PW | 74HC00PW,112 (935174110112) |
Withdrawn / End-of-life | HC00 |
TSSOP14 (SOT402-1) |
SOT402-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available |
74HCT00D | 74HCT00D,652 (933713370652) |
Withdrawn / End-of-life | 74HCT00D |
SO14 (SOT108-1) |
SOT108-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT108-1_652 |
74HCT00DB | 74HCT00DB,112 (935174130112) |
Obsolete | HCT00 |
SSOP14 (SOT337-1) |
SOT337-1 |
SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE |
Not available |
74HCT00DB,118 (935174130118) |
Obsolete | HCT00 | SOT337-1_118 | ||||
74HCT00PW | 74HCT00PW,112 (935182810112) |
Withdrawn / End-of-life | HCT00 |
TSSOP14 (SOT402-1) |
SOT402-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74HC00BQ | 74HC00BQ,115 | 74HC00BQ | ||
74HC00D | 74HC00D,653 | 74HC00D | ||
74HC00PW | 74HC00PW,118 | 74HC00PW | ||
74HCT00BQ | 74HCT00BQ,115 | 74HCT00BQ | ||
74HCT00D | 74HCT00D,653 | 74HCT00D | ||
74HCT00PW | 74HCT00PW,118 | 74HCT00PW |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74HC00D | 74HC00D,652 | 74HC00D | ||
74HC00DB | 74HC00DB,112 | 74HC00DB | ||
74HC00DB | 74HC00DB,118 | 74HC00DB | ||
74HC00PW | 74HC00PW,112 | 74HC00PW | ||
74HCT00D | 74HCT00D,652 | 74HCT00D | ||
74HCT00DB | 74HCT00DB,112 | 74HCT00DB | ||
74HCT00DB | 74HCT00DB,118 | 74HCT00DB | ||
74HCT00PW | 74HCT00PW,112 | 74HCT00PW |
Documentation (22)
File name | Title | Type | Date |
---|---|---|---|
74HC_HCT00 | Quad 2-input NAND gate | Data sheet | 2024-02-15 |
AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 |
SOT762-1 | 3D model for products with SOT762-1 package | Design support | 2019-10-03 |
SOT108-1 | 3D model for products with SOT108-1 package | Design support | 2020-01-22 |
SOT402-1 | 3D model for products with SOT402-1 package | Design support | 2023-02-02 |
hct00 | 74HCT00 IBIS model | IBIS model | 2019-01-09 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DHVQFN14_SOT762-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; no leads; 14 terminals; 0.5 mm pitch; 2.5 mm x 3 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
SO14_SOT108-1_mk | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Marcom graphics | 2017-01-28 |
TSSOP14_SOT402-1_mk | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
SSOP14_SOT337-1_mk | plastic, shrink small outline package; 14 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm body | Marcom graphics | 2017-01-28 |
SOT762-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm body | Package information | 2023-04-05 |
SOT108-1 | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
SOT402-1 | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-07 |
SOT337-1 | plastic, shrink small outline package; 14 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm body | Package information | 2020-04-21 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
SSOP-TSSOP-VSO-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
hc | HC/HCT Spice model | SPICE model | 2022-02-17 |
HCT_USER_GUIDE | HC/T User Guide | User manual | 1997-10-31 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT762-1 | 3D model for products with SOT762-1 package | Design support | 2019-10-03 |
SOT108-1 | 3D model for products with SOT108-1 package | Design support | 2020-01-22 |
SOT402-1 | 3D model for products with SOT402-1 package | Design support | 2023-02-02 |
hct00 | 74HCT00 IBIS model | IBIS model | 2019-01-09 |
hc | HC/HCT Spice model | SPICE model | 2022-02-17 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.