74HC2G66; 74HCT2G66
Parametrics
Type number | Configuration | VCC (V) | Logic switching levels | RON (Ω) | RON(FLAT) (Ω) | f(-3dB) (MHz) | THD (%) | Xtalk (dB) | Power dissipation considerations | Tamb (°C) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|
74HC2G66DC | SPST-NO | 2.0 - 9.0 | CMOS | 105 | 23 | 200 | 0.02 | -60 | very low | -40~125 | VSSOP8 |
74HC2G66DP | SPST-NO | 2.0 - 9.0 | CMOS | 105 | 23 | 200 | 0.02 | -60 | very low | -40~125 | TSSOP8 |
74HC2G66GT | SPST-NO | 2.0 - 9.0 | CMOS | 105 | 23 | 200 | 0.02 | -60 | very low | -40~125 | XSON8 |
74HCT2G66DC | SPST-NO | 4.5 - 5.5 | TTL | 118 | 23 | 180 | 0.04 | -60 | very low | -40~125 | VSSOP8 |
74HCT2G66DP | SPST-NO | 4.5 - 5.5 | TTL | 118 | 23 | 180 | 0.04 | -60 | very low | -40~125 | TSSOP8 |
74HCT2G66GT | SPST-NO | 4.5 - 5.5 | TTL | 118 | 23 | 180 | 0.04 | -60 | very low | -40~125 | XSON8 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74HC2G66DC | 74HC2G66DC,125 (935274785125) |
Active | H66 |
VSSOP8 (SOT765-1) |
SOT765-1 | SOT765-1_125 | |
74HC2G66DP | 74HC2G66DP,125 (935272945125) |
Active | H66 |
TSSOP8 (SOT505-2) |
SOT505-2 | SOT505-2_125 | |
74HC2G66GT | 74HC2G66GT,115 (935293604115) |
Active | H66 |
XSON8 (SOT833-1) |
SOT833-1 | SOT833-1_115 | |
74HCT2G66DC | 74HCT2G66DC,125 (935274797125) |
Active | T66 |
VSSOP8 (SOT765-1) |
SOT765-1 | SOT765-1_125 | |
74HCT2G66DP | 74HCT2G66DP,125 (935272944125) |
Active | T66 |
TSSOP8 (SOT505-2) |
SOT505-2 | SOT505-2_125 | |
74HCT2G66GT | 74HCT2G66GT,115 (935293605115) |
Active | T66 |
XSON8 (SOT833-1) |
SOT833-1 | SOT833-1_115 |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74HCT2G66GD | 74HCT2G66GD,125 (935291561125) |
Obsolete | T66 Standard Procedure Standard Procedure |
XSON8 (SOT996-2) |
SOT996-2 | SOT996-2_125 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74HC2G66DC | 74HC2G66DC,125 | 74HC2G66DC | ||
74HC2G66DP | 74HC2G66DP,125 | 74HC2G66DP | ||
74HC2G66GT | 74HC2G66GT,115 | 74HC2G66GT | ||
74HCT2G66DC | 74HCT2G66DC,125 | 74HCT2G66DC | ||
74HCT2G66DP | 74HCT2G66DP,125 | 74HCT2G66DP | ||
74HCT2G66GT | 74HCT2G66GT,115 | 74HCT2G66GT |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74HCT2G66GD | 74HCT2G66GD,125 | 74HCT2G66GD |
Documentation (16)
File name | Title | Type | Date |
---|---|---|---|
74HC_HCT2G66 | Dual single-pole single-throw analog switch | Data sheet | 2023-11-21 |
AN10161 | PicoGate Logic footprints | Application note | 2002-10-29 |
AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 |
001aah372 | Block diagram: 74HC1G66GV, 74HC1G66GW, 74HC2G66DC, 74HC2G66DP, 74HCT1G66GV, 74HCT1G66GW, 74HCT2G66DC, 74HCT2G66DP, NX3L1G66GM, NX3L1G66GW, NX3V1T66GM, NX3V1T66GW | Block diagram | 2009-11-04 |
Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
Nexperia_document_guide_MiniLogic_MicroPak_201808 | MicroPak leadless logic portfolio guide | Brochure | 2018-09-03 |
SOT765-1 | 3D model for products with SOT765-1 package | Design support | 2020-01-22 |
SOT505-2 | 3D model for products with SOT505-2 package | Design support | 2019-01-18 |
SOT833-1 | 3D model for products with SOT833-1 package | Design support | 2021-01-28 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
VSSOP8_SOT765-1_mk | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
SOT765-1 | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Package information | 2022-06-03 |
SOT505-2 | plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm body | Package information | 2022-06-03 |
SOT833-1 | plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 1 mm x 1.95 mm x 0.5 mm body | Package information | 2022-06-03 |
SOT996-2 | plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 3 mm x 2 mm x 0.5 mm body | Package information | 2020-04-21 |
MAR_SOT833 | MAR_SOT833 Topmark | Top marking | 2013-06-03 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.