74HC393; 74HCT393
Parametrics
Type number | VCC (V) | Output drive capability (mA) | Logic switching levels | tpd (ns) | Power dissipation considerations | Tamb (°C) | Package name |
---|---|---|---|---|---|---|---|
74HC393BQ | 2.0 - 6.0 | ± 5.2 | CMOS | 12 | low | -40~125 | DHVQFN14 |
74HC393D | 2.0 - 6.0 | ± 5.2 | CMOS | 12 | low | -40~125 | SO14 |
74HC393PW | 2.0 - 6.0 | ± 5.2 | CMOS | 12 | low | -40~125 | TSSOP14 |
74HCT393BQ | 4.5 - 5.5 | ± 4 | TTL | 20 | low | -40~125 | DHVQFN14 |
74HCT393D | 4.5 - 5.5 | ± 4 | TTL | 20 | low | -40~125 | SO14 |
74HCT393PW | 4.5 - 5.5 | ± 4 | TTL | 20 | low | -40~125 | TSSOP14 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74HC393BQ | 74HC393BQ,115 (935278648115) |
Active | HC393 |
DHVQFN14 (SOT762-1) |
SOT762-1 | SOT762-1_115 | |
74HC393D | 74HC393D,653 (933714110653) |
Active | 74HC393D |
SO14 (SOT108-1) |
SOT108-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
Not available |
74HC393PW | 74HC393PW,118 (935187430118) |
Active | HC393 |
TSSOP14 (SOT402-1) |
SOT402-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT402-1_118 |
74HCT393BQ | 74HCT393BQ,115 (935278651115) |
Active | HT393 |
DHVQFN14 (SOT762-1) |
SOT762-1 | SOT762-1_115 | |
74HCT393D | 74HCT393D,653 (933714120653) |
Active | 74HCT393D |
SO14 (SOT108-1) |
SOT108-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
Not available |
74HCT393PW | 74HCT393PW,118 (935188450118) |
Active | HCT393 |
TSSOP14 (SOT402-1) |
SOT402-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT402-1_118 |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74HC393D | 74HC393D,652 (933714110652) |
Withdrawn / End-of-life | 74HC393D |
SO14 (SOT108-1) |
SOT108-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT108-1_652 |
74HC393DB | 74HC393DB,112 (935187420112) |
Obsolete | no package information | ||||
74HC393DB,118 (935187420118) |
Obsolete | ||||||
74HCT393DB | 74HCT393DB,112 (935185840112) |
Obsolete | HCT393 |
SSOP14 (SOT337-1) |
SOT337-1 |
SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE |
Not available |
74HCT393DB,118 (935185840118) |
Obsolete | HCT393 | SOT337-1_118 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74HC393BQ | 74HC393BQ,115 | 74HC393BQ | ||
74HC393D | 74HC393D,653 | 74HC393D | ||
74HC393PW | 74HC393PW,118 | 74HC393PW | ||
74HCT393BQ | 74HCT393BQ,115 | 74HCT393BQ | ||
74HCT393D | 74HCT393D,653 | 74HCT393D | ||
74HCT393PW | 74HCT393PW,118 | 74HCT393PW |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74HC393D | 74HC393D,652 | 74HC393D | ||
74HC393DB | 74HC393DB,112 | 74HC393DB | ||
74HC393DB | 74HC393DB,118 | 74HC393DB | ||
74HCT393DB | 74HCT393DB,112 | 74HCT393DB | ||
74HCT393DB | 74HCT393DB,118 | 74HCT393DB |
Documentation (21)
File name | Title | Type | Date |
---|---|---|---|
74HC_HCT393 | Dual 4-bit binary ripple counter | Data sheet | 2024-03-19 |
AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 |
001aad534 | Block diagram: 74HC393BQ, 74HC393D, 74HC393DB, 74HC393N, 74HC393PW, 74HCT393BQ, 74HCT393D, 74HCT393DB, 74HCT393N, 74HCT393PW | Block diagram | 2009-11-04 |
SOT762-1 | 3D model for products with SOT762-1 package | Design support | 2019-10-03 |
SOT108-1 | 3D model for products with SOT108-1 package | Design support | 2020-01-22 |
SOT402-1 | 3D model for products with SOT402-1 package | Design support | 2023-02-02 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DHVQFN14_SOT762-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; no leads; 14 terminals; 0.5 mm pitch; 2.5 mm x 3 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
SO14_SOT108-1_mk | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Marcom graphics | 2017-01-28 |
TSSOP14_SOT402-1_mk | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
SSOP14_SOT337-1_mk | plastic, shrink small outline package; 14 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm body | Marcom graphics | 2017-01-28 |
SOT762-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm body | Package information | 2023-04-05 |
SOT108-1 | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
SOT402-1 | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-07 |
SOT337-1 | plastic, shrink small outline package; 14 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm body | Package information | 2020-04-21 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
SSOP-TSSOP-VSO-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
HCT_USER_GUIDE | HC/T User Guide | User manual | 1997-10-31 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.