74HC4351; 74HCT4351
Parametrics
Type number | Configuration | VCC (V) | Logic switching levels | RON (Ω) | RON(FLAT) (Ω) | f(-3dB) (MHz) | THD (%) | Power dissipation considerations | Tamb (°C) | Package name |
---|---|---|---|---|---|---|---|---|---|---|
74HC4351D | SP8T-Z | 2.0 - 10.0 | CMOS | 200 | 20 | 180 | 0.02 | very low | -40~125 | SO20 |
74HC4351PW | SP8T-Z | 2.0 - 10.0 | CMOS | 200 | 20 | 180 | 0.02 | very low | -40~125 | TSSOP20 |
74HCT4351D | SP8T-Z | 4.5 - 5.5 | TTL | 225 | 20 | 170 | 0.04 | very low | -40~125 | SO20 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74HC4351D | 74HC4351D,653 (933771700653) |
Active | 74HC4351D |
SO20 (SOT163-1) |
SOT163-1 |
WAVE_BG-BD-1
|
Not available |
74HC4351PW | 74HC4351PWJ (935691218118) |
Active | 4HC4351 |
TSSOP20 (SOT360-1) |
SOT360-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT360-1_118 |
74HCT4351D | 74HCT4351D,118 (933774600118) |
Active | 74HCT4351D |
SO20 (SOT163-1) |
SOT163-1 |
WAVE_BG-BD-1
|
SOT163-1_118 |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74HC4351D | 74HC4351D,652 (933771700652) |
Withdrawn / End-of-life | 74HC4351D |
SO20 (SOT163-1) |
SOT163-1 |
WAVE_BG-BD-1
|
Not available |
74HC4351DB | 74HC4351DB,112 (935190070112) |
Withdrawn / End-of-life | HC4351 |
SSOP20 (SOT339-1) |
SOT339-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available |
74HC4351DB,118 (935190070118) |
Obsolete | HC4351 | SOT339-1_118 | ||||
74HCT4351DB | 74HCT4351DB,112 (935190060112) |
Obsolete | no package information | ||||
74HCT4351DB,118 (935190060118) |
Obsolete |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74HC4351D | 74HC4351D,653 | 74HC4351D | ||
74HC4351PW | 74HC4351PWJ | 74HC4351PW | ||
74HCT4351D | 74HCT4351D,118 | 74HCT4351D |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74HC4351D | 74HC4351D,652 | 74HC4351D | ||
74HC4351DB | 74HC4351DB,112 | 74HC4351DB | ||
74HC4351DB | 74HC4351DB,118 | 74HC4351DB | ||
74HCT4351DB | 74HCT4351DB,112 | 74HCT4351DB | ||
74HCT4351DB | 74HCT4351DB,118 | 74HCT4351DB |
Documentation (12)
File name | Title | Type | Date |
---|---|---|---|
74HC_HCT4351 | 8-channel analog multiplexer/demultiplexer with latch | Data sheet | 2024-07-25 |
AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 |
SOT163-1 | 3D model for products with SOT163-1 package | Design support | 2020-01-22 |
SOT360-1 | 3D model for products with SOT360-1 package | Design support | 2020-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
TSSOP20_SOT360-1_mk | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
SOT163-1 | plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm body | Package information | 2022-06-20 |
SOT339-1 | plastic, shrink small outline package; 20 leads; 0.65 mm pitch; 7.2 mm x 5.3 mm x 2 mm body | Package information | 2020-04-21 |
SOT360-1 | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body | Package information | 2022-06-21 |
HCT_USER_GUIDE | HC/T User Guide | User manual | 1997-10-31 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.