74LVCV2G66
Parametrics
Type number | Configuration | VCC (V) | Logic switching levels | RON (Ω) | RON(FLAT) (Ω) | f(-3dB) (MHz) | THD (%) | Xtalk (dB) | Power dissipation considerations | Tamb (°C) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|
74LVCV2G66DC | SPST-NO | 2.3 - 5.5 | CMOS/LVTTL | 15 | 3 | 210 | 0.01 | - | very low | -40~125 | VSSOP8 |
74LVCV2G66GT | SPST-NO | 2.3 - 5.5 | CMOS/LVTTL | 15 | 3 | 210 | 0.01 | - | very low | -40~125 | XSON8 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74LVCV2G66DC | 74LVCV2G66DC,125 (935274432125) |
Active | Y66 |
VSSOP8 (SOT765-1) |
SOT765-1 | SOT765-1_125 | |
74LVCV2G66GT | 74LVCV2G66GTX (935306269115) |
Active | Y66 |
XSON8 (SOT833-1) |
SOT833-1 | SOT833-1_115 |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74LVCV2G66DP | 74LVCV2G66DP,125 (935274431125) |
Obsolete | Y66 Standard Procedure Standard Procedure |
TSSOP8 (SOT505-2) |
SOT505-2 | SOT505-2_125 | |
74LVCV2G66GD | 74LVCV2G66GD,125 (935286865125) |
Obsolete | Y66 Standard Procedure Standard Procedure |
XSON8 (SOT996-2) |
SOT996-2 | SOT996-2_125 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74LVCV2G66DC | 74LVCV2G66DC,125 | 74LVCV2G66DC | ||
74LVCV2G66GT | 74LVCV2G66GTX | 74LVCV2G66GT |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74LVCV2G66DP | 74LVCV2G66DP,125 | 74LVCV2G66DP | ||
74LVCV2G66GD | 74LVCV2G66GD,125 | 74LVCV2G66GD |
Documentation (17)
File name | Title | Type | Date |
---|---|---|---|
74LVCV2G66 | Overvoltage tolerant bilateral switch | Data sheet | 2023-08-29 |
AN10161 | PicoGate Logic footprints | Application note | 2002-10-29 |
AN11009 | Pin FMEA for LVC family | Application note | 2019-01-09 |
001aaa532 | Block diagram: 74LVC2G66DC, 74LVC2G66DP, 74LVC2G66GM, 74LVC2G66GT, 74LVCV2G66DC, 74LVCV2G66DP | Block diagram | 2009-11-04 |
Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
Nexperia_document_guide_MiniLogic_MicroPak_201808 | MicroPak leadless logic portfolio guide | Brochure | 2018-09-03 |
SOT765-1 | 3D model for products with SOT765-1 package | Design support | 2020-01-22 |
SOT505-2 | 3D model for products with SOT505-2 package | Design support | 2019-01-18 |
SOT833-1 | 3D model for products with SOT833-1 package | Design support | 2021-01-28 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
VSSOP8_SOT765-1_mk | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
SOT765-1 | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Package information | 2022-06-03 |
SOT505-2 | plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm body | Package information | 2022-06-03 |
SOT996-2 | plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 3 mm x 2 mm x 0.5 mm body | Package information | 2020-04-21 |
SOT833-1 | plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 1 mm x 1.95 mm x 0.5 mm body | Package information | 2022-06-03 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
MAR_SOT833 | MAR_SOT833 Topmark | Top marking | 2013-06-03 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.