74LVT125; 74LVTH125
Parametrics
Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Package name |
---|---|---|---|---|---|---|---|---|
74LVT125BQ | 2.7 - 3.6 | TTL | -32 / +64 | 150 | 4 | medium | -40~85 | DHVQFN14 |
74LVT125D | 2.7 - 3.6 | TTL | -32 / +64 | 150 | 4 | medium | -40~85 | SO14 |
74LVT125PW | 2.7 - 3.6 | TTL | -32 / +64 | 150 | 4 | medium | -40~85 | TSSOP14 |
74LVTH125BQ | 2.7 - 3.6 | TTL | -32 / +64 | 150 | 4 | medium | -40~85 | DHVQFN14 |
74LVTH125D | 2.7 - 3.6 | TTL | -32 / +64 | 150 | 4 | medium | -40~85 | SO14 |
74LVTH125PW | 2.7 - 3.6 | TTL | -32 / +64 | 150 | 4 | medium | -40~85 | TSSOP14 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74LVT125BQ | 74LVT125BQ,115 (935275705115) |
Active | VT125 |
DHVQFN14 (SOT762-1) |
SOT762-1 | SOT762-1_115 | |
74LVT125D | 74LVT125D,118 (935170510118) |
Active | 74LVT125D 74LVT125D Standard Procedure Standard Procedure |
SO14 (SOT108-1) |
SOT108-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT108-1_118 |
74LVT125PW | 74LVT125PW,118 (935197940118) |
Active | LVT125 LVT125 Standard Procedure Standard Procedure |
TSSOP14 (SOT402-1) |
SOT402-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT402-1_118 |
74LVTH125BQ | 74LVTH125BQ,115 (935281717115) |
Active | TH125 |
DHVQFN14 (SOT762-1) |
SOT762-1 | SOT762-1_115 | |
74LVTH125D | 74LVTH125D,118 (935281718118) |
Active | 74LVTH125D |
SO14 (SOT108-1) |
SOT108-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT108-1_118 |
74LVTH125PW | 74LVTH125PW,118 (935281723118) |
Active | LVTH125 |
TSSOP14 (SOT402-1) |
SOT402-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT402-1_118 |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74LVT125D | 74LVT125D,112 (935170510112) |
Withdrawn / End-of-life | 74LVT125D 74LVT125D Standard Procedure Standard Procedure |
SO14 (SOT108-1) |
SOT108-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT108-1_112 |
74LVT125DB | 74LVT125DB,112 (935180980112) |
Obsolete | LVT125 Standard Procedure Standard Procedure |
SSOP14 (SOT337-1) |
SOT337-1 |
SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE |
Not available |
74LVT125DB,118 (935180980118) |
Obsolete | LVT125 Standard Procedure Standard Procedure | SOT337-1_118 | ||||
74LVT125PW | 74LVT125PW,112 (935197940112) |
Withdrawn / End-of-life | LVT125 LVT125 Standard Procedure Standard Procedure |
TSSOP14 (SOT402-1) |
SOT402-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available |
74LVTH125DB | 74LVTH125DB,112 (935281722112) |
Obsolete | VTH125 |
SSOP14 (SOT337-1) |
SOT337-1 |
SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE |
Not available |
74LVTH125DB,118 (935281722118) |
Obsolete | VTH125 | SOT337-1_118 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74LVT125BQ | 74LVT125BQ,115 | 74LVT125BQ | ||
74LVT125D | 74LVT125D,118 | 74LVT125D | ||
74LVT125PW | 74LVT125PW,118 | 74LVT125PW | ||
74LVTH125BQ | 74LVTH125BQ,115 | 74LVTH125BQ | ||
74LVTH125D | 74LVTH125D,118 | 74LVTH125D | ||
74LVTH125PW | 74LVTH125PW,118 | 74LVTH125PW |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74LVT125D | 74LVT125D,112 | 74LVT125D | ||
74LVT125DB | 74LVT125DB,112 | 74LVT125DB | ||
74LVT125DB | 74LVT125DB,118 | 74LVT125DB | ||
74LVT125PW | 74LVT125PW,112 | 74LVT125PW | ||
74LVTH125DB | 74LVTH125DB,112 | 74LVTH125DB | ||
74LVTH125DB | 74LVTH125DB,118 | 74LVTH125DB |
Documentation (23)
File name | Title | Type | Date |
---|---|---|---|
74LVT_LVTH125 | 3.3 V quad buffer; 3-state | Data sheet | 2024-05-30 |
001aac476 | Block diagram: 74LVT125BQ, 74LVT125D, 74LVT125DB, 74LVT125PW, 74LVTH125BQ, 74LVTH125D, 74LVTH125DB, 74LVTH125PW | Block diagram | 2009-11-03 |
001aac477 | Block diagram: 74LVT125BQ, 74LVT125D, 74LVT125DB, 74LVT125PW, 74LVTH125BQ, 74LVTH125D, 74LVTH125DB, 74LVTH125PW | Block diagram | 2009-11-04 |
mna227 | Block diagram: 74AHC125BQ, 74AHC125D, 74AHC125PW, 74AHC2G125DC, 74AHC2G125DP, 74AHC2G125GD, 74AHCT125BQ, 74AHCT125D, 74AHCT125PW, 74AHCT2G125DC, 74AHCT2G125DP, 74AHCT2G125GD, 74LV125D, 74LV125DB, 74LV125N, 74LV125PW, 74LVT125BQ, 74LVT125D, 74LVT125DB, 74LVT125PW, 74LVTH125BQ, 74LVTH125D, 74LVTH125DB, 74LVTH125PW | Block diagram | 2009-11-04 |
mna228 | Block diagram: 74AHC125BQ, 74AHC125D, 74AHC125PW, 74AHCT125BQ, 74AHCT125D, 74AHCT125PW, 74ALVC125BQ, 74ALVC125D, 74ALVC125PW, 74LVC125ABQ, 74LVC125AD, 74LVC125ADB, 74LVC125APW, 74ABT125BQ, 74ABT125D, 74ABT125DB, 74ABT125N, 74ABT125PW, 74LVT125BQ, 74LVT125D, 74LVT125DB, 74LVT125PW, 74LVTH125BQ, 74LVTH125D, 74LVTH125DB, 74LVTH125PW | Block diagram | 2009-11-04 |
SOT762-1 | 3D model for products with SOT762-1 package | Design support | 2019-10-03 |
SOT108-1 | 3D model for products with SOT108-1 package | Design support | 2020-01-22 |
SOT402-1 | 3D model for products with SOT402-1 package | Design support | 2023-02-02 |
lvt125 | lvt125 IBIS model | IBIS model | 2013-04-09 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DHVQFN14_SOT762-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; no leads; 14 terminals; 0.5 mm pitch; 2.5 mm x 3 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
SO14_SOT108-1_mk | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Marcom graphics | 2017-01-28 |
SSOP14_SOT337-1_mk | plastic, shrink small outline package; 14 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm body | Marcom graphics | 2017-01-28 |
TSSOP14_SOT402-1_mk | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
SOT762-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm body | Package information | 2023-04-05 |
SOT108-1 | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
SOT337-1 | plastic, shrink small outline package; 14 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm body | Package information | 2020-04-21 |
SOT402-1 | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-07 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
SSOP-TSSOP-VSO-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT762-1 | 3D model for products with SOT762-1 package | Design support | 2019-10-03 |
SOT108-1 | 3D model for products with SOT108-1 package | Design support | 2020-01-22 |
SOT402-1 | 3D model for products with SOT402-1 package | Design support | 2023-02-02 |
lvt125 | lvt125 IBIS model | IBIS model | 2013-04-09 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.