BCX70 series
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
BCX70G | BCX70G,215 (933483650215) |
Active | AG% |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BCX70H | BCX70H,215 (933478930215) |
Active | AH% |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BCX70H,235 (933478930235) |
Active | AH% | SOT23_235 | ||||
BCX70J | BCX70J,215 (933476660215) |
Active | AJ% |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BCX70J,235 (933476660235) |
Active | AJ% | SOT23_235 | ||||
BCX70K | BCX70K,215 (933476670215) |
Active | AK% |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BCX70K,235 (933476670235) |
Active | AK% | SOT23_235 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
BCX70G | BCX70G,215 | BCX70G | ||
BCX70H | BCX70H,215 | BCX70H | ||
BCX70H | BCX70H,235 | BCX70H | ||
BCX70J | BCX70J,215 | BCX70J | ||
BCX70J | BCX70J,235 | BCX70J | ||
BCX70K | BCX70K,215 | BCX70K | ||
BCX70K | BCX70K,235 | BCX70K |
Documentation (8)
File name | Title | Type | Date |
---|---|---|---|
BCX70 | NPN general purpose transistors | Data sheet | 2004-01-15 |
SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT23_mk | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
SOT23 | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-10-12 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.