BZA900A-series
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
BZA956A | BZA956A,115 (934056529115) |
Active | Z1 |
(SOT665) |
SOT665 |
REFLOW_BG-BD-1
|
SOT665_115 |
BZA962A | BZA962A,115 (934056530115) |
Active | Z2 |
(SOT665) |
SOT665 |
REFLOW_BG-BD-1
|
SOT665_115 |
BZA968A | BZA968A,115 (934056531115) |
Active | Z3 |
(SOT665) |
SOT665 |
REFLOW_BG-BD-1
|
SOT665_115 |
Documentation (8)
File name | Title | Type | Date |
---|---|---|---|
BZA900A_SERIES | Quadruple ESD transient voltage suppressor | Data sheet | 2001-09-02 |
mgw315 | Block diagram: BZA956A, BZA956AVL, BZA962A, BZA962AVL, BZA968A, BZA968AVL | Block diagram | 2009-11-03 |
SOT665 | 3D model for products with SOT665 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT665_mk | plastic, surface-mounted package; 5 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body | Marcom graphics | 2017-01-28 |
SOT665 | plastic, surface-mounted package; 5 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body | Package information | 2022-05-30 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT665 | 3D model for products with SOT665 package | Design support | 2019-01-22 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.