PDTB113Z_123Y_143XQA_SER
Parametrics
Type number | Package version | Package name | Size (mm) | Channel type | Ptot (mW) | R2 (typ) (kΩ) | IC [max] (mA) | R1 (typ) (kΩ) | VCEO (V) |
---|---|---|---|---|---|---|---|---|---|
PDTB113ZQA | SOT1215 | DFN1010D-3 | 1.1 x 1 x 0.37 | PNP | 325 | 10 | 500 | 1 | 50 |
PDTB123YQA | SOT1215 | DFN1010D-3 | 1.1 x 1 x 0.37 | PNP | 325 | 10 | 500 | 2.2 | 50 |
PDTB143XQA | SOT1215 | DFN1010D-3 | 1.1 x 1 x 0.37 | PNP | 325 | 10 | 500 | 4.7 | 50 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PDTB113ZQA | PDTB113ZQAZ (934069271147) |
Active | 01" 11 10 |
DFN1010D-3 (SOT1215) |
SOT1215 |
REFLOW_BG-BD-1
|
SOT1215_147 |
PDTB123YQA | PDTB123YQAZ (934069273147) |
Active | 10 00 01 |
DFN1010D-3 (SOT1215) |
SOT1215 |
REFLOW_BG-BD-1
|
SOT1215_147 |
PDTB143XQA | PDTB143XQAZ (934069275147) |
Active | 10 01 01 |
DFN1010D-3 (SOT1215) |
SOT1215 |
REFLOW_BG-BD-1
|
SOT1215_147 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PDTB113ZQA | PDTB113ZQAZ | PDTB113ZQA | ||
PDTB123YQA | PDTB123YQAZ | PDTB123YQA | ||
PDTB143XQA | PDTB143XQAZ | PDTB143XQA |
Documentation (6)
File name | Title | Type | Date |
---|---|---|---|
PDTB113Z_123Y_143XQA_SER | 50 V, 500 mA PNP resistor-equipped transistors | Data sheet | 2016-01-06 |
SOT1215 | 3D model for products with SOT1215 package | Design support | 2019-10-07 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DFN1010D-3_SOT1215_mk | plastic, thermal enhanced ultra thin small outline package; 3 terminals; 0.75 mm pitch; 1.1 mm x 1 mm x 0.37 mm body | Marcom graphics | 2017-01-28 |
SOT1215 | plastic, leadless thermal enhanced ultra thin small outline package with side-wettable flanks (SWF); 3 terminals; 0.75 mm pitch; 1.1 mm x 1 mm x 0.37 mm body | Package information | 2022-05-27 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT1215 | 3D model for products with SOT1215 package | Design support | 2019-10-07 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.