74AHC3G14; 74AHCT3G14
Parametrics
Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Package name |
---|---|---|---|---|---|---|---|---|
74AHC3G14DC | 2.0 - 5.5 | CMOS | ± 8 | 60 | 3 | low | -40~125 | VSSOP8 |
74AHC3G14DP | 2.0 - 5.5 | CMOS | ± 8 | 60 | 3 | low | -40~125 | TSSOP8 |
74AHC3G14GT | 2.0 - 5.5 | CMOS | ± 8 | 60 | 3 | low | -40~125 | XSON8 |
74AHCT3G14DC | 4.5 - 5.5 | TTL | ± 8 | 60 | 3 | low | -40~125 | VSSOP8 |
74AHCT3G14DP | 4.5 - 5.5 | TTL | ± 8 | 60 | 3 | low | -40~125 | TSSOP8 |
74AHCT3G14GT | 4.5 - 5.5 | TTL | ± 8 | 60 | 3 | low | -40~125 | XSON8 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74AHC3G14DC | 74AHC3G14DC,125 (935275103125) |
Active | A14 |
VSSOP8 (SOT765-1) |
SOT765-1 | SOT765-1_125 | |
74AHC3G14DP | 74AHC3G14DP,125 (935274685125) |
Active | A14 |
TSSOP8 (SOT505-2) |
SOT505-2 | SOT505-2_125 | |
74AHC3G14GT | 74AHC3G14GT,115 (935293751115) |
Active | A14 |
XSON8 (SOT833-1) |
SOT833-1 | SOT833-1_115 | |
74AHCT3G14DC | 74AHCT3G14DC,125 (935275104125) |
Active | C14 |
VSSOP8 (SOT765-1) |
SOT765-1 | SOT765-1_125 | |
74AHCT3G14DP | 74AHCT3G14DP,125 (935274684125) |
Active | C14 |
TSSOP8 (SOT505-2) |
SOT505-2 | SOT505-2_125 | |
74AHCT3G14GT | 74AHCT3G14GT,115 (935293755115) |
Active | C14 |
XSON8 (SOT833-1) |
SOT833-1 | SOT833-1_115 |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74AHC3G14GD | 74AHC3G14GD,125 (935286837125) |
Obsolete | A14 Standard Procedure Standard Procedure |
XSON8 (SOT996-2) |
SOT996-2 | SOT996-2_125 | |
74AHCT3G14GD | 74AHCT3G14GD,125 (935286838125) |
Obsolete | C14 Standard Procedure Standard Procedure |
XSON8 (SOT996-2) |
SOT996-2 | SOT996-2_125 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74AHC3G14DC | 74AHC3G14DC,125 | 74AHC3G14DC | ||
74AHC3G14DP | 74AHC3G14DP,125 | 74AHC3G14DP | ||
74AHC3G14GT | 74AHC3G14GT,115 | 74AHC3G14GT | ||
74AHCT3G14DC | 74AHCT3G14DC,125 | 74AHCT3G14DC | ||
74AHCT3G14DP | 74AHCT3G14DP,125 | 74AHCT3G14DP | ||
74AHCT3G14GT | 74AHCT3G14GT,115 | 74AHCT3G14GT |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74AHC3G14GD | 74AHC3G14GD,125 | 74AHC3G14GD | ||
74AHCT3G14GD | 74AHCT3G14GD,125 | 74AHCT3G14GD |
Documentation (15)
File name | Title | Type | Date |
---|---|---|---|
74AHC_AHCT3G14 | Triple inverting Schmitt trigger | Data sheet | 2023-09-05 |
Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
Nexperia_document_guide_MiniLogic_MicroPak_201808 | MicroPak leadless logic portfolio guide | Brochure | 2018-09-03 |
SOT765-1 | 3D model for products with SOT765-1 package | Design support | 2020-01-22 |
SOT505-2 | 3D model for products with SOT505-2 package | Design support | 2019-01-18 |
SOT833-1 | 3D model for products with SOT833-1 package | Design support | 2021-01-28 |
ahc3g14 | 74AHC3G14 IBIS model | IBIS model | 2019-01-09 |
ahct3g14 | 74AHCT3G14 IBIS model | IBIS model | 2019-01-09 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
VSSOP8_SOT765-1_mk | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
SOT765-1 | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Package information | 2022-06-03 |
SOT505-2 | plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm body | Package information | 2022-06-03 |
SOT996-2 | plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 3 mm x 2 mm x 0.5 mm body | Package information | 2020-04-21 |
SOT833-1 | plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 1 mm x 1.95 mm x 0.5 mm body | Package information | 2022-06-03 |
MAR_SOT833 | MAR_SOT833 Topmark | Top marking | 2013-06-03 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT765-1 | 3D model for products with SOT765-1 package | Design support | 2020-01-22 |
SOT505-2 | 3D model for products with SOT505-2 package | Design support | 2019-01-18 |
SOT833-1 | 3D model for products with SOT833-1 package | Design support | 2021-01-28 |
ahc3g14 | 74AHC3G14 IBIS model | IBIS model | 2019-01-09 |
ahct3g14 | 74AHCT3G14 IBIS model | IBIS model | 2019-01-09 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.