74CBTLV3306
Parametrics
Type number | VCC (V) | VPASS (V) | Logic switching levels | RON (Ω) | f(-3dB) (MHz) | Nr of bits | tpd (ns) | Power dissipation considerations | Tamb (°C) | Package name |
---|---|---|---|---|---|---|---|---|---|---|
74CBTLV3306DC | 2.3 - 3.6 | 5 | CMOS/LVTTL | 7 | 400 | 2 | 0.2 | very low | -40~125 | VSSOP8 |
74CBTLV3306GT | 2.3 - 3.6 | 5 | CMOS/LVTTL | 7 | 400 | 2 | 0.2 | very low | -40~125 | XSON8 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74CBTLV3306DC | 74CBTLV3306DCH (935308824125) |
Active | b6 |
VSSOP8 (SOT765-1) |
SOT765-1 | SOT765-1_125 | |
74CBTLV3306GT | 74CBTLV3306GTX (935308825115) |
Active | b6 |
XSON8 (SOT833-1) |
SOT833-1 | SOT833-1_115 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74CBTLV3306DC | 74CBTLV3306DCH | 74CBTLV3306DC | ||
74CBTLV3306GT | 74CBTLV3306GTX | 74CBTLV3306GT |
Documentation (12)
File name | Title | Type | Date |
---|---|---|---|
74CBTLV3306 | 2-bit bus switch | Data sheet | 2024-06-24 |
Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
Nexperia_document_guide_MiniLogic_MicroPak_201808 | MicroPak leadless logic portfolio guide | Brochure | 2018-09-03 |
SOT765-1 | 3D model for products with SOT765-1 package | Design support | 2020-01-22 |
SOT833-1 | 3D model for products with SOT833-1 package | Design support | 2021-01-28 |
cbtlv3306 | cbtlv3306 IBIS model | IBIS model | 2017-03-24 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
VSSOP8_SOT765-1_mk | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
SOT765-1 | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Package information | 2022-06-03 |
SOT833-1 | plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 1 mm x 1.95 mm x 0.5 mm body | Package information | 2022-06-03 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
MAR_SOT833 | MAR_SOT833 Topmark | Top marking | 2013-06-03 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.