PCMFxUSB3S
Parametrics
Type number | Package version | Package name | Size (mm) | Configuration | Nr of lines | VRWM (V) (V) | Cd [typ] (pF) | IPPM [max] (A) | VESD (kV) (kV) |
---|---|---|---|---|---|---|---|---|---|
PCMF1USB3S | WLCSP5_2-1-2 | WLCSP5 | 0.77 x 1.17 x 0.57 | Unidirectional | 2 | 5 | 0.25 | 7 | 15 |
PCMF2USB3S | WLCSP10_4-2-4 | WLCSP10 | 1.57 x 1.17 x 0.57 | Unidirectional | 4 | 5 | 0.25 | 7 | 15 |
PCMF3USB3S | WLCSP15_6-3-6 | WLCSP15 | 2.37 x 1.17 x 0.57 | Unidirectional | 6 | 5 | 0.3 | 7 | 15 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PCMF1USB3S | PCMF1USB3S/CZ (934071027087) |
Active |
WLCSP5 (WLCSP5_2-1-2) |
WLCSP5_2-1-2 | Not available | ||
PCMF1USB3SZ (934069594087) |
Active | P "with circle" | Not available | ||||
PCMF2USB3S | PCMF2USB3S/CZ (934071028087) |
Active |
WLCSP10 (WLCSP10_4-2-4) |
WLCSP10_4-2-4 | WLCSP10_PCMF_PESD2USB3X_PCMF2HDMI2X_087 | ||
PCMF2USB3SZ (934069591087) |
Active | P with circle | WLCSP10_PCMF_PESD2USB3X_PCMF2HDMI2X_087 | ||||
PCMF3USB3S | PCMF3USB3S/CZ (934071026087) |
Active |
WLCSP15 (WLCSP15_6-3-6) |
WLCSP15_6-3-6 | WLCSP15_PCMF_PESD3USB3X_PCMF3HDMI2X_087 | ||
PCMF3USB3SZ (934069589087) |
Active | P with circle | WLCSP15_PCMF_PESD3USB3X_PCMF3HDMI2X_087 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PCMF1USB3S | PCMF1USB3S/CZ | PCMF1USB3S | ||
PCMF1USB3S | PCMF1USB3SZ | PCMF1USB3S | ||
PCMF2USB3S | PCMF2USB3S/CZ | PCMF2USB3S | ||
PCMF2USB3S | PCMF2USB3SZ | PCMF2USB3S | ||
PCMF3USB3S | PCMF3USB3S/CZ | PCMF3USB3S | ||
PCMF3USB3S | PCMF3USB3SZ | PCMF3USB3S |
Documentation (10)
File name | Title | Type | Date |
---|---|---|---|
PCMFXUSB3S_SER | Common-mode EMI filter for differential channels with integrated ESD protection | Data sheet | 2019-03-07 |
WLCSP5_2-1-2 | 3D model for products with WLCSP5_2-1-2 package | Design support | 2023-03-13 |
WLCSP10_4-2-4 | 3D model for products with WLCSP10_4-2-4 package | Design support | 2023-03-13 |
WLCSP15_6-3-6 | 3D model for products with WLCSP15_6-3-6 package | Design support | 2023-03-13 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
WLCSP5_2-1-2_mk | wafer level chip-size package; 5 bumps (2-1-2) | Marcom graphics | 2017-01-28 |
WLCSP10_4-2-4_mk | wafer level chip-size package; 10 bumps (4-2-4) | Marcom graphics | 2017-01-28 |
WLCSP5_2-1-2 | wafer level chip-size package; 5 bumps (2-1-2); 0.4 mm pitch; 0.77 x 1.17 x 0.57 mm body | Package information | 2020-04-21 |
WLCSP10_4-2-4 | wafer level chip-size package; 10 bumps (4-2-4); 0.4 mm pitch; 1.57 x 1.17 x 0.57 mm body | Package information | 2020-04-21 |
WLCSP15_6-3-6 | wafer level chip-size package; 15 bumps (6-3-6); 0.4 mm pitch; 2.37 x 1.17 x 0.57 mm body | Package information | 2020-04-21 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
WLCSP5_2-1-2 | 3D model for products with WLCSP5_2-1-2 package | Design support | 2023-03-13 |
WLCSP10_4-2-4 | 3D model for products with WLCSP10_4-2-4 package | Design support | 2023-03-13 |
WLCSP15_6-3-6 | 3D model for products with WLCSP15_6-3-6 package | Design support | 2023-03-13 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.