Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

74AUP1T34-Q100

Parametrics

Type number VCC (V) Logic switching levels Output drive capability (mA) fmax (MHz) Nr of bits Power dissipation considerations Tamb (°C) Package name
74AUP1T34GM-Q100 n.a. CMOS ± 4 70 1 ultra low -40~125 XSON6
74AUP1T34GW-Q100 n.a. CMOS ± 4 1 ultra low -40~125 TSSOP5

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74AUP1T34GM-Q100 74AUP1T34GM-Q100X
(935690766115)
Active pQ SOT886
XSON6
(SOT886)
SOT886 REFLOW_BG-BD-1
SOT886_115
74AUP1T34GW-Q100 74AUP1T34GW-Q100H
(935302098125)
Active pQ SOT353-1
TSSOP5
(SOT353-1)
SOT353-1 WAVE_BG-BD-1
SOT353-1_125

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
74AUP1T34GM-Q100 74AUP1T34GM-Q100X 74AUP1T34GM-Q100 rohs rhf rhf
74AUP1T34GW-Q100 74AUP1T34GW-Q100H 74AUP1T34GW-Q100 rohs rhf rhf
Quality and reliability disclaimer

Documentation (17)

File name Title Type Date
74AUP1T34_Q100 Low-power dual supply translating buffer Data sheet 2024-09-23
Nexperia_document_guide_MiniLogic_MicroPak_201808 MicroPak leadless logic portfolio guide Brochure 2018-09-03
Nexperia_document_guide_MiniLogic_PicoGate_201901 PicoGate leaded logic portfolio guide Brochure 2019-01-07
SOT886 3D model for products with SOT886 package Design support 2019-10-03
SOT353-1 3D model for products with SOT353-1 package Design support 2019-09-23
aup1t34 74AUP1T34 IBIS model IBIS model 2014-12-14
Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904 Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904 Leaflet 2019-04-12
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
DFN1410-6_SOT886_mk plastic, extremely thin small outline package; no leads; 6 terminals; 0.6 mm pitch; 1 mm x 1.45 mm x 0.5 mm body Marcom graphics 2017-01-28
XSON6_SOT886_mk plastic, extremely thin small outline package; no leads; 6 terminals; 0.6 mm pitch; 1 mm x 1.45 mm x 0.5 mm body Marcom graphics 2017-01-28
TSSOP5_SOT353-1_mk plastic, thin shrink small outline package; 5 leads; 0.65 mm pitch; 2 mm x 1.25 mm x 0.95 mm body Marcom graphics 2018-07-25
SOT886 plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm body Package information 2022-06-01
SOT353-1 plastic thin shrink small outline package; 5 leads; body width 1.25 mm Package information 2022-11-15
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
Nexperia_Selection_guide_2023 Nexperia Selection Guide 2023 Selection guide 2023-05-10
MAR_SOT886 MAR_SOT886 Topmark Top marking 2013-06-03
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT886 3D model for products with SOT886 package Design support 2019-10-03
SOT353-1 3D model for products with SOT353-1 package Design support 2019-09-23
aup1t34 74AUP1T34 IBIS model IBIS model 2014-12-14

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.