Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

SOT223

BZV90 series

Parametrics

Type number Package version Package name Size (mm) VZ [nom] (V) IZ (mA) Tolerance +/- VZ [max] (V) IF [max] (mA) VZ [min] (V) Ptot (mW) PZSM (W) TJ [max] (°C) Configuration
BZV90-C10 SOT223 SC-73 6.5 x 3.5 x 1.65 10 5 appr. 5% 10.6 400 9.4 1500 40 150 single
BZV90-C11 SOT223 SC-73 6.5 x 3.5 x 1.65 11 5 appr. 5% 11.6 400 10.4 1500 40 150 single
BZV90-C12 SOT223 SC-73 6.5 x 3.5 x 1.65 12 5 appr. 5% 12.7 400 11.4 1500 40 150 single
BZV90-C13 SOT223 SC-73 6.5 x 3.5 x 1.65 13 5 appr. 5% 14.1 400 12.4 1500 40 150 single
BZV90-C15 SOT223 SC-73 6.5 x 3.5 x 1.65 15 5 appr. 5% 15.6 400 13.8 1500 40 150 single
BZV90-C16 SOT223 SC-73 6.5 x 3.5 x 1.65 16 5 appr. 5% 17.1 400 15.3 1500 40 150 single
BZV90-C18 SOT223 SC-73 6.5 x 3.5 x 1.65 18 5 appr. 5% 19.1 400 16.8 1500 40 150 single
BZV90-C20 SOT223 SC-73 6.5 x 3.5 x 1.65 20 5 appr. 5% 21.2 400 18.8 1500 40 150 single
BZV90-C22 SOT223 SC-73 6.5 x 3.5 x 1.65 22 5 appr. 5% 23.3 400 20.8 1500 40 150 single
BZV90-C24 SOT223 SC-73 6.5 x 3.5 x 1.65 24 5 appr. 5% 25.6 400 22.8 1500 40 150 single
BZV90-C27 SOT223 SC-73 6.5 x 3.5 x 1.65 27 2 appr. 5% 28.9 400 25 1500 40 150 single
BZV90-C2V4 SOT223 SC-73 6.5 x 3.5 x 1.65 2.4 5 appr. 5% 2.6 400 2.2 1500 40 150 single
BZV90-C2V7 SOT223 SC-73 6.5 x 3.5 x 1.65 2.7 5 appr. 5% 2.9 400 2.5 1500 40 150 single
BZV90-C30 SOT223 SC-73 6.5 x 3.5 x 1.65 30 2 appr. 5% 32 400 28 1500 40 150 single
BZV90-C33 SOT223 SC-73 6.5 x 3.5 x 1.65 33 2 appr. 5% 35 400 31 1500 40 150 single
BZV90-C36 SOT223 SC-73 6.5 x 3.5 x 1.65 36 2 appr. 5% 38 400 34 1500 40 150 single
BZV90-C39 SOT223 SC-73 6.5 x 3.5 x 1.65 39 2 appr. 5% 41 400 37 1500 40 150 single
BZV90-C3V0 SOT223 SC-73 6.5 x 3.5 x 1.65 3 5 appr. 5% 3.2 400 2.8 1500 40 150 single
BZV90-C3V3 SOT223 SC-73 6.5 x 3.5 x 1.65 3.3 5 appr. 5% 3.5 400 3.1 1500 40 150 single
BZV90-C3V6 SOT223 SC-73 6.5 x 3.5 x 1.65 3.6 5 appr. 5% 3.8 400 3.4 1500 40 150 single
BZV90-C3V9 SOT223 SC-73 6.5 x 3.5 x 1.65 3.9 5 appr. 5% 4.1 400 3.7 1500 40 150 single
BZV90-C43 SOT223 SC-73 6.5 x 3.5 x 1.65 43 2 appr. 5% 46 400 40 1500 40 150 single
BZV90-C47 SOT223 SC-73 6.5 x 3.5 x 1.65 47 2 appr. 5% 50 400 44 1500 40 150 single
BZV90-C4V3 SOT223 SC-73 6.5 x 3.5 x 1.65 4.3 5 appr. 5% 4.6 400 4 1500 40 150 single
BZV90-C4V7 SOT223 SC-73 6.5 x 3.5 x 1.65 4.7 5 appr. 5% 5 400 4.4 1500 40 150 single
BZV90-C51 SOT223 SC-73 6.5 x 3.5 x 1.65 51 2 appr. 5% 54 400 48 1500 40 150 single
BZV90-C56 SOT223 SC-73 6.5 x 3.5 x 1.65 56 2 appr. 5% 60 400 52 1500 40 150 single
BZV90-C5V1 SOT223 SC-73 6.5 x 3.5 x 1.65 5.1 5 appr. 5% 5.4 400 4.8 1500 40 150 single
BZV90-C5V6 SOT223 SC-73 6.5 x 3.5 x 1.65 5.6 5 appr. 5% 6 400 5.2 1500 40 150 single
BZV90-C62 SOT223 SC-73 6.5 x 3.5 x 1.65 62 2 appr. 5% 66 400 58 1500 40 150 single
BZV90-C68 SOT223 SC-73 6.5 x 3.5 x 1.65 68 2 appr. 5% 72 400 64 1500 40 150 single
BZV90-C6V2 SOT223 SC-73 6.5 x 3.5 x 1.65 6.2 5 appr. 5% 6.6 400 5.8 1500 40 150 single
BZV90-C6V8 SOT223 SC-73 6.5 x 3.5 x 1.65 6.8 5 appr. 5% 7.2 400 6.4 1500 40 150 single
BZV90-C75 SOT223 SC-73 6.5 x 3.5 x 1.65 75 2 appr. 5% 79 400 70 1500 40 150 single
BZV90-C7V5 SOT223 SC-73 6.5 x 3.5 x 1.65 7.5 5 appr. 5% 7.9 400 7 1500 40 150 single
BZV90-C8V2 SOT223 SC-73 6.5 x 3.5 x 1.65 8.2 5 appr. 5% 8.7 400 7.7 1500 40 150 single
BZV90-C9V1 SOT223 SC-73 6.5 x 3.5 x 1.65 9.1 5 appr. 5% 9.6 400 8.5 1500 40 150 single

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
BZV90-C10 BZV90-C10,115
(934014760115)
Active BZV90C 10 SOT223
SC-73
(SOT223)
SOT223 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115
BZV90-C11 BZV90-C11,115
(934014770115)
Active BZV90C 11 SOT223
SC-73
(SOT223)
SOT223 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115
BZV90-C12 BZV90-C12,115
(934014780115)
Active BZV90C 12 SOT223
SC-73
(SOT223)
SOT223 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115
BZV90-C13 BZV90-C13,115
(934014790115)
Active BZV90C 13 SOT223
SC-73
(SOT223)
SOT223 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115
BZV90-C15 BZV90-C15,115
(934014800115)
Active BZV90C 15 SOT223
SC-73
(SOT223)
SOT223 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115
BZV90-C16 BZV90-C16,115
(934014810115)
Active BZV90C 16 SOT223
SC-73
(SOT223)
SOT223 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115
BZV90-C18 BZV90-C18,115
(934014820115)
Active BZV90C 18 SOT223
SC-73
(SOT223)
SOT223 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115
BZV90-C20 BZV90-C20,115
(934014830115)
Active BZV90C 20 SOT223
SC-73
(SOT223)
SOT223 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115
BZV90-C22 BZV90-C22,115
(934014840115)
Active BZV90C 22 SOT223
SC-73
(SOT223)
SOT223 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115
BZV90-C24 BZV90-C24,115
(934014850115)
Active BZV90C 24 SOT223
SC-73
(SOT223)
SOT223 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115
BZV90-C27 BZV90-C27,115
(934014860115)
Active BZV90C 27 SOT223
SC-73
(SOT223)
SOT223 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115
BZV90-C2V4 BZV90-C2V4,115
(934014610115)
Active BZV90C 2V4 SOT223
SC-73
(SOT223)
SOT223 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115
BZV90-C2V7 BZV90-C2V7,115
(934014620115)
Active BZV90C 2V7 SOT223
SC-73
(SOT223)
SOT223 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115
BZV90-C30 BZV90-C30,115
(934014870115)
Active BZV90C 30 SOT223
SC-73
(SOT223)
SOT223 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115
BZV90-C33 BZV90-C33,115
(934014880115)
Active BZV90C 33 SOT223
SC-73
(SOT223)
SOT223 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115
BZV90-C36 BZV90-C36,115
(934014890115)
Active BZV90C 36 SOT223
SC-73
(SOT223)
SOT223 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115
BZV90-C39 BZV90-C39,115
(934014900115)
Active BZV90C 39 SOT223
SC-73
(SOT223)
SOT223 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115
BZV90-C3V0 BZV90-C3V0,115
(934014630115)
Active BZV90C 3V0 SOT223
SC-73
(SOT223)
SOT223 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115
BZV90-C3V3 BZV90-C3V3,115
(934014640115)
Active BZV90C 3V3 SOT223
SC-73
(SOT223)
SOT223 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115
BZV90-C3V6 BZV90-C3V6,115
(934014650115)
Active BZV90C 3V6 SOT223
SC-73
(SOT223)
SOT223 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115
BZV90-C3V9 BZV90-C3V9,115
(934014670115)
Active BZV90C 3V9 SOT223
SC-73
(SOT223)
SOT223 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115
BZV90-C43 BZV90-C43,115
(934014910115)
Active BZV90C 43 SOT223
SC-73
(SOT223)
SOT223 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115
BZV90-C47 BZV90-C47,115
(934014920115)
Active BZV90C 47 SOT223
SC-73
(SOT223)
SOT223 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115
BZV90-C4V3 BZV90-C4V3,115
(934014660115)
Active BZV90C 4V3 SOT223
SC-73
(SOT223)
SOT223 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115
BZV90-C4V7 BZV90-C4V7,115
(934014680115)
Active BZV90C 4V7 SOT223
SC-73
(SOT223)
SOT223 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115
BZV90-C51 BZV90-C51,115
(934014930115)
Active BZV90C 51 SOT223
SC-73
(SOT223)
SOT223 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115
BZV90-C56 BZV90-C56,115
(934014940115)
Active BZV90C 56 SOT223
SC-73
(SOT223)
SOT223 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115
BZV90-C5V1 BZV90-C5V1,115
(934014690115)
Active BZV90C 5V1 SOT223
SC-73
(SOT223)
SOT223 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115
BZV90-C5V1,135
(934014690135)
Active BZV90C 5V1 SOT223_135
BZV90-C5V6 BZV90-C5V6,115
(934014700115)
Active BZV90C 5V6 SOT223
SC-73
(SOT223)
SOT223 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115
BZV90-C62 BZV90-C62,115
(934014950115)
Active BZV90C 62 SOT223
SC-73
(SOT223)
SOT223 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115
BZV90-C68 BZV90-C68,115
(934014960115)
Active BZV90C 68 SOT223
SC-73
(SOT223)
SOT223 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115
BZV90-C6V2 BZV90-C6V2,115
(934014710115)
Active BZV90C 6V2 SOT223
SC-73
(SOT223)
SOT223 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115
BZV90-C6V2,135
(934014710135)
Active BZV90C 6V2 SOT223_135
BZV90-C6V8 BZV90-C6V8,115
(934014720115)
Active BZV90C6V8 6V8 SOT223
SC-73
(SOT223)
SOT223 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115
BZV90-C75 BZV90-C75,115
(934014970115)
Active BZV90C 75 SOT223
SC-73
(SOT223)
SOT223 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115
BZV90-C7V5 BZV90-C7V5,115
(934014730115)
Active BZV90C 7V5 SOT223
SC-73
(SOT223)
SOT223 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115
BZV90-C8V2 BZV90-C8V2,115
(934014740115)
Active BZV90C8V2 8V2 SOT223
SC-73
(SOT223)
SOT223 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115
BZV90-C9V1 BZV90-C9V1,115
(934014750115)
Active BZV90C 9V1 SOT223
SC-73
(SOT223)
SOT223 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
BZV90-C10 BZV90-C10,115 BZV90-C10 rohs rhf rhf
BZV90-C11 BZV90-C11,115 BZV90-C11 rohs rhf rhf
BZV90-C12 BZV90-C12,115 BZV90-C12 rohs rhf rhf
BZV90-C13 BZV90-C13,115 BZV90-C13 rohs rhf rhf
BZV90-C15 BZV90-C15,115 BZV90-C15 rohs rhf rhf
BZV90-C16 BZV90-C16,115 BZV90-C16 rohs rhf rhf
BZV90-C18 BZV90-C18,115 BZV90-C18 rohs rhf rhf
BZV90-C20 BZV90-C20,115 BZV90-C20 rohs rhf rhf
BZV90-C22 BZV90-C22,115 BZV90-C22 rohs rhf rhf
BZV90-C24 BZV90-C24,115 BZV90-C24 rohs rhf rhf
BZV90-C27 BZV90-C27,115 BZV90-C27 rohs rhf rhf
BZV90-C2V4 BZV90-C2V4,115 BZV90-C2V4 rohs rhf rhf
BZV90-C2V7 BZV90-C2V7,115 BZV90-C2V7 rohs rhf rhf
BZV90-C30 BZV90-C30,115 BZV90-C30 rohs rhf rhf
BZV90-C33 BZV90-C33,115 BZV90-C33 rohs rhf rhf
BZV90-C36 BZV90-C36,115 BZV90-C36 rohs rhf rhf
BZV90-C39 BZV90-C39,115 BZV90-C39 rohs rhf rhf
BZV90-C3V0 BZV90-C3V0,115 BZV90-C3V0 rohs rhf rhf
BZV90-C3V3 BZV90-C3V3,115 BZV90-C3V3 rohs rhf rhf
BZV90-C3V6 BZV90-C3V6,115 BZV90-C3V6 rohs rhf rhf
BZV90-C3V9 BZV90-C3V9,115 BZV90-C3V9 rohs rhf rhf
BZV90-C43 BZV90-C43,115 BZV90-C43 rohs rhf rhf
BZV90-C47 BZV90-C47,115 BZV90-C47 rohs rhf rhf
BZV90-C4V3 BZV90-C4V3,115 BZV90-C4V3 rohs rhf rhf
BZV90-C4V7 BZV90-C4V7,115 BZV90-C4V7 rohs rhf rhf
BZV90-C51 BZV90-C51,115 BZV90-C51 rohs rhf rhf
BZV90-C56 BZV90-C56,115 BZV90-C56 rohs rhf rhf
BZV90-C5V1 BZV90-C5V1,115 BZV90-C5V1 rohs rhf rhf
BZV90-C5V1 BZV90-C5V1,135 BZV90-C5V1 rohs rhf rhf
BZV90-C5V6 BZV90-C5V6,115 BZV90-C5V6 rohs rhf rhf
BZV90-C62 BZV90-C62,115 BZV90-C62 rohs rhf rhf
BZV90-C68 BZV90-C68,115 BZV90-C68 rohs rhf rhf
BZV90-C6V2 BZV90-C6V2,115 BZV90-C6V2 rohs rhf rhf
BZV90-C6V2 BZV90-C6V2,135 BZV90-C6V2 rohs rhf rhf
BZV90-C6V8 BZV90-C6V8,115 BZV90-C6V8 rohs rhf rhf
BZV90-C75 BZV90-C75,115 BZV90-C75 rohs rhf rhf
BZV90-C7V5 BZV90-C7V5,115 BZV90-C7V5 rohs rhf rhf
BZV90-C8V2 BZV90-C8V2,115 BZV90-C8V2 rohs rhf rhf
BZV90-C9V1 BZV90-C9V1,115 BZV90-C9V1 rohs rhf rhf
Quality and reliability disclaimer

Documentation (7)

File name Title Type Date
BZV90 Voltage regulator diodes Data sheet 2020-03-16
SOT223 3D model for products with SOT223 package Design support 2019-01-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SC-73_SOT223_mk plastic, surface-mounted package with increased heatsink; 4 leads; 4.6 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm body Marcom graphics 2017-01-28
SOT223 plastic, surface-mounted package with increased heatsink; 4 leads; 2.3 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm body Package information 2022-05-30
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT223 3D model for products with SOT223 package Design support 2019-01-22

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.