LSF0204-Q100
Parametrics
Type number | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Nr of bits | Power dissipation considerations | Tamb (°C) | Package name |
---|---|---|---|---|---|---|---|---|---|
LSF0204GU12-Q100 | 0.8 - 5.0 | 0.8 - 5.0 | CMOS | + 64 | 0.6 | 4 | low | -40~125 | XQFN12 |
LSF0204PW-Q100 | 0.8 - 5.0 | 0.8 - 5.0 | CMOS | + 64 | 0.6 | 4 | low | -40~125 | TSSOP14 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
LSF0204GU12-Q100 | LSF0204GU12-Q100X (935691321115) |
Active |
XQFN12 (SOT1174-1) |
SOT1174-1 | SOT1174-1_115 | ||
LSF0204PW-Q100 | LSF0204PW-Q100J (935690965118) |
Active | LSF0204 |
TSSOP14 (SOT402-1) |
SOT402-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT402-1_118 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
LSF0204GU12-Q100 | LSF0204GU12-Q100X | LSF0204GU12-Q100 | ||
LSF0204PW-Q100 | LSF0204PW-Q100J | LSF0204PW-Q100 |
Documentation (10)
File name | Title | Type | Date |
---|---|---|---|
LSF0204_Q100 | 4-bit bidirectional multi-voltage level translator; open-drain; push-pull | Data sheet | 2024-07-25 |
AN90050 | Pin FMEA for LSF family | Application note | 2023-12-14 |
SOT1174-1 | 3D model for products with SOT1174-1 package | Design support | 2021-01-28 |
SOT402-1 | 3D model for products with SOT402-1 package | Design support | 2023-02-02 |
lsf0204pw | LSF0204PW IBIS model | IBIS model | 2020-05-18 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
TSSOP14_SOT402-1_mk | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
SOT1174-1 | plastic, leadless extremely thin quad flat package; 12 terminals; 0.4 mm pitch; 2 mm x 1.7 mm x 0.5 mm body | Package information | 2024-04-11 |
SOT402-1 | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-07 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.