Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

SOT363-2

74AUP1T97-Q100

Parametrics

Type number VCC (V) Logic switching levels Output drive capability (mA) tpd (ns) fmax (MHz) Nr of bits Power dissipation considerations Tamb (°C) Package name
74AUP1T97GW-Q100 2.3 - 3.6 CMOS ± 4 3.9 70 1 ultra low -40~125 TSSOP6

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74AUP1T97GW-Q100 74AUP1T97GW-Q100H
(935691179125)
Active 59 SOT363-2
TSSOP6
(SOT363-2)
SOT363-2 SOT363-2_125

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
74AUP1T97GW-Q100 74AUP1T97GW-Q100H 74AUP1T97GW-Q100 rohs rhf rhf
Quality and reliability disclaimer

Documentation (6)

File name Title Type Date
74AUP1T97_Q100 Low-power configurable gate with voltage-level translator Data sheet 2023-07-17
Nexperia_document_guide_Logic_translators Nexperia Logic Translators Brochure 2021-04-12
SOT363-2 3D model for products with SOT363-2 package Design support 2023-02-02
Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904 Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904 Leaflet 2019-04-12
Nexperia_document_leaflet_Logic_X2SON_packages_062018 X2SON ultra-small 4, 5, 6 & 8-pin leadless packages Leaflet 2018-06-05
SOT363-2 plastic thin shrink small outline package; 6 leads; body width 1.25 mm Package information 2022-11-21

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT363-2 3D model for products with SOT363-2 package Design support 2023-02-02

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.